Menu Search

Threaded Sealing Caps

In stock

Threaded Sealing Caps are designed for use with BSP and Gas Threads protect threads and fittings from damage during production, storage and shipping. Features an interior neoprene rubber sealing disc that limits fluid leakage and reduces possible shear. Used in hydraulic and pneumatic systems.

  • The cap is fitted with an internal neoprene rubber sealing disk to limit fluid leakage, plus it reduces potential shearing.
  • It is easy to install and remove by hand, but its hex head allows the plug to be applied or removed with a spanner or socket at low torque.
  • Used in various applications, including hydraulic, pneumatic and general engineering industries.
Material: HDPE Colour: Yellow, Red Series Code: SR1126

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Essentra Part Number Price range Availability SW1 Thread Size Colour h H SW2 Thread Standard View
£ 0.3472 - £ 0.3614 610 In stock
40.0 mm
1-7/16-12 in
Yellow
16.5 mm
18.5 mm
43.9 mm
UNF
£ 0.12 - £ 0.1224 1500 In stock
23.0 mm
13/16-16 in
Yellow
14.5 mm
16.5 mm
25.2 mm
UNF
£ 0.0827 - £ 0.0844 Request the lead time here
14.0 mm
M12 x 1.5
Yellow
13.0 mm
15.0 mm
15.4 mm
Metric
£ 0.3798 - £ 0.3869 Request the lead time here
45.0 mm
1-5/8-12 in
Yellow
16.5 mm
19.0 mm
49.4 mm
UNF
10262801 £ 0.0737 - £ 0.0752 21780 In stock
10.0 mm
M8 x 1
Yellow
11.0 mm
13.0 mm
11.0 mm
Metric
£ 0.4082 - £ 0.4167 2440 In stock
48.0 mm
1-3/4-12 in
Yellow
14.5 mm
17.0 mm
52.6 mm
UNF
£ 0.0782 - £ 0.0798 2000 In stock
12.0 mm
M10 x 1
Yellow
11.0 mm
13.0 mm
13.2 mm
Metric
£ 0.5173 - £ 0.5272 Request the lead time here
52.0 mm
1-7/8-12 in
Yellow
16.5 mm
19.0 mm
57.0 mm
UNF
£ 0.0813 - £ 0.083 27360 In stock
14.0 mm
M12 x 1
Yellow
11.0 mm
13.0 mm
15.4 mm
Metric
£ 0.0904 - £ 0.0922 64689 In stock
16.0 mm
M14 x 1.5
Yellow
13.0 mm
15.0 mm
17.5 mm
Metric
£ 0.0973 - £ 0.0993 2000 In stock
18.0 mm
M16 x 1.5
Yellow
13.0 mm
15.0 mm
19.7 mm
Metric
£ 0.1359 - £ 0.1386 Request the lead time here
25.0 mm
5/8-14 in
Yellow
15.0 mm
17.0 mm
27.4 mm
BSP
10263211 £ 0.0963 - £ 0.0983 18023 In stock
15.0 mm
1/4-19 in
Yellow
13.0 mm
15.0 mm
16.5 mm
BSP
£ 0.0751 - £ 0.0766 1500 In stock
12.0 mm
1/8-28 in
Yellow
11.0 mm
13.0 mm
13.2 mm
BSP
£ 0.1984 - £ 0.2069 14839 In stock
32.0 mm
7/8-14 in
Yellow
15.0 mm
17.0 mm
35.1 mm
BSP
£ 0.5443 - £ 0.5556 Request the lead time here
50.0 mm
1-1/2-11 in
Yellow
17.0 mm
19.5 mm
54.8 mm
BSP
£ 0.1133 - £ 0.1513 Request the lead time here
13.0 mm
7/16 in
Yellow
13.0 mm
15.0 mm
14.3 mm
UNF Threads
£ 0.0751 - £ 0.0766 61228 In stock
8.0 mm
1/4-28 in
Yellow
11.5 mm
13.5 mm
8.8 mm
UNF
£ 0.3118 - £ 0.9461 1750 In stock
38.0 mm
1-3/8-12 in
Yellow
16.5 mm
18.5 mm
41.7 mm
UNF
£ 0.1347 - £ 0.1374 21495 In stock
26.0 mm
M24 x 1.5
Yellow
13.0 mm
15.0 mm
28.5 mm
Metric
  • of 3
Threaded Sealing Cap 1-7/16-12 in HDPE Yellow

10263167

Price Range
£ 0.3614 - £ 0.3472

Stock Levels
610 In stock
Attributes
  • SW1
    40.0 mm
  • SW2
    43.9 mm
  • D
    45.5 mm
  • H
    18.5 mm
  • h
    16.5 mm
Threaded Sealing Cap 13/16-16 in HDPE Yellow

10263082

Price Range
£ 0.1224 - £ 0.12

Stock Levels
1500 In stock
Attributes
  • SW1
    23.0 mm
  • SW2
    25.2 mm
  • D
    26.5 mm
  • H
    16.5 mm
  • h
    14.5 mm
Threaded Sealing Cap M12 x 1.5 HDPE Yellow

10262832

Price Range
£ 0.0844 - £ 0.0827

Stock Levels
Request the lead time here
Attributes
  • SW1
    14.0 mm
  • SW2
    15.4 mm
  • D
    16.5 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap 1-5/8-12 in HDPE Yellow

10263174

Price Range
£ 0.3869 - £ 0.3798

Stock Levels
Request the lead time here
Attributes
  • SW1
    45.0 mm
  • SW2
    49.4 mm
  • D
    51.0 mm
  • H
    19.0 mm
  • h
    16.5 mm
Threaded Sealing Cap M8 x 1 HDPE Yellow

10262801

Price Range
£ 0.0752 - £ 0.0737

Stock Levels
21780 In stock
Attributes
  • SW1
    10.0 mm
  • SW2
    11.0 mm
  • D
    12.0 mm
  • H
    13.0 mm
  • h
    11.0 mm
Threaded Sealing Cap 1-3/4-12 in HDPE Yellow

10263181

Price Range
£ 0.4167 - £ 0.4082

Stock Levels
2440 In stock
Attributes
  • SW1
    48.0 mm
  • SW2
    52.6 mm
  • D
    54.5 mm
  • H
    17.0 mm
  • h
    14.5 mm
Threaded Sealing Cap M10 x 1 HDPE Yellow

10262818

Price Range
£ 0.0798 - £ 0.0782

Stock Levels
2000 In stock
Attributes
  • SW1
    12.0 mm
  • SW2
    13.2 mm
  • D
    14.2 mm
  • H
    13.0 mm
  • h
    11.0 mm
Threaded Sealing Cap 1-7/8-12 in HDPE Yellow

10263198

Price Range
£ 0.5272 - £ 0.5173

Stock Levels
Request the lead time here
Attributes
  • SW1
    52.0 mm
  • SW2
    57.0 mm
  • D
    59.0 mm
  • H
    19.0 mm
  • h
    16.5 mm
Threaded Sealing Cap M12 x 1 HDPE Yellow

10262825

Price Range
£ 0.083 - £ 0.0813

Stock Levels
27360 In stock
Attributes
  • SW1
    14.0 mm
  • SW2
    15.4 mm
  • D
    16.5 mm
  • H
    13.0 mm
  • h
    11.0 mm
Threaded Sealing Cap M14 x 1.5 HDPE Yellow

10262849

Price Range
£ 0.0922 - £ 0.0904

Stock Levels
64689 In stock
Attributes
  • SW1
    16.0 mm
  • SW2
    17.5 mm
  • D
    18.5 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap M16 x 1.5 HDPE Yellow

10262856

Price Range
£ 0.0993 - £ 0.0973

Stock Levels
2000 In stock
Attributes
  • SW1
    18.0 mm
  • SW2
    19.7 mm
  • D
    21.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap 5/8-14 in HDPE Yellow

10263242

Price Range
£ 0.1386 - £ 0.1359

Stock Levels
Request the lead time here
Attributes
  • SW1
    25.0 mm
  • SW2
    27.4 mm
  • D
    29.0 mm
  • H
    17.0 mm
  • h
    15.0 mm
Threaded Sealing Cap 1/4-19 in HDPE Yellow

10263211

Price Range
£ 0.0983 - £ 0.0963

Stock Levels
18023 In stock
Attributes
  • SW1
    15.0 mm
  • SW2
    16.5 mm
  • D
    17.5 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap 1/8-28 in HDPE Yellow

10263204

Price Range
£ 0.0766 - £ 0.0751

Stock Levels
1500 In stock
Attributes
  • SW1
    12.0 mm
  • SW2
    13.2 mm
  • D
    14.0 mm
  • H
    13.0 mm
  • h
    11.0 mm
Threaded Sealing Cap 7/8-14 in HDPE Yellow

10263259

Price Range
£ 0.2069 - £ 0.1984

Stock Levels
14839 In stock
Attributes
  • SW1
    32.0 mm
  • SW2
    35.1 mm
  • D
    36.0 mm
  • H
    17.0 mm
  • h
    15.0 mm
Threaded Sealing Cap 1-1/2-11 in HDPE Yellow

10263280

Price Range
£ 0.5556 - £ 0.5443

Stock Levels
Request the lead time here
Attributes
  • SW1
    50.0 mm
  • SW2
    54.8 mm
  • D
    56.0 mm
  • H
    19.5 mm
  • h
    17.0 mm
Threaded Sealing Cap 7/16 in HDPE Yellow

10434987

Price Range
£ 0.1513 - £ 0.1133

Stock Levels
Request the lead time here
Attributes
  • SW1
    13.0 mm
  • SW2
    14.3 mm
  • D
    15.5 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap 1/4-28 in HDPE Yellow

10263013

Price Range
£ 0.0766 - £ 0.0751

Stock Levels
61228 In stock
Attributes
  • SW1
    8.0 mm
  • SW2
    8.8 mm
  • D
    10.0 mm
  • H
    13.5 mm
  • h
    11.5 mm
Threaded Sealing Cap 1-3/8-12 in HDPE Yellow

10263150

Price Range
£ 0.9461 - £ 0.3118

Stock Levels
1750 In stock
Attributes
  • SW1
    38.0 mm
  • SW2
    41.7 mm
  • D
    43.0 mm
  • H
    18.5 mm
  • h
    16.5 mm
Threaded Sealing Cap M24 x 1.5 HDPE Yellow

10262894

Price Range
£ 0.1374 - £ 0.1347

Stock Levels
21495 In stock
Attributes
  • SW1
    26.0 mm
  • SW2
    28.5 mm
  • D
    30.0 mm
  • H
    15.0 mm
  • h
    13.0 mm