10337134
1258285
| Quantity | Unit price |
|---|---|
| 500 + | £ 0.0928 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| SW1 | 13.0 mm |
|---|---|
| SW1 | 0.512 in |
| SW2 | 14.3 mm |
| SW2 | 0.563 in |
| D | 15.5 mm |
| D | 0.61 in |
| H | 15.0 mm |
| H | 0.591 in |
| h | 16.5 mm |
| h | 0.65 in |
| Thread Standard | UNF |
| Thread Size | 7/16-20 in |
| Colour | Yellow |
| Full Material | High Density Polyethylene |
| Washer Material | Neoprene Rubber |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue