Menu Search

Threaded Protection Plugs

In stock

Threaded Protection Plugs designed for use on BSP and Gas Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. The knurled head design allows easy hand installation and removal on pipes and tubes, by simply twisting.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic, pneumatic and general engineering industries.
Material: LDPE, Nylon 6, LDPE - PIR Colour: Red, Natural Series Code: SR1002, SR5757, SR1054

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
63 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour H L Thread Standard Type View
£ 0.1162 - £ 0.3215 7200 In stock
23.5 mm
M18 x 1;5
Red
18.2 mm
13.5 mm
Metric
2
£ 0.085 - £ 0.1958 Request the lead time here
15.3 mm
M10 x 1;0
Red
14.6 mm
10.4 mm
Metric
2
10068526 £ 0.0593 - £ 0.1334 Request the lead time here
17.0 mm
1/4 in - 19 BSP
Red
10.5 mm
4.5 mm
BSP
10071038 £ 0.3529 - £ 0.9567 29880 In stock
49.5 mm
1 1/4 in - 11 BSP/GAS
Red
19.4 mm
15.0 mm
2
10071472 £ 0.0618 - £ 0.1735 64000 In stock
18.8 mm
1/4 in - 19 BSP/GAS
Red
12.8 mm
6.5 mm
2
£ 0.1743 - £ 0.4863 16650 In stock
39.8 mm
1 in - 11 BSP/GAS
Red
27.7 mm
10.8 mm
2
£ 0.0701 - £ 0.1203 3500 In stock
12.3 mm
M8 x 1;0
Red
14.3 mm
9.5 mm
Metric
2
10083017 £ 0.1179 - £ 0.3534 5700 In stock
26.3 mm
M20 x 1;5
Red
18.1 mm
14.0 mm
Metric
2
£ 0.6591 - £ 2.2324 Request the lead time here
105.0 mm
3 in - 11 BSP/GAS
Red
27.8 mm
11.3 mm
2
£ 0.5725 - £ 1.3522 Request the lead time here
13.0 mm
G 1/8
Natural
15.2 mm
7.0 mm
BSP
3
£ 0.6197 - £ 1.4617 Request the lead time here
16.0 mm
G 1/4
Natural
11.0 mm
7.0 mm
BSP
3
£ 1.3805 - £ 3.2689 8200 In stock
41.0 mm
G 1
Natural
21.0 mm
11.0 mm
BSP
3
£ 0.0931 - £ 0.2232 Request the lead time here
18.5 mm
M12 x 1;0
Red
16.7 mm
10.7 mm
Metric
2
10083000 £ 0.1155 - £ 0.3083 5100 In stock
22.0 mm
M16 x 1;5
Red
17.2 mm
13.5 mm
Metric
2
10071137 £ 0.4266 - £ 1.3315 12280 In stock
73.7 mm
2 in - 11 BSP/GAS
Red
28.2 mm
10.7 mm
2
10071489 £ 0.0965 - £ 0.271 3600 In stock
28.0 mm
1/2 in - 14 BSP/GAS
Red
17.0 mm
10.7 mm
2
10072981 £ 0.0661 - £ 0.1833 11000 In stock
22.2 mm
3/8 in - 19 BSP/GAS
Red
12.0 mm
5.5 mm
2
10068540 £ 0.0646 - £ 0.1453 1500 In stock
21.0 mm
3/8 in - 19 BSP
Red
12.3 mm
6.3 mm
BSP
10071199 £ 0.108 - £ 0.3029 7500 In stock
31.3 mm
5/8 in - 14 BSP/GAS
Red
32.3 mm
13.9 mm
2
10071663 £ 0.0581 - £ 0.1637 6000 In stock
16.4 mm
1/8 in - 18 BSP/GAS
Red
14.7 mm
4.2 mm
2
  • of 4
Threaded Plug M18 x 1;5 23.5 mm 13.5 mm LDPE - PIR Red

10071021

Price Range
£ 0.3215 - £ 0.1162

Stock Levels
7200 In stock
Attributes
  • D
    23.5 mm
  • H
    18.2 mm
  • L
    13.5 mm
  • Thread Size
    M18 x 1;5
  • Thread Standard
    Metric
Threaded Plug M10 x 1;0 15.3 mm 10.4 mm LDPE - PIR Red

10082966

Price Range
£ 0.1958 - £ 0.085

Stock Levels
Request the lead time here
Attributes
  • D
    15.3 mm
  • H
    14.6 mm
  • L
    10.4 mm
  • Thread Size
    M10 x 1;0
  • Thread Standard
    Metric
Threaded Plug 1/4 in - 19 BSP 17.0 mm 4.5 mm LDPE - PIR Red

10068526

Price Range
£ 0.1334 - £ 0.0593

Stock Levels
Request the lead time here
Attributes
  • D
    17.0 mm
  • H
    10.5 mm
  • L
    4.5 mm
  • Thread Size
    1/4 in - 19 BSP
  • Thread Standard
    BSP
Threaded Plug 1 1/4 in - 11 BSP/GAS 49.5 mm 15.0 mm LDPE - PIR Red

10071038

Price Range
£ 0.9567 - £ 0.3529

Stock Levels
29880 In stock
Attributes
  • D
    49.5 mm
  • H
    19.4 mm
  • L
    15.0 mm
  • Thread Size
    1 1/4 in - 11 BSP/GAS
  • Type
    2
Threaded Plug 1/4 in - 19 BSP/GAS 18.8 mm 6.5 mm LDPE - PIR Red

10071472

Price Range
£ 0.1735 - £ 0.0618

Stock Levels
64000 In stock
Attributes
  • D
    18.8 mm
  • H
    12.8 mm
  • L
    6.5 mm
  • Thread Size
    1/4 in - 19 BSP/GAS
  • Type
    2
Threaded Plug 1 in - 11 BSP/GAS 39.8 mm 10.8 mm LDPE - PIR Red

10072158

Price Range
£ 0.4863 - £ 0.1743

Stock Levels
16650 In stock
Attributes
  • D
    39.8 mm
  • H
    27.7 mm
  • L
    10.8 mm
  • Thread Size
    1 in - 11 BSP/GAS
  • Type
    2
Threaded Plug M8 x 1;0 12.3 mm 9.5 mm LDPE - PIR Red

10082959

Price Range
£ 0.1203 - £ 0.0701

Stock Levels
3500 In stock
Attributes
  • D
    12.3 mm
  • H
    14.3 mm
  • L
    9.5 mm
  • Thread Size
    M8 x 1;0
  • Thread Standard
    Metric
Threaded Plug M20 x 1;5 26.3 mm 14.0 mm LDPE - PIR Red

10083017

Price Range
£ 0.3534 - £ 0.1179

Stock Levels
5700 In stock
Attributes
  • D
    26.3 mm
  • H
    18.1 mm
  • L
    14.0 mm
  • Thread Size
    M20 x 1;5
  • Thread Standard
    Metric
Threaded Plug 3 in - 11 BSP/GAS 105.0 mm 11.3 mm LDPE - PIR Red

10070482

Price Range
£ 2.2324 - £ 0.6591

Stock Levels
Request the lead time here
Attributes
  • D
    105.0 mm
  • H
    27.8 mm
  • L
    11.3 mm
  • Thread Size
    3 in - 11 BSP/GAS
  • Type
    2
Threaded Plug G 1/8 13.0 mm 7.0 mm Nylon 6 Natural

10182710

Price Range
£ 1.3522 - £ 0.5725

Stock Levels
Request the lead time here
Attributes
  • D
    13.0 mm
  • H
    15.2 mm
  • L
    7.0 mm
  • Thread Size
    G 1/8
  • Thread Standard
    BSP
Threaded Plug G 1/4 16.0 mm 7.0 mm Nylon 6 Natural

10182727

Price Range
£ 1.4617 - £ 0.6197

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • H
    11.0 mm
  • L
    7.0 mm
  • Thread Size
    G 1/4
  • Thread Standard
    BSP
Threaded Plug G 1 41.0 mm 11.0 mm Nylon 6 Natural

10182765

Price Range
£ 3.2689 - £ 1.3805

Stock Levels
8200 In stock
Attributes
  • D
    41.0 mm
  • H
    21.0 mm
  • L
    11.0 mm
  • Thread Size
    G 1
  • Thread Standard
    BSP
Threaded Plug M12 x 1;0 18.5 mm 10.7 mm LDPE - PIR Red

10082973

Price Range
£ 0.2232 - £ 0.0931

Stock Levels
Request the lead time here
Attributes
  • D
    18.5 mm
  • H
    16.7 mm
  • L
    10.7 mm
  • Thread Size
    M12 x 1;0
  • Thread Standard
    Metric
Threaded Plug M16 x 1;5 22.0 mm 13.5 mm LDPE - PIR Red

10083000

Price Range
£ 0.3083 - £ 0.1155

Stock Levels
5100 In stock
Attributes
  • D
    22.0 mm
  • H
    17.2 mm
  • L
    13.5 mm
  • Thread Size
    M16 x 1;5
  • Thread Standard
    Metric
Threaded Plug 2 in - 11 BSP/GAS 73.7 mm 10.7 mm LDPE - PIR Red

10071137

Price Range
£ 1.3315 - £ 0.4266

Stock Levels
12280 In stock
Attributes
  • D
    73.7 mm
  • H
    28.2 mm
  • L
    10.7 mm
  • Thread Size
    2 in - 11 BSP/GAS
  • Type
    2
Threaded Plug 1/2 in - 14 BSP/GAS 28.0 mm 10.7 mm LDPE - PIR Red

10071489

Price Range
£ 0.271 - £ 0.0965

Stock Levels
3600 In stock
Attributes
  • D
    28.0 mm
  • H
    17.0 mm
  • L
    10.7 mm
  • Thread Size
    1/2 in - 14 BSP/GAS
  • Type
    2
Threaded Plug 3/8 in - 19 BSP/GAS 22.2 mm 5.5 mm LDPE - PIR Red

10072981

Price Range
£ 0.1833 - £ 0.0661

Stock Levels
11000 In stock
Attributes
  • D
    22.2 mm
  • H
    12.0 mm
  • L
    5.5 mm
  • Thread Size
    3/8 in - 19 BSP/GAS
  • Type
    2
Threaded Plug 3/8 in - 19 BSP 21.0 mm 6.3 mm LDPE - PIR Red

10068540

Price Range
£ 0.1453 - £ 0.0646

Stock Levels
1500 In stock
Attributes
  • D
    21.0 mm
  • H
    12.3 mm
  • L
    6.3 mm
  • Thread Size
    3/8 in - 19 BSP
  • Thread Standard
    BSP
Threaded Plug 5/8 in - 14 BSP/GAS 31.3 mm 13.9 mm LDPE - PIR Red

10071199

Price Range
£ 0.3029 - £ 0.108

Stock Levels
7500 In stock
Attributes
  • D
    31.3 mm
  • H
    32.3 mm
  • L
    13.9 mm
  • Thread Size
    5/8 in - 14 BSP/GAS
  • Type
    2
Threaded Plug 1/8 in - 18 BSP/GAS 16.4 mm 4.2 mm LDPE - PIR Red

10071663

Price Range
£ 0.1637 - £ 0.0581

Stock Levels
6000 In stock
Attributes
  • D
    16.4 mm
  • H
    14.7 mm
  • L
    4.2 mm
  • Thread Size
    1/8 in - 18 BSP/GAS
  • Type
    2