Threaded Protection Plugs designed for use on BSP and Gas Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. The knurled head design allows easy hand installation and removal on pipes and tubes, by simply twisting.
Material: LDPE, Nylon 6, LDPE - PIR Colour: Red, Natural Series Code: SR1002, SR5757, SR1054
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | H | L | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10081822 | £ 0.3742 - £ 1.0497 | 26460 In stock |
2.173 in
55.2 mm
|
1 1/2 in - 11 BSP/GAS
|
Red
|
1.091 in
27.7 mm
|
0.425 in
10.8 mm
|
|
2
|
|
| £ 0.5725 - £ 1.3522 | Request the lead time here |
0.512 in
13.0 mm
|
G 1/8
|
Natural
|
0.598 in
15.2 mm
|
0.276 in
7.0 mm
|
BSP
|
3
|
||
| 10071199 | £ 0.108 - £ 0.3029 | 7500 In stock |
1.232 in
31.3 mm
|
5/8 in - 14 BSP/GAS
|
Red
|
1.272 in
32.3 mm
|
0.547 in
13.9 mm
|
|
2
|
|
| 10071663 | £ 0.0581 - £ 0.1637 | 6000 In stock |
0.646 in
16.4 mm
|
1/8 in - 18 BSP/GAS
|
Red
|
0.579 in
14.7 mm
|
0.165 in
4.2 mm
|
|
2
|
|
| £ 1.3805 - £ 3.2689 | 8200 In stock |
1.614 in
41.0 mm
|
G 1
|
Natural
|
0.827 in
21.0 mm
|
0.433 in
11.0 mm
|
BSP
|
3
|
||
| £ 0.0931 - £ 0.2232 | Request the lead time here |
0.728 in
18.5 mm
|
M12 x 1;0
|
Red
|
0.657 in
16.7 mm
|
0.421 in
10.7 mm
|
Metric
|
2
|
||
| 10083000 | £ 0.1155 - £ 0.3083 | 14100 In stock |
0.866 in
22.0 mm
|
M16 x 1;5
|
Red
|
0.677 in
17.2 mm
|
0.531 in
13.5 mm
|
Metric
|
2
|
|
| £ 0.1445 - £ 0.4996 | Request the lead time here |
1.496 in
38.0 mm
|
7/8 in - 14 BSP/GAS
|
Red
|
1.244 in
31.6 mm
|
0.531 in
13.5 mm
|
|
2
|
||
| 10071946 | £ 0.1182 - £ 0.3269 | 29700 In stock |
1.272 in
32.3 mm
|
3/4 in - 14 BSP/GAS
|
Red
|
1.102 in
28.0 mm
|
0.433 in
11.0 mm
|
|
2
|
|
| £ 0.0948 - £ 0.2131 | 19500 In stock |
1.063 in
27.0 mm
|
1/2 in - 14 BSP
|
Red
|
0.504 in
12.8 mm
|
0.268 in
6.8 mm
|
BSP
|
|
||
| £ 0.085 - £ 0.1958 | Request the lead time here |
0.602 in
15.3 mm
|
M10 x 1;0
|
Red
|
0.575 in
14.6 mm
|
0.409 in
10.4 mm
|
Metric
|
2
|
||
| 10068526 | £ 0.0593 - £ 0.1334 | Request the lead time here |
0.669 in
17.0 mm
|
1/4 in - 19 BSP
|
Red
|
0.413 in
10.5 mm
|
0.177 in
4.5 mm
|
BSP
|
|
|
| 10071038 | £ 0.3529 - £ 0.9567 | 29880 In stock |
1.949 in
49.5 mm
|
1 1/4 in - 11 BSP/GAS
|
Red
|
0.764 in
19.4 mm
|
0.591 in
15.0 mm
|
|
2
|
|
| 10071472 | £ 0.0618 - £ 0.1735 | 49000 In stock |
0.74 in
18.8 mm
|
1/4 in - 19 BSP/GAS
|
Red
|
0.504 in
12.8 mm
|
0.256 in
6.5 mm
|
|
2
|
|
| £ 0.1743 - £ 0.4863 | 7650 In stock |
1.567 in
39.8 mm
|
1 in - 11 BSP/GAS
|
Red
|
1.091 in
27.7 mm
|
0.425 in
10.8 mm
|
|
2
|
||
| £ 0.1162 - £ 0.3215 | 3200 In stock |
0.925 in
23.5 mm
|
M18 x 1;5
|
Red
|
0.717 in
18.2 mm
|
0.531 in
13.5 mm
|
Metric
|
2
|
||
| £ 0.6197 - £ 1.4617 | Request the lead time here |
0.63 in
16.0 mm
|
G 1/4
|
Natural
|
0.433 in
11.0 mm
|
0.276 in
7.0 mm
|
BSP
|
3
|
||
| 10068540 | £ 0.0646 - £ 0.1453 | 1500 In stock |
0.827 in
21.0 mm
|
3/8 in - 19 BSP
|
Red
|
0.484 in
12.3 mm
|
0.248 in
6.3 mm
|
BSP
|
|
|
| 10071137 | £ 0.4266 - £ 1.3315 | 12280 In stock |
2.902 in
73.7 mm
|
2 in - 11 BSP/GAS
|
Red
|
1.11 in
28.2 mm
|
0.421 in
10.7 mm
|
|
2
|
|
| 10071489 | £ 0.0965 - £ 0.271 | 3600 In stock |
1.102 in
28.0 mm
|
1/2 in - 14 BSP/GAS
|
Red
|
0.669 in
17.0 mm
|
0.421 in
10.7 mm
|
|
2
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue