10145838
8437000
| Quantity | Unit price |
|---|---|
| 500 - 999 | £ 0.7021 |
| 1000 + | £ 0.3695 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.063 in |
|---|---|
| D | 27.0 mm |
| H | 0.827 in |
| H | 21.0 mm |
| L | 14.0 mm |
| L | 0.551 in |
| Compatible Thread Sizes (All) | 13/16 x 16 |
| Material | HDPE |
| Colour | Yellow |
| Type | 4 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue