| Quantity | Unit price |
|---|---|
| 1000 - 1999 | £ 0.4988 |
| 2000 + | £ 0.2045 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.787 in |
|---|---|
| D | 20.0 mm |
| H | 0.728 in |
| H | 18.5 mm |
| L | 12.0 mm |
| L | 0.472 in |
| Compatible Thread Sizes (All) | 9/16 x 18 |
| Material | HDPE |
| Colour | Yellow |
| Type | 4 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue