10186220
110185
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 2.9766 |
| 1000 + | £ 0.5912 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.339 in |
|---|---|
| D | 34.0 mm |
| H | 31.0 mm |
| H | 1.22 in |
| L | 24.6 mm |
| L | 0.969 in |
| Compatible Thread Sizes (All) | 11⁄16 in x 14 |
| Material | LDPE |
| Colour | Red |
| Type | 1 |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue