10186145
110177
| Quantity | Unit price |
|---|---|
| 850 - 8499 | £ 0.2628 |
| 8500 + | £ 0.0762 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 15.3 mm |
|---|---|
| D | 0.602 in |
| H | 0.72 in |
| H | 18.3 mm |
| L | 0.469 in |
| L | 11.9 mm |
| Compatible Thread Sizes (All) | 3/8 in x 24 |
| Material | LDPE |
| Colour | Red |
| Type | 1 |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue