Menu Search

Threaded Protection Plugs - Quick Fit

In stock

These Quick Fit Threaded Protection Plugs protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It conceals the initial thread of ordinary female threads. It is reusable and cost-effective material with less heat but excellent chemical resistance. Its ergonomic pull tab makes it simple to install and remove. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Its ergonomic pull tab makes it simple to install and remove.
  • It is reusable and cost-effective material with less heat but excellent chemical resistance.
  • Used in various applications, including hydraulic, pneumatic and general engineering industries.
Material: LDPE - PIR, LDPE Colour: Red Series Code: SR1009

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
23 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size PD Colour Material H L View
£ 0.1142 - £ 0.1861 4000 In stock
20.6 mm
1/2 in - 20 UNF/JIC
20.0 mm
Red
LDPE - PIR
9.1 mm
5.9 mm
£ 0.1615 - £ 0.2763 5000 In stock
30.2 mm
5/8 in - 14 BSP/GAS
14.0 mm
Red
LDPE - PIR
9.2 mm
6.0 mm
£ 0.1135 - £ 0.2976 Request the lead time here
29.5 mm
M20 x 1;5
1.5 mm
Red
LDPE - PIR
13.0 mm
8.0 mm
£ 0.316 - £ 0.8291 13200 In stock
45.6 mm
M36 x 2;0
2.0 mm
Red
LDPE - PIR
16.7 mm
10.5 mm
10085660 £ 0.1109 - £ 0.2923 19500 In stock
23.6 mm
M16 x 1;5
1.5 mm
Red
LDPE - PIR
12.0 mm
8.0 mm
£ 0.3756 - £ 0.9886 280 In stock
64.7 mm
M42 x 2;0
2.0 mm
Red
LDPE - PIR
21.5 mm
15.6 mm
£ 0.0966 - £ 0.2482 300 In stock
26.7 mm
3/4 in - 16 UNF/JIC
16.0 mm
Red
LDPE - PIR
9.3 mm
5.9 mm
£ 0.0768 - £ 0.1969 14000 In stock
21.4 mm
9/16 in - 18 UNF/JIC
18.0 mm
Red
LDPE - PIR
9.0 mm
5.9 mm
£ 0.1136 - £ 0.2976 8600 In stock
34.0 mm
3/4 in - 14 BSP/GAS
14.0 mm
Red
LDPE - PIR
9.1 mm
6.1 mm
£ 0.1885 - £ 0.4783 1200 In stock
40.3 mm
1 5/16 in - 12 UNF/JIC
12.0 mm
Red
LDPE - PIR
9.4 mm
6.0 mm
£ 0.0629 - £ 0.161 18500 In stock
18.5 mm
7/16 in - 20 UNF/JIC
20.0 mm
Red
LDPE - PIR
9.0 mm
5.9 mm
£ 0.0593 - £ 0.1509 29000 In stock
20.5 mm
1/4 in - 19 BSP/GAS
19.0 mm
Red
LDPE - PIR
9.2 mm
6.0 mm
£ 0.1672 - £ 0.4385 19050 In stock
40.2 mm
1 in - 11 BSP/GAS
11.0 mm
Red
LDPE - PIR
9.0 mm
5.7 mm
£ 0.1814 - £ 0.4757 15600 In stock
39.9 mm
M30 x 2;0
2.0 mm
Red
LDPE - PIR
14.5 mm
9.5 mm
£ 0.1131 - £ 0.2896 5500 In stock
29.8 mm
7/8 in - 14 UNF/JIC
14.0 mm
Red
LDPE - PIR
9.2 mm
6.2 mm
£ 0.1136 - £ 0.3003 3800 In stock
33.2 mm
3/4 in - 14 BSP/GAS
14.0 mm
Red
LDPE - PIR
12.5 mm
6.8 mm
£ 0.3387 - £ 0.8956 1600 In stock
49.5 mm
1 1/4 in - 11 BSP/GAS
11.0 mm
Red
LDPE - PIR
18.7 mm
12.9 mm
£ 0.1105 - £ 0.2896 17500 In stock
21.5 mm
M14 x 1;5
1.5 mm
Red
LDPE - PIR
12.5 mm
8.0 mm
£ 0.1353 - £ 0.3481 1200 In stock
33.9 mm
1 1/16 in - 12 UNF/JIC
12.0 mm
Red
LDPE - PIR
9.0 mm
5.9 mm
£ 0.4167 - £ 1.0896 5180 In stock
57.8 mm
M45 x 2;0
2.0 mm
Red
LDPE - PIR
18.5 mm
12.5 mm
  • of 2
Threaded Protection Plug UNF Threads LDPE - PIR Red

10068762

Price Range
£ 0.1861 - £ 0.1142

Stock Levels
4000 In stock
Attributes
  • D
    20.6 mm
  • H
    9.1 mm
  • L
    5.9 mm
  • Thread Size
    1/2 in - 20 UNF/JIC
  • Thread Standard
    UNF
Threaded Protection Plug BSP Threads LDPE - PIR Red

10068694

Price Range
£ 0.2763 - £ 0.1615

Stock Levels
5000 In stock
Attributes
  • D
    30.2 mm
  • H
    9.2 mm
  • L
    6.0 mm
  • Thread Size
    5/8 in - 14 BSP/GAS
  • Thread Standard
    BSP
Threaded Protection Plug Metric Threads LDPE - PIR Red

10092279

Price Range
£ 0.2976 - £ 0.1135

Stock Levels
Request the lead time here
Attributes
  • D
    29.5 mm
  • H
    13.0 mm
  • L
    8.0 mm
  • Thread Size
    M20 x 1;5
  • Thread Standard
    Metric
Threaded Protection Plug Metric Threads M36 x 2;0 LDPE - PIR Red

10085677

Price Range
£ 0.8291 - £ 0.316

Stock Levels
13200 In stock
Attributes
  • D
    45.6 mm
  • H
    16.7 mm
  • L
    10.5 mm
  • Thread Size
    M36 x 2;0
  • Thread Standard
    Metric
Threaded Protection Plug Metric Threads LDPE - PIR Red

10085660

Price Range
£ 0.2923 - £ 0.1109

Stock Levels
19500 In stock
Attributes
  • D
    23.6 mm
  • H
    12.0 mm
  • L
    8.0 mm
  • Thread Size
    M16 x 1;5
  • Thread Standard
    Metric
Threaded Protection Plug Metric Threads LDPE - PIR Red

10085561

Price Range
£ 0.9886 - £ 0.3756

Stock Levels
280 In stock
Attributes
  • D
    64.7 mm
  • H
    21.5 mm
  • L
    15.6 mm
  • Thread Size
    M42 x 2;0
  • Thread Standard
    Metric
Threaded Protection Plug UNF Threads LDPE - PIR Red

10068809

Price Range
£ 0.2482 - £ 0.0966

Stock Levels
300 In stock
Attributes
  • D
    26.7 mm
  • H
    9.3 mm
  • L
    5.9 mm
  • Thread Size
    3/4 in - 16 UNF/JIC
  • Thread Standard
    UNF
Threaded Protection Plug UNF Threads LDPE - PIR Red

10068779

Price Range
£ 0.1969 - £ 0.0768

Stock Levels
14000 In stock
Attributes
  • D
    21.4 mm
  • H
    9.0 mm
  • L
    5.9 mm
  • Thread Size
    9/16 in - 18 UNF/JIC
  • Thread Standard
    UNF
Threaded Protection Plug BSP Threads LDPE - PIR Red

10068717

Price Range
£ 0.2976 - £ 0.1136

Stock Levels
8600 In stock
Attributes
  • D
    34.0 mm
  • H
    9.1 mm
  • L
    6.1 mm
  • Thread Size
    3/4 in - 14 BSP/GAS
  • Thread Standard
    BSP
Threaded Protection Plug UNF Threads LDPE - PIR Red

10073087

Price Range
£ 0.4783 - £ 0.1885

Stock Levels
1200 In stock
Attributes
  • D
    40.3 mm
  • H
    9.4 mm
  • L
    6.0 mm
  • Thread Size
    1 5/16 in - 12 UNF/JIC
  • Thread Standard
    UNF
Threaded Protection Plug UNF Threads LDPE - PIR Red

10068755

Price Range
£ 0.161 - £ 0.0629

Stock Levels
18500 In stock
Attributes
  • D
    18.5 mm
  • H
    9.0 mm
  • L
    5.9 mm
  • Thread Size
    7/16 in - 20 UNF/JIC
  • Thread Standard
    UNF
Threaded Protection Plug BSP Threads LDPE - PIR Red

10068618

Price Range
£ 0.1509 - £ 0.0593

Stock Levels
29000 In stock
Attributes
  • D
    20.5 mm
  • H
    9.2 mm
  • L
    6.0 mm
  • Thread Size
    1/4 in - 19 BSP/GAS
  • Thread Standard
    BSP
Threaded Protection Plug BSP Threads LDPE - PIR Red

10068724

Price Range
£ 0.4385 - £ 0.1672

Stock Levels
19050 In stock
Attributes
  • D
    40.2 mm
  • H
    9.0 mm
  • L
    5.7 mm
  • Thread Size
    1 in - 11 BSP/GAS
  • Thread Standard
    BSP
Threaded Protection Plug Metric Threads LDPE - PIR Red

10085615

Price Range
£ 0.4757 - £ 0.1814

Stock Levels
15600 In stock
Attributes
  • D
    39.9 mm
  • H
    14.5 mm
  • L
    9.5 mm
  • Thread Size
    M30 x 2;0
  • Thread Standard
    Metric
Threaded Protection Plug UNF Threads LDPE - PIR Red

10068816

Price Range
£ 0.2896 - £ 0.1131

Stock Levels
5500 In stock
Attributes
  • D
    29.8 mm
  • H
    9.2 mm
  • L
    6.2 mm
  • Thread Size
    7/8 in - 14 UNF/JIC
  • Thread Standard
    UNF
Threaded Protection Plug BSP Threads LDPE - PIR Red

10085691

Price Range
£ 0.3003 - £ 0.1136

Stock Levels
3800 In stock
Attributes
  • D
    33.2 mm
  • H
    12.5 mm
  • L
    6.8 mm
  • Thread Size
    3/4 in - 14 BSP/GAS
  • Thread Standard
    BSP
Threaded Protection Plug BSP Threads LDPE - PIR Red

10085707

Price Range
£ 0.8956 - £ 0.3387

Stock Levels
1600 In stock
Attributes
  • D
    49.5 mm
  • H
    18.7 mm
  • L
    12.9 mm
  • Thread Size
    1 1/4 in - 11 BSP/GAS
  • Thread Standard
    BSP
Threaded Protection Plug Metric Threads LDPE - PIR Red

10085653

Price Range
£ 0.2896 - £ 0.1105

Stock Levels
17500 In stock
Attributes
  • D
    21.5 mm
  • H
    12.5 mm
  • L
    8.0 mm
  • Thread Size
    M14 x 1;5
  • Thread Standard
    Metric
Threaded Protection Plug UNF Threads LDPE - PIR Red

10072998

Price Range
£ 0.3481 - £ 0.1353

Stock Levels
1200 In stock
Attributes
  • D
    33.9 mm
  • H
    9.0 mm
  • L
    5.9 mm
  • Thread Size
    1 1/16 in - 12 UNF/JIC
  • Thread Standard
    UNF
Threaded Protection Plug Metric Threads LDPE - PIR Red

10085639

Price Range
£ 1.0896 - £ 0.4167

Stock Levels
5180 In stock
Attributes
  • D
    57.8 mm
  • H
    18.5 mm
  • L
    12.5 mm
  • Thread Size
    M45 x 2;0
  • Thread Standard
    Metric