Threaded Protection Plugs designed for use on NPT Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. Can be installed by hand or using a 12-point socket head. Designed for strength and abrasion resistance. Can withstand temperatures from -40F up to 230F (-40C to 110C).
Material: HDPE, PEEK Colour: Red, Brown Series Code: SR5759, SRK0083
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | Material | H | L | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1682 - £ 0.1869 | 3660 In stock |
1.567 in
39.8 mm
|
1 in NPT
|
Red
|
HDPE
|
0.5 in
12.7 mm
|
0.252 in
6.4 mm
|
|
||
| £ 0.106 - £ 0.1484 | 5100 In stock |
1.299 in
33.0 mm
|
3/4 in NPT
|
Red
|
HDPE
|
0.5 in
12.7 mm
|
0.252 in
6.4 mm
|
|
||
| £ 0.0825 - £ 0.0825 | 30000 In stock |
0.724 in
18.4 mm
|
1/4 in NPT
|
Red
|
HDPE
|
0.5 in
12.7 mm
|
0.224 in
5.7 mm
|
|
||
| £ 0.0616 - £ 0.1435 | 650 In stock |
0.902 in
22.9 mm
|
3/8 in NPT
|
Red
|
HDPE
|
0.5 in
12.7 mm
|
0.224 in
5.7 mm
|
|
||
| £ 0.0895 - £ 0.2104 | Request the lead time here |
1.122 in
28.5 mm
|
1/2 in NPT
|
Red
|
HDPE
|
0.5 in
12.7 mm
|
0.252 in
6.4 mm
|
|
||
| £ 7.2005 - £ 7.4982 | Request the lead time here |
|
1/4 in
|
Brown
|
PEEK
|
|
0.236 in
6.0 mm
|
2
|
||
| £ 8.1502 - £ 8.4904 | Request the lead time here |
|
3/8
|
Brown
|
PEEK
|
|
0.315 in
8.0 mm
|
2
|
||
| £ 5.287 - £ 5.5138 | Request the lead time here |
|
1/8 in
|
Brown
|
PEEK
|
|
0.197 in
5.0 mm
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue