Menu Search

Threaded Protection Caps

In stock

Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
148 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour h Material H Thread Standard View
£ 0.0744 - £ 0.0744 25000 In stock
13.3 mm
7/16-20 in
Red
8.0 mm
LDPE - PIR
12.9 mm
UNF/JIC
£ 0.0677 - £ 0.0677 33500 In stock
11.0 mm
3/8-24 in
Red
4.0 mm
LDPE - PIR
8.3 mm
UNF/JIC
£ 0.2508 - £ 0.2508 7339 In stock
38.9 mm
1-7/16-12 in
Red
15.2 mm
LDPE - PIR
21.7 mm
UNF/JIC
10083352 £ 0.1474 - £ 0.1474 5928 In stock
25.3 mm
7/8-18 in
Red
14.0 mm
LDPE - PIR
20.0 mm
UNF/JIC
10075081 £ 0.1474 - £ 0.1474 24000 In stock
24.9 mm
7/8-14 in
Red
14.4 mm
LDPE - PIR
20.2 mm
UNF/JIC
£ 0.0817 - £ 0.0833 Request the lead time here
14.5 mm
1/2-20 in
Red
9.5 mm
LDPE - PIR
13.5 mm
UNF/JIC
£ 0.1057 - £ 0.1057 Request the lead time here
15.9 mm
M14 x 1.5
Red
9.5 mm
LDPE - PIR
12.0 mm
Metric
£ 0.1927 - £ 0.1927 15250 In stock
32.7 mm
1-3/16-12 in
Red
13.0 mm
LDPE - PIR
19.1 mm
UNF/JIC
£ 0.1158 - £ 0.1158 4126 In stock
17.9 mm
M16 x 1.5
Red
9.5 mm
LDPE - PIR
12.0 mm
Metric
10086926 £ 0.1715 - £ 0.1715 11012 In stock
27.6 mm
#1-14 in
Red
12.0 mm
LDPE - PIR
17.2 mm
UNF/JIC
£ 0.0874 - £ 0.0874 Request the lead time here
11.9 mm
M10 x 1
Red
7.5 mm
LDPE - PIR
10.0 mm
Metric
£ 0.3189 - £ 0.3189 28 In stock
50.3 mm
1-7/8-12 in
Red
15.0 mm
LDPE - PIR
25.0 mm
UNF/JIC
£ 0.0936 - £ 0.0936 Request the lead time here
18.2 mm
5/8-18 in
Red
7.5 mm
LDPE - PIR
15.6 mm
UNF/JIC
10073957 £ 0.086 - £ 0.086 Request the lead time here
16.5 mm
9/16-18 in
Red
9.5 mm
LDPE - PIR
13.5 mm
UNF/JIC
10071748 £ 0.1842 - £ 0.1842 36514 In stock
29.4 mm
1-1/16-12 in
Red
11.0 mm
LDPE - PIR
19.0 mm
UNF/JIC
£ 0.1131 - £ 0.1131 7002 In stock
23.0 mm
13/16-16 in
Red
9.3 mm
LDPE - PIR
15.3 mm
UNF/JIC
£ 0.0805 - £ 0.0805 5371 In stock
9.9 mm
M8 x 1
Red
7.0 mm
LDPE - PIR
10.0 mm
Metric
£ 0.2324 - £ 0.2324 1097 In stock
37.4 mm
1-3/8-12 in
Red
10.5 mm
LDPE - PIR
24.5 mm
UNF/JIC
10068946 £ 0.214 - £ 0.214 29900 In stock
36.4 mm
1-5/16-12 in
Red
14.5 mm
LDPE - PIR
22.2 mm
UNF/JIC
10087404 £ 0.8986 - £ 0.8986 Request the lead time here
77.9 mm
2-1/2-11 in
Red
19.0 mm
LDPE - PIR
27.6 mm
BSP
  • of 8
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10070550

Price Range
£ 0.0744 - £ 0.0744

Stock Levels
25000 In stock
Attributes
  • D
    13.3 mm
  • H
    12.9 mm
  • h
    8.0 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    7/16-20 in
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10069950

Price Range
£ 0.0677 - £ 0.0677

Stock Levels
33500 In stock
Attributes
  • D
    11.0 mm
  • H
    8.3 mm
  • h
    4.0 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    3/8-24 in
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10069073

Price Range
£ 0.2508 - £ 0.2508

Stock Levels
7339 In stock
Attributes
  • D
    38.9 mm
  • H
    21.7 mm
  • h
    15.2 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    1-7/16-12 in
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10083352

Price Range
£ 0.1474 - £ 0.1474

Stock Levels
5928 In stock
Attributes
  • D
    25.3 mm
  • H
    20.0 mm
  • h
    14.0 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    7/8-18 in
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10075081

Price Range
£ 0.1474 - £ 0.1474

Stock Levels
24000 In stock
Attributes
  • D
    24.9 mm
  • H
    20.2 mm
  • h
    14.4 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    7/8-14 in
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10071274

Price Range
£ 0.0833 - £ 0.0817

Stock Levels
Request the lead time here
Attributes
  • D
    14.5 mm
  • H
    13.5 mm
  • h
    9.5 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    1/2-20 in
Threaded Cap Metric Threads LDPE - PIR Red

10083505

Price Range
£ 0.1057 - £ 0.1057

Stock Levels
Request the lead time here
Attributes
  • D
    15.9 mm
  • H
    12.0 mm
  • h
    9.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M14 x 1.5
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10069004

Price Range
£ 0.1927 - £ 0.1927

Stock Levels
15250 In stock
Attributes
  • D
    32.7 mm
  • H
    19.1 mm
  • h
    13.0 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    1-3/16-12 in
Threaded Cap Metric Threads LDPE - PIR Red

10083512

Price Range
£ 0.1158 - £ 0.1158

Stock Levels
4126 In stock
Attributes
  • D
    17.9 mm
  • H
    12.0 mm
  • h
    9.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M16 x 1.5
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10086926

Price Range
£ 0.1715 - £ 0.1715

Stock Levels
11012 In stock
Attributes
  • D
    27.6 mm
  • H
    17.2 mm
  • h
    12.0 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    #1-14 in
Threaded Cap Metric Threads LDPE - PIR Red

10083475

Price Range
£ 0.0874 - £ 0.0874

Stock Levels
Request the lead time here
Attributes
  • D
    11.9 mm
  • H
    10.0 mm
  • h
    7.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M10 x 1
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10082546

Price Range
£ 0.3189 - £ 0.3189

Stock Levels
28 In stock
Attributes
  • D
    50.3 mm
  • H
    25.0 mm
  • h
    15.0 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    1-7/8-12 in
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10071670

Price Range
£ 0.0936 - £ 0.0936

Stock Levels
Request the lead time here
Attributes
  • D
    18.2 mm
  • H
    15.6 mm
  • h
    7.5 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    5/8-18 in
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10073957

Price Range
£ 0.086 - £ 0.086

Stock Levels
Request the lead time here
Attributes
  • D
    16.5 mm
  • H
    13.5 mm
  • h
    9.5 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    9/16-18 in
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10071748

Price Range
£ 0.1842 - £ 0.1842

Stock Levels
36514 In stock
Attributes
  • D
    29.4 mm
  • H
    19.0 mm
  • h
    11.0 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    1-1/16-12 in
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10086919

Price Range
£ 0.1131 - £ 0.1131

Stock Levels
7002 In stock
Attributes
  • D
    23.0 mm
  • H
    15.3 mm
  • h
    9.3 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    13/16-16 in
Threaded Cap Metric Threads LDPE - PIR Red

10083468

Price Range
£ 0.0805 - £ 0.0805

Stock Levels
5371 In stock
Attributes
  • D
    9.9 mm
  • H
    10.0 mm
  • h
    7.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M8 x 1
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10085967

Price Range
£ 0.2324 - £ 0.2324

Stock Levels
1097 In stock
Attributes
  • D
    37.4 mm
  • H
    24.5 mm
  • h
    10.5 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    1-3/8-12 in
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10068946

Price Range
£ 0.214 - £ 0.214

Stock Levels
29900 In stock
Attributes
  • D
    36.4 mm
  • H
    22.2 mm
  • h
    14.5 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    1-5/16-12 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10087404

Price Range
£ 0.8986 - £ 0.8986

Stock Levels
Request the lead time here
Attributes
  • D
    77.9 mm
  • H
    27.6 mm
  • h
    19.0 mm
  • Thread Standard
    BSP
  • Thread Size
    2-1/2-11 in