Menu Search

Threaded Protection Caps

In stock

Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
148 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour h Material H Thread Standard View
£ 0.3189 - £ 0.3189 28 In stock
50.3 mm
1-7/8-12 in
Red
15.0 mm
LDPE - PIR
25.0 mm
UNF/JIC
£ 0.1131 - £ 0.1131 7002 In stock
23.0 mm
13/16-16 in
Red
9.3 mm
LDPE - PIR
15.3 mm
UNF/JIC
£ 0.1057 - £ 0.1057 Request the lead time here
15.9 mm
M14 x 1.5
Red
9.5 mm
LDPE - PIR
12.0 mm
Metric
£ 0.1927 - £ 0.1927 15250 In stock
32.7 mm
1-3/16-12 in
Red
13.0 mm
LDPE - PIR
19.1 mm
UNF/JIC
£ 0.2508 - £ 0.2508 7400 In stock
38.9 mm
1-7/16-12 in
Red
15.2 mm
LDPE - PIR
21.7 mm
UNF/JIC
10068946 £ 0.214 - £ 0.214 29900 In stock
36.4 mm
1-5/16-12 in
Red
14.5 mm
LDPE - PIR
22.2 mm
UNF/JIC
£ 0.0817 - £ 0.0833 Request the lead time here
14.5 mm
1/2-20 in
Red
9.5 mm
LDPE - PIR
13.5 mm
UNF/JIC
£ 0.1587 - £ 0.1587 Request the lead time here
24.3 mm
M22 x 1.5
Red
11.5 mm
LDPE - PIR
13.8 mm
Metric
£ 0.0677 - £ 0.0677 33500 In stock
11.0 mm
3/8-24 in
Red
4.0 mm
LDPE - PIR
8.3 mm
UNF/JIC
10071748 £ 0.1842 - £ 0.1842 35514 In stock
29.4 mm
1-1/16-12 in
Red
11.0 mm
LDPE - PIR
19.0 mm
UNF/JIC
£ 0.2282 - £ 0.2282 3039 In stock
34.0 mm
M30 x 2
Red
11.5 mm
LDPE - PIR
14.0 mm
Metric
10074268 £ 0.2849 - £ 0.2849 500 In stock
44.8 mm
1-5/8-12 in
Red
14.0 mm
LDPE - PIR
22.0 mm
UNF/JIC
10075081 £ 0.1474 - £ 0.1474 24000 In stock
24.9 mm
7/8-14 in
Red
14.4 mm
LDPE - PIR
20.2 mm
UNF/JIC
£ 0.0805 - £ 0.0805 5371 In stock
9.9 mm
M8 x 1
Red
7.0 mm
LDPE - PIR
10.0 mm
Metric
£ 0.0744 - £ 0.0744 25000 In stock
13.3 mm
7/16-20 in
Red
8.0 mm
LDPE - PIR
12.9 mm
UNF/JIC
£ 0.0936 - £ 0.0936 Request the lead time here
18.2 mm
5/8-18 in
Red
7.5 mm
LDPE - PIR
15.6 mm
UNF/JIC
10069165 £ 0.0958 - £ 0.0958 Request the lead time here
23.2 mm
1/2-14 in
Red
7.0 mm
LDPE - PIR
13.5 mm
BSP
10071441 £ 0.0704 - £ 0.0704 Request the lead time here
14.8 mm
1/4-19 in
Red
8.0 mm
LDPE - PIR
11.0 mm
BSP
£ 0.2707 - £ 0.2707 1254 In stock
50.3 mm
1-1/2-11 in
Red
14.0 mm
LDPE - PIR
20.5 mm
BSP
10087404 £ 0.8986 - £ 0.8986 Request the lead time here
77.9 mm
2-1/2-11 in
Red
19.0 mm
LDPE - PIR
27.6 mm
BSP
  • of 8
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10082546

Price Range
£ 0.3189 - £ 0.3189

Stock Levels
28 In stock
Attributes
  • D
    50.3 mm
  • H
    25.0 mm
  • h
    15.0 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    1-7/8-12 in
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10086919

Price Range
£ 0.1131 - £ 0.1131

Stock Levels
7002 In stock
Attributes
  • D
    23.0 mm
  • H
    15.3 mm
  • h
    9.3 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    13/16-16 in
Threaded Cap Metric Threads LDPE - PIR Red

10083505

Price Range
£ 0.1057 - £ 0.1057

Stock Levels
Request the lead time here
Attributes
  • D
    15.9 mm
  • H
    12.0 mm
  • h
    9.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M14 x 1.5
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10069004

Price Range
£ 0.1927 - £ 0.1927

Stock Levels
15250 In stock
Attributes
  • D
    32.7 mm
  • H
    19.1 mm
  • h
    13.0 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    1-3/16-12 in
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10069073

Price Range
£ 0.2508 - £ 0.2508

Stock Levels
7400 In stock
Attributes
  • D
    38.9 mm
  • H
    21.7 mm
  • h
    15.2 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    1-7/16-12 in
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10068946

Price Range
£ 0.214 - £ 0.214

Stock Levels
29900 In stock
Attributes
  • D
    36.4 mm
  • H
    22.2 mm
  • h
    14.5 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    1-5/16-12 in
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10071274

Price Range
£ 0.0833 - £ 0.0817

Stock Levels
Request the lead time here
Attributes
  • D
    14.5 mm
  • H
    13.5 mm
  • h
    9.5 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    1/2-20 in
Threaded Cap Metric Threads LDPE - PIR Red

10083543

Price Range
£ 0.1587 - £ 0.1587

Stock Levels
Request the lead time here
Attributes
  • D
    24.3 mm
  • H
    13.8 mm
  • h
    11.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M22 x 1.5
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10069950

Price Range
£ 0.0677 - £ 0.0677

Stock Levels
33500 In stock
Attributes
  • D
    11.0 mm
  • H
    8.3 mm
  • h
    4.0 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    3/8-24 in
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10071748

Price Range
£ 0.1842 - £ 0.1842

Stock Levels
35514 In stock
Attributes
  • D
    29.4 mm
  • H
    19.0 mm
  • h
    11.0 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    1-1/16-12 in
Threaded Cap Metric Threads LDPE - PIR Red

10083581

Price Range
£ 0.2282 - £ 0.2282

Stock Levels
3039 In stock
Attributes
  • D
    34.0 mm
  • H
    14.0 mm
  • h
    11.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M30 x 2
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10074268

Price Range
£ 0.2849 - £ 0.2849

Stock Levels
500 In stock
Attributes
  • D
    44.8 mm
  • H
    22.0 mm
  • h
    14.0 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    1-5/8-12 in
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10075081

Price Range
£ 0.1474 - £ 0.1474

Stock Levels
24000 In stock
Attributes
  • D
    24.9 mm
  • H
    20.2 mm
  • h
    14.4 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    7/8-14 in
Threaded Cap Metric Threads LDPE - PIR Red

10083468

Price Range
£ 0.0805 - £ 0.0805

Stock Levels
5371 In stock
Attributes
  • D
    9.9 mm
  • H
    10.0 mm
  • h
    7.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M8 x 1
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10070550

Price Range
£ 0.0744 - £ 0.0744

Stock Levels
25000 In stock
Attributes
  • D
    13.3 mm
  • H
    12.9 mm
  • h
    8.0 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    7/16-20 in
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10071670

Price Range
£ 0.0936 - £ 0.0936

Stock Levels
Request the lead time here
Attributes
  • D
    18.2 mm
  • H
    15.6 mm
  • h
    7.5 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    5/8-18 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10069165

Price Range
£ 0.0958 - £ 0.0958

Stock Levels
Request the lead time here
Attributes
  • D
    23.2 mm
  • H
    13.5 mm
  • h
    7.0 mm
  • Thread Standard
    BSP
  • Thread Size
    1/2-14 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10071441

Price Range
£ 0.0704 - £ 0.0704

Stock Levels
Request the lead time here
Attributes
  • D
    14.8 mm
  • H
    11.0 mm
  • h
    8.0 mm
  • Thread Standard
    BSP
  • Thread Size
    1/4-19 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10070956

Price Range
£ 0.2707 - £ 0.2707

Stock Levels
1254 In stock
Attributes
  • D
    50.3 mm
  • H
    20.5 mm
  • h
    14.0 mm
  • Thread Standard
    BSP
  • Thread Size
    1-1/2-11 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10087404

Price Range
£ 0.8986 - £ 0.8986

Stock Levels
Request the lead time here
Attributes
  • D
    77.9 mm
  • H
    27.6 mm
  • h
    19.0 mm
  • Thread Standard
    BSP
  • Thread Size
    2-1/2-11 in