Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0744 - £ 0.0744 | 25000 In stock |
0.524 in
13.3 mm
|
7/16-20 in
|
Red
|
0.315 in
8.0 mm
|
LDPE - PIR
|
0.508 in
12.9 mm
|
UNF/JIC
|
||
| £ 0.0677 - £ 0.0677 | 33500 In stock |
0.433 in
11.0 mm
|
3/8-24 in
|
Red
|
0.157 in
4.0 mm
|
LDPE - PIR
|
0.327 in
8.3 mm
|
UNF/JIC
|
||
| £ 0.2508 - £ 0.2508 | 7339 In stock |
1.531 in
38.9 mm
|
1-7/16-12 in
|
Red
|
0.598 in
15.2 mm
|
LDPE - PIR
|
0.854 in
21.7 mm
|
UNF/JIC
|
||
| 10083352 | £ 0.1474 - £ 0.1474 | 5928 In stock |
0.996 in
25.3 mm
|
7/8-18 in
|
Red
|
0.551 in
14.0 mm
|
LDPE - PIR
|
0.787 in
20.0 mm
|
UNF/JIC
|
|
| 10075081 | £ 0.1474 - £ 0.1474 | 24000 In stock |
0.98 in
24.9 mm
|
7/8-14 in
|
Red
|
0.567 in
14.4 mm
|
LDPE - PIR
|
0.795 in
20.2 mm
|
UNF/JIC
|
|
| £ 0.0817 - £ 0.0833 | Request the lead time here |
0.571 in
14.5 mm
|
1/2-20 in
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.531 in
13.5 mm
|
UNF/JIC
|
||
| £ 0.1057 - £ 0.1057 | Request the lead time here |
0.626 in
15.9 mm
|
M14 x 1.5
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.472 in
12.0 mm
|
Metric
|
||
| £ 0.1927 - £ 0.1927 | 15250 In stock |
1.287 in
32.7 mm
|
1-3/16-12 in
|
Red
|
0.512 in
13.0 mm
|
LDPE - PIR
|
0.752 in
19.1 mm
|
UNF/JIC
|
||
| £ 0.1158 - £ 0.1158 | 11000 In stock |
0.705 in
17.9 mm
|
M16 x 1.5
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.472 in
12.0 mm
|
Metric
|
||
| 10086926 | £ 0.1715 - £ 0.1715 | 11012 In stock |
1.087 in
27.6 mm
|
#1-14 in
|
Red
|
0.472 in
12.0 mm
|
LDPE - PIR
|
0.677 in
17.2 mm
|
UNF/JIC
|
|
| £ 0.0874 - £ 0.0874 | Request the lead time here |
0.469 in
11.9 mm
|
M10 x 1
|
Red
|
0.295 in
7.5 mm
|
LDPE - PIR
|
0.394 in
10.0 mm
|
Metric
|
||
| £ 0.3189 - £ 0.3189 | 28 In stock |
1.98 in
50.3 mm
|
1-7/8-12 in
|
Red
|
0.591 in
15.0 mm
|
LDPE - PIR
|
0.984 in
25.0 mm
|
UNF/JIC
|
||
| £ 0.0936 - £ 0.0936 | Request the lead time here |
0.717 in
18.2 mm
|
5/8-18 in
|
Red
|
0.295 in
7.5 mm
|
LDPE - PIR
|
0.614 in
15.6 mm
|
UNF/JIC
|
||
| 10073957 | £ 0.086 - £ 0.086 | Request the lead time here |
0.65 in
16.5 mm
|
9/16-18 in
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.531 in
13.5 mm
|
UNF/JIC
|
|
| 10071748 | £ 0.1842 - £ 0.1842 | 36114 In stock |
1.157 in
29.4 mm
|
1-1/16-12 in
|
Red
|
0.433 in
11.0 mm
|
LDPE - PIR
|
0.748 in
19.0 mm
|
UNF/JIC
|
|
| £ 0.1131 - £ 0.1131 | 7002 In stock |
0.906 in
23.0 mm
|
13/16-16 in
|
Red
|
0.366 in
9.3 mm
|
LDPE - PIR
|
0.602 in
15.3 mm
|
UNF/JIC
|
||
| £ 0.0805 - £ 0.0805 | 5371 In stock |
0.39 in
9.9 mm
|
M8 x 1
|
Red
|
0.276 in
7.0 mm
|
LDPE - PIR
|
0.394 in
10.0 mm
|
Metric
|
||
| £ 0.2324 - £ 0.2324 | 1097 In stock |
1.472 in
37.4 mm
|
1-3/8-12 in
|
Red
|
0.413 in
10.5 mm
|
LDPE - PIR
|
0.965 in
24.5 mm
|
UNF/JIC
|
||
| 10068946 | £ 0.214 - £ 0.214 | 29900 In stock |
1.433 in
36.4 mm
|
1-5/16-12 in
|
Red
|
0.571 in
14.5 mm
|
LDPE - PIR
|
0.874 in
22.2 mm
|
UNF/JIC
|
|
| 10087404 | £ 0.8986 - £ 0.8986 | Request the lead time here |
3.067 in
77.9 mm
|
2-1/2-11 in
|
Red
|
0.748 in
19.0 mm
|
LDPE - PIR
|
1.087 in
27.6 mm
|
BSP
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue