Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.3189 - £ 0.3189 | 1328 In stock |
1.98 in
50.3 mm
|
1-7/8-12 in
|
Red
|
0.591 in
15.0 mm
|
LDPE - PIR
|
0.984 in
25.0 mm
|
UNF/JIC
|
||
| £ 0.0744 - £ 0.0744 | 21000 In stock |
0.524 in
13.3 mm
|
7/16-20 in
|
Red
|
0.315 in
8.0 mm
|
LDPE - PIR
|
0.508 in
12.9 mm
|
UNF/JIC
|
||
| 10073957 | £ 0.086 - £ 0.086 | 131000 In stock |
0.65 in
16.5 mm
|
9/16-18 in
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.531 in
13.5 mm
|
UNF/JIC
|
|
| 10083352 | £ 0.1474 - £ 0.1474 | 5428 In stock |
0.996 in
25.3 mm
|
7/8-18 in
|
Red
|
0.551 in
14.0 mm
|
LDPE - PIR
|
0.787 in
20.0 mm
|
UNF/JIC
|
|
| 10068946 | £ 0.214 - £ 0.214 | 29200 In stock |
1.433 in
36.4 mm
|
1-5/16-12 in
|
Red
|
0.571 in
14.5 mm
|
LDPE - PIR
|
0.874 in
22.2 mm
|
UNF/JIC
|
|
| £ 0.1927 - £ 0.1927 | 15250 In stock |
1.287 in
32.7 mm
|
1-3/16-12 in
|
Red
|
0.512 in
13.0 mm
|
LDPE - PIR
|
0.752 in
19.1 mm
|
UNF/JIC
|
||
| £ 0.0817 - £ 0.0833 | 33000 In stock |
0.571 in
14.5 mm
|
1/2-20 in
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.531 in
13.5 mm
|
UNF/JIC
|
||
| 10074268 | £ 0.2849 - £ 0.2849 | Request the lead time here |
1.764 in
44.8 mm
|
1-5/8-12 in
|
Red
|
0.551 in
14.0 mm
|
LDPE - PIR
|
0.866 in
22.0 mm
|
UNF/JIC
|
|
| £ 0.1587 - £ 0.1587 | Request the lead time here |
0.957 in
24.3 mm
|
M22 x 1.5
|
Red
|
0.453 in
11.5 mm
|
LDPE - PIR
|
0.543 in
13.8 mm
|
Metric
|
||
| £ 0.2508 - £ 0.2508 | 4200 In stock |
1.531 in
38.9 mm
|
1-7/16-12 in
|
Red
|
0.598 in
15.2 mm
|
LDPE - PIR
|
0.854 in
21.7 mm
|
UNF/JIC
|
||
| £ 0.0936 - £ 0.0936 | Request the lead time here |
0.717 in
18.2 mm
|
5/8-18 in
|
Red
|
0.295 in
7.5 mm
|
LDPE - PIR
|
0.614 in
15.6 mm
|
UNF/JIC
|
||
| £ 0.1131 - £ 0.1131 | 11752 In stock |
0.906 in
23.0 mm
|
13/16-16 in
|
Red
|
0.366 in
9.3 mm
|
LDPE - PIR
|
0.602 in
15.3 mm
|
UNF/JIC
|
||
| £ 0.0805 - £ 0.0805 | 5371 In stock |
0.39 in
9.9 mm
|
M8 x 1
|
Red
|
0.276 in
7.0 mm
|
LDPE - PIR
|
0.394 in
10.0 mm
|
Metric
|
||
| £ 0.1057 - £ 0.1057 | Request the lead time here |
0.626 in
15.9 mm
|
M14 x 1.5
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.472 in
12.0 mm
|
Metric
|
||
| 10071748 | £ 0.1842 - £ 0.1842 | 22914 In stock |
1.157 in
29.4 mm
|
1-1/16-12 in
|
Red
|
0.433 in
11.0 mm
|
LDPE - PIR
|
0.748 in
19.0 mm
|
UNF/JIC
|
|
| £ 0.0677 - £ 0.0677 | 33500 In stock |
0.433 in
11.0 mm
|
3/8-24 in
|
Red
|
0.157 in
4.0 mm
|
LDPE - PIR
|
0.327 in
8.3 mm
|
UNF/JIC
|
||
| 10075081 | £ 0.1474 - £ 0.1474 | 38500 In stock |
0.98 in
24.9 mm
|
7/8-14 in
|
Red
|
0.567 in
14.4 mm
|
LDPE - PIR
|
0.795 in
20.2 mm
|
UNF/JIC
|
|
| £ 0.2324 - £ 0.2324 | 1097 In stock |
1.472 in
37.4 mm
|
1-3/8-12 in
|
Red
|
0.413 in
10.5 mm
|
LDPE - PIR
|
0.965 in
24.5 mm
|
UNF/JIC
|
||
| £ 0.0754 - £ 0.1583 | 8800 In stock |
0.965 in
24.5 mm
|
11/16 in
|
Red
|
0.689 in
17.5 mm
|
LDPE - PIR
|
0.965 in
24.5 mm
|
UNF/JIC
|
||
| 10083482 | £ 0.0936 - £ 0.0936 | 42000 In stock |
0.543 in
13.8 mm
|
M12 x 1
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.472 in