Menu Search

Threaded Protection Caps

In stock

Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
148 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour h Material H Thread Standard View
£ 0.0677 - £ 0.0677 33500 In stock
11.0 mm
3/8-24 in
Red
4.0 mm
LDPE - PIR
8.3 mm
UNF/JIC
£ 0.2282 - £ 0.2282 4539 In stock
34.0 mm
M30 x 2
Red
11.5 mm
LDPE - PIR
14.0 mm
Metric
£ 0.1057 - £ 0.1057 Request the lead time here
16.0 mm
M14 x 1.5
Red
9.2 mm
LDPE - PIR
20.6 mm
Metric
10069011 £ 0.2367 - £ 0.2367 73693 In stock
44.4 mm
1-1/4-11 in
Red
13.0 mm
LDPE - PIR
19.8 mm
BSP
10070673 £ 0.0639 - £ 0.0639 54450 In stock
11.8 mm
1/8-28 in
Red
6.5 mm
LDPE - PIR
12.0 mm
BSP
£ 0.1587 - £ 0.1587 14328 In stock
32.4 mm
7/8-14 in
Red
12.5 mm
LDPE - PIR
19.5 mm
BSP
£ 0.197 - £ 0.197 15866 In stock
28.3 mm
M26 x 1.5
Red
11.5 mm
LDPE - PIR
14.0 mm
Metric
£ 0.4053 - £ 0.4053 Request the lead time here
54.7 mm
M52 x 2
Red
13.5 mm
LDPE - PIR
16.0 mm
Metric
£ 0.214 - £ 0.214 Request the lead time here
32.0 mm
M28 x 1.5
Red
12.4 mm
LDPE - PIR
14.0 mm
Metric
£ 0.3175 - £ 0.3175 12 In stock
44.5 mm
M42 x 2
Red
13.5 mm
LDPE - PIR
16.0 mm
Metric
10087022 £ 0.1743 - £ 0.1743 1300 In stock
24.4 mm
M22 x 1.5
Red
17.5 mm
LDPE - PIR
24.5 mm
Metric
10068663 £ 0.0772 - £ 0.0772 109100 In stock
18.7 mm
3/8-19 in
Red
7.4 mm
LDPE - PIR
11.3 mm
BSP
10069615 £ 0.1197 - £ 0.1197 82993 In stock
29.4 mm
3/4-14 in
Red
11.2 mm
LDPE - PIR
17.7 mm
BSP
£ 0.0317 - £ 0.0666 608000 In stock
15.5 mm
M12 x 1.5
Natural
7.0 mm
LDPE - PIR
8.0 mm
Metric
£ 0.1856 - £ 0.1856 1405 In stock
27.2 mm
M25 x 1.5
Red
11.5 mm
LDPE - PIR
14.0 mm
Metric
10083352 £ 0.1474 - £ 0.1474 5928 In stock
25.3 mm
7/8-18 in
Red
14.0 mm
LDPE - PIR
20.0 mm
UNF/JIC
10068946 £ 0.214 - £ 0.214 29900 In stock
36.4 mm
1-5/16-12 in
Red
14.5 mm
LDPE - PIR
22.2 mm
UNF/JIC
£ 0.2707 - £ 0.2707 1354 In stock
50.3 mm
1-1/2-11 in
Red
14.0 mm
LDPE - PIR
20.5 mm
BSP
10087404 £ 0.8986 - £ 0.8986 Request the lead time here
77.9 mm
2-1/2-11 in
Red
19.0 mm
LDPE - PIR
27.6 mm
BSP
£ 0.1856 - £ 0.1856 33199 In stock
36.0 mm
#1-11 in
Red
14.5 mm
LDPE - PIR
19.0 mm
BSP
  • of 8
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10069950

Price Range
£ 0.0677 - £ 0.0677

Stock Levels
33500 In stock
Attributes
  • D
    11.0 mm
  • H
    8.3 mm
  • h
    4.0 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    3/8-24 in
Threaded Cap Metric Threads LDPE - PIR Red

10083581

Price Range
£ 0.2282 - £ 0.2282

Stock Levels
4539 In stock
Attributes
  • D
    34.0 mm
  • H
    14.0 mm
  • h
    11.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M30 x 2
Threaded Cap Metric Threads LDPE - PIR Red

10085936

Price Range
£ 0.1057 - £ 0.1057

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • H
    20.6 mm
  • h
    9.2 mm
  • Thread Standard
    Metric
  • Thread Size
    M14 x 1.5
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10069011

Price Range
£ 0.2367 - £ 0.2367

Stock Levels
73693 In stock
Attributes
  • D
    44.4 mm
  • H
    19.8 mm
  • h
    13.0 mm
  • Thread Standard
    BSP
  • Thread Size
    1-1/4-11 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10070673

Price Range
£ 0.0639 - £ 0.0639

Stock Levels
54450 In stock
Attributes
  • D
    11.8 mm
  • H
    12.0 mm
  • h
    6.5 mm
  • Thread Standard
    BSP
  • Thread Size
    1/8-28 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10072943

Price Range
£ 0.1587 - £ 0.1587

Stock Levels
14328 In stock
Attributes
  • D
    32.4 mm
  • H
    19.5 mm
  • h
    12.5 mm
  • Thread Standard
    BSP
  • Thread Size
    7/8-14 in
Threaded Cap Metric Threads LDPE - PIR Red

10083574

Price Range
£ 0.197 - £ 0.197

Stock Levels
15866 In stock
Attributes
  • D
    28.3 mm
  • H
    14.0 mm
  • h
    11.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M26 x 1.5
Threaded Cap Metric Threads LDPE - PIR Red

10083611

Price Range
£ 0.4053 - £ 0.4053

Stock Levels
Request the lead time here
Attributes
  • D
    54.7 mm
  • H
    16.0 mm
  • h
    13.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M52 x 2
Threaded Cap Metric Threads LDPE - PIR Red

10087565

Price Range
£ 0.214 - £ 0.214

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    14.0 mm
  • h
    12.4 mm
  • Thread Standard
    Metric
  • Thread Size
    M28 x 1.5
Threaded Cap Metric Threads LDPE - PIR Red

10083604

Price Range
£ 0.3175 - £ 0.3175

Stock Levels
12 In stock
Attributes
  • D
    44.5 mm
  • H
    16.0 mm
  • h
    13.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M42 x 2
Threaded Cap Metric Threads LDPE - PIR Red

10087022

Price Range
£ 0.1743 - £ 0.1743

Stock Levels
1300 In stock
Attributes
  • D
    24.4 mm
  • H
    24.5 mm
  • h
    17.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M22 x 1.5
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10068663

Price Range
£ 0.0772 - £ 0.0772

Stock Levels
109100 In stock
Attributes
  • D
    18.7 mm
  • H
    11.3 mm
  • h
    7.4 mm
  • Thread Standard
    BSP
  • Thread Size
    3/8-19 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10069615

Price Range
£ 0.1197 - £ 0.1197

Stock Levels
82993 In stock
Attributes
  • D
    29.4 mm
  • H
    17.7 mm
  • h
    11.2 mm
  • Thread Standard
    BSP
  • Thread Size
    3/4-14 in
Threaded Cap Metric Threads M12 LDPE - PIR Natural

10139585

Price Range
£ 0.0666 - £ 0.0317

Stock Levels
608000 In stock
Attributes
  • D
    15.5 mm
  • H
    8.0 mm
  • h
    7.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M12 x 1.5
Threaded Cap Metric Threads LDPE - PIR Red

10083567

Price Range
£ 0.1856 - £ 0.1856

Stock Levels
1405 In stock
Attributes
  • D
    27.2 mm
  • H
    14.0 mm
  • h
    11.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M25 x 1.5
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10083352

Price Range
£ 0.1474 - £ 0.1474

Stock Levels
5928 In stock
Attributes
  • D
    25.3 mm
  • H
    20.0 mm
  • h
    14.0 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    7/8-18 in
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10068946

Price Range
£ 0.214 - £ 0.214

Stock Levels
29900 In stock
Attributes
  • D
    36.4 mm
  • H
    22.2 mm
  • h
    14.5 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    1-5/16-12 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10070956

Price Range
£ 0.2707 - £ 0.2707

Stock Levels
1354 In stock
Attributes
  • D
    50.3 mm
  • H
    20.5 mm
  • h
    14.0 mm
  • Thread Standard
    BSP
  • Thread Size
    1-1/2-11 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10087404

Price Range
£ 0.8986 - £ 0.8986

Stock Levels
Request the lead time here
Attributes
  • D
    77.9 mm
  • H
    27.6 mm
  • h
    19.0 mm
  • Thread Standard
    BSP
  • Thread Size
    2-1/2-11 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10069561

Price Range
£ 0.1856 - £ 0.1856

Stock Levels
33199 In stock
Attributes
  • D
    36.0 mm
  • H
    19.0 mm
  • h
    14.5 mm
  • Thread Standard
    BSP
  • Thread Size
    #1-11 in