Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View |
---|---|---|---|---|---|---|---|---|---|---|
12954 | £ 0.5598 - £ 0.5598 | Request the lead time here |
2.815 in
71.5 mm
|
2-1/4
|
Red
|
0.906 in
23.0 mm
|
LDPE
|
0.984 in
25.0 mm
|
Gas Threads
|
|
12905 | £ 0.8986 - £ 0.8986 | 1165 In stock |
3.067 in
77.9 mm
|
2-1/2
|
Red
|
0.748 in
19.0 mm
|
LDPE
|
1.087 in
27.6 mm
|
Gas Threads
|
|
£ 0.1856 - £ 0.1856 | 39550 In stock |
1.417 in
36.0 mm
|
1
|
Red
|
0.571 in
14.5 mm
|
LDPE
|
0.748 in
19.0 mm
|
Gas Threads
|
||
10392 | £ 0.0639 - £ 0.0639 | 39000 In stock |
0.465 in
11.8 mm
|
1/8
|
Red
|
0.256 in
6.5 mm
|
LDPE
|
0.472 in
12.0 mm
|
Gas Threads
|
|
£ 0.2508 - £ 0.2508 | 6600 In stock |
1.531 in
38.9 mm
|
1-7/16
|
Red
|
0.598 in
15.2 mm
|
LDPE
|
0.854 in
21.7 mm
|
UNF Threads
|
||
£ 0.0677 - £ 0.0677 | 25431 In stock |
0.433 in
11.0 mm
|
3/8
|
Red
|
0.157 in
4.0 mm
|
LDPE
|
0.327 in
8.3 mm
|
UNF Threads
|
||
£ 0.3189 - £ 0.3189 | 1200 In stock |
1.98 in
50.3 mm
|
1-7/8
|
Red
|
0.591 in
15.0 mm
|
LDPE
|
0.984 in
25.0 mm
|
UNF Threads
|
||
£ 0.0744 - £ 0.0744 | 40800 In stock |
0.524 in
13.3 mm
|
7/16
|
Red
|
0.315 in
8.0 mm
|
LDPE
|
0.508 in
12.9 mm
|
UNF Threads
|
||
12826 | £ 0.1715 - £ 0.1715 | 3200 In stock |
1.087 in
27.6 mm
|
1
|
Red
|
0.472 in
12.0 mm
|
LDPE
|
0.677 in
17.2 mm
|
UNF Threads
|
|
£ 0.0936 - £ 0.0936 | 10075 In stock |
0.717 in
18.2 mm
|
5/8
|
Red
|
0.295 in
7.5 mm
|
LDPE
|
0.614 in
15.6 mm
|
UNF Threads
|
||
£ 0.2282 - £ 0.2282 | 3758 In stock |
1.339 in
34.0 mm
|
M30
|
Red
|
0.453 in
11.5 mm
|
LDPE
|
0.551 in
14.0 mm
|
Metric Threads
|
||
12106 | £ 0.1265 - £ 0.1265 | Request the lead time here |
0.776 in
19.7 mm
|
M18
|
Red
|
0.374 in
9.5 mm
|
LDPE
|
0.551 in
14.0 mm
|
Metric Threads
|
|
£ 0.2324 - £ 0.2324 | 600 In stock |
1.472 in
37.4 mm
|
1-3/8
|
Red
|
0.413 in
10.5 mm
|
LDPE
|
0.965 in
24.5 mm
|
UNF Threads
|
||
£ 0.1158 - £ 0.1158 | 89550 In stock |
0.705 in
17.9 mm
|
M16
|
Red
|
0.374 in
9.5 mm
|
LDPE
|
0.472 in
12.0 mm
|
Metric Threads
|
||
12847 | £ 0.1041 - £ 0.1041 | Request the lead time here |
0.854 in
21.7 mm
|
3/4
|
Red
|
0.374 in
9.5 mm
|
LDPE
|
0.543 in
13.8 mm
|
UNF Threads
|
|
£ 0.1057 - £ 0.1057 | 23402 In stock |
0.626 in
15.9 mm
|
M14
|
Red
|
0.374 in
9.5 mm
|
LDPE
|
0.472 in
12.0 mm
|
Metric Threads
|
||
£ 0.2608 - £ 0.2608 | 4435 In stock |
1.528 in
38.8 mm
|
M36
|
Red
|
0.531 in
13.5 mm
|
LDPE
|
0.63 in
16.0 mm
|
Metric Threads
|
||
£ 0.1131 - £ 0.1131 | 11750 In stock |
0.906 in
23.0 mm
|
13/16
|
Red
|
0.366 in
9.3 mm
|
LDPE
|
0.602 in
15.3 mm
|
UNF Threads
|
||
11053 | £ 0.2849 - £ 0.2849 | 1620 In stock |
1.764 in
44.8 mm
|
1-5/8
|
Red
|
0.551 in
14.0 mm
|
LDPE
|
0.866 in
22.0 mm
|
UNF Threads
|
|
10685 | £ 0.1842 - £ 0.1842 | Request the lead time here |
1.157 in
29.4 mm
|
1-1/16
|
Red
|
0.433 in
11.0 mm
|
LDPE
|
0.748 in
19.0 mm
|
UNF Threads
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue