Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0677 - £ 0.0677 | 33500 In stock |
0.433 in
11.0 mm
|
3/8-24 in
|
Red
|
0.157 in
4.0 mm
|
LDPE - PIR
|
0.327 in
8.3 mm
|
UNF/JIC
|
||
| £ 0.2282 - £ 0.2282 | 4539 In stock |
1.339 in
34.0 mm
|
M30 x 2
|
Red
|
0.453 in
11.5 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| £ 0.1057 - £ 0.1057 | Request the lead time here |
0.63 in
16.0 mm
|
M14 x 1.5
|
Red
|
0.362 in
9.2 mm
|
LDPE - PIR
|
0.811 in
20.6 mm
|
Metric
|
||
| 10069011 | £ 0.2367 - £ 0.2367 | 58293 In stock |
1.748 in
44.4 mm
|
1-1/4-11 in
|
Red
|
0.512 in
13.0 mm
|
LDPE - PIR
|
0.78 in
19.8 mm
|
BSP
|
|
| 10070673 | £ 0.0639 - £ 0.0639 | 54450 In stock |
0.465 in
11.8 mm
|
1/8-28 in
|
Red
|
0.256 in
6.5 mm
|
LDPE - PIR
|
0.472 in
12.0 mm
|
BSP
|
|
| £ 0.1587 - £ 0.1587 | 14328 In stock |
1.276 in
32.4 mm
|
7/8-14 in
|
Red
|
0.492 in
12.5 mm
|
LDPE - PIR
|
0.768 in
19.5 mm
|
BSP
|
||
| £ 0.197 - £ 0.197 | 15866 In stock |
1.114 in
28.3 mm
|
M26 x 1.5
|
Red
|
0.453 in
11.5 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| £ 0.4053 - £ 0.4053 | Request the lead time here |
2.154 in
54.7 mm
|
M52 x 2
|
Red
|
0.531 in
13.5 mm
|
LDPE - PIR
|
0.63 in
16.0 mm
|
Metric
|
||
| £ 0.214 - £ 0.214 | Request the lead time here |
1.26 in
32.0 mm
|
M28 x 1.5
|
Red
|
0.488 in
12.4 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| £ 0.3175 - £ 0.3175 | 12 In stock |
1.752 in
44.5 mm
|
M42 x 2
|
Red
|
0.531 in
13.5 mm
|
LDPE - PIR
|
0.63 in
16.0 mm
|
Metric
|
||
| 10087022 | £ 0.1743 - £ 0.1743 | 1300 In stock |
0.961 in
24.4 mm
|
M22 x 1.5
|
Red
|
0.689 in
17.5 mm
|
LDPE - PIR
|
0.965 in
24.5 mm
|
Metric
|
|
| 10068663 | £ 0.0772 - £ 0.0772 | 109100 In stock |
0.736 in
18.7 mm
|
3/8-19 in
|
Red
|
0.291 in
7.4 mm
|
LDPE - PIR
|
0.445 in
11.3 mm
|
BSP
|
|
| 10069615 | £ 0.1197 - £ 0.1197 | 86250 In stock |
1.157 in
29.4 mm
|
3/4-14 in
|
Red
|
0.441 in
11.2 mm
|
LDPE - PIR
|
0.697 in
17.7 mm
|
BSP
|
|
| £ 0.0317 - £ 0.0666 | 608000 In stock |
0.61 in
15.5 mm
|
M12 x 1.5
|
Natural
|
0.276 in
7.0 mm
|
LDPE - PIR
|
0.315 in
8.0 mm
|
Metric
|
||
| £ 0.1856 - £ 0.1856 | 1405 In stock |
1.071 in
27.2 mm
|
M25 x 1.5
|
Red
|
0.453 in
11.5 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| 10083352 | £ 0.1474 - £ 0.1474 | 178 In stock |
0.996 in
25.3 mm
|
7/8-18 in
|
Red
|
0.551 in
14.0 mm
|
LDPE - PIR
|
0.787 in
20.0 mm
|
UNF/JIC
|
|
| 10068946 | £ 0.214 - £ 0.214 | 29900 In stock |
1.433 in
36.4 mm
|
1-5/16-12 in
|
Red
|
0.571 in
14.5 mm
|
LDPE - PIR
|
0.874 in
22.2 mm
|
UNF/JIC
|
|
| £ 0.2707 - £ 0.2707 | 2854 In stock |
1.98 in
50.3 mm
|
1-1/2-11 in
|
Red
|
0.551 in
14.0 mm
|
LDPE - PIR
|
0.807 in
20.5 mm
|
BSP
|
||
| 10087404 | £ 0.8986 - £ 0.8986 | Request the lead time here |
3.067 in
77.9 mm
|
2-1/2-11 in
|
Red
|
0.748 in
19.0 mm
|
LDPE - PIR
|
1.087 in
27.6 mm
|
BSP
|
|
| £ 0.1856 - £ 0.1856 | 27599 In stock |
1.417 in
36.0 mm
|
#1-11 in
|
Red
|
0.571 in
14.5 mm
|
LDPE - PIR
|
0.748 in
19.0 mm
|
BSP
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue