| Quantity | Unit price |
|---|---|
| 150 - 1499 | £ 0.1363 |
| 1500 - 7499 | £ 0.0974 |
| 7500 + | £ 0.0876 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| H | 19.0 mm |
|---|---|
| H | 0.748 in |
| D | 36.0 mm |
| D | 1.417 in |
| Thread Size | 1 x 11 |
| Thread Standard | BSP |
| Thread Standard | GAS |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue