20597733
20597733
| Quantity | Unit price |
|---|---|
| 300 - 2999 | £ 0.2391 |
| 3000 - 14999 | £ 0.1708 |
| 15000 + | £ 0.1537 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.11 in |
|---|---|
| D | 28.2 mm |
| H | 0.72 in |
| H | 18.3 mm |
| h | 13.7 mm |
| h | 0.539 in |
| SW1 | 1.142 in |
| SW1 | 29.0 mm |
| Thread Sizes (All) | M22 x 1.5 |
| Thread Standard | Metric |
| Type | 2 |
| Colour | Red |
| Material | LDPE-PIR + NEOPRENE |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 50% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue