| Quantity | Unit price |
|---|---|
| 800 - 7999 | £ 0.3664 |
| 8000 - 15999 | £ 0.1359 |
| 16000 + | £ 0.1332 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.661 in |
|---|---|
| D | 16.8 mm |
| H | 15.8 mm |
| H | 0.622 in |
| L | 8.7 mm |
| L | 0.343 in |
| SW | 0.374 in |
| SW | 9.5 mm |
| Thread Size | 7/16-24 |
| Thread Standard | UNF |
| Full Material | High Density Polyethylene |
| Colour | Red |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue