Menu Search

Threaded Inserts - Metric

In production

Threaded inserts with a threaded wall replace stripped or broken threads with stronger threads, guaranteeing a stable connection. They have an inner thread that allows a bolt or screw to be inserted and firmly attached.

It is simple to install and remove, and it can help to avoid thread stripping or distortion that can occur when a screw or bolt is repeatedly inserted and released from the material. Once in position, the insert offers a secure fastening that will not move.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.

  • Threaded inserts with a threaded wall replace stripped or broken threads with stronger threads.
  • It can help to avoid thread stripping or distortion that can occur when a screw or bolt is repeatedly inserted and released from the material.
  • Once in position, the insert offers a secure fastening that will not move.
Material: Carbon Steel, 303 Stainless Steel Series Code: SRTR1535, SRTR1530, SRTR1520, SRTR1525, SR22002, SRTR1510

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
66 results
Product SKUs information
Essentra Part Number Price range Availability Int. thread type d1 Inst. tap drill size l1 Insert Type Int. d1 tol. 6H Material E x t. thread type d2 View
£ 3.2742 - £ 5.457 Request the lead time here
Coarse
14.8
16.0
Heavy Duty
M10 x 1.50
Carbon Steel
Fine
£ 13.719 - £ 22.8582 Request the lead time here
Coarse
28.0
30.0
Heavy Duty
M20 x 2.50
Carbon Steel
Non-Std
£ 2.244 - £ 3.7332 Request the lead time here
Coarse
12.8
14.0
Heavy Duty
M 8 x 1.25
Carbon Steel
Fine
£ 11.9544 - £ 19.9206 Request the lead time here
Coarse
37/64"
0.5
Heavy Duty
M10 x 1.50
303 Stainless Steel
UNC
£ 3.2742 - £ 5.457 Request the lead time here
Fine
12.8
14.0
Thinwall
M10 x 1.25
Carbon Steel
Fine
£ 5.61 - £ 9.3534 Request the lead time here
Coarse
53/64"
0.81
Heavy Duty
M14 x 2.00
Carbon Steel
UNF
£ 3.774 - £ 6.2832 Request the lead time here
Coarse
29/64"
0.43
Heavy Duty
M8 x 1.25
Carbon Steel
UNC
£ 4.386 - £ 7.3032 Request the lead time here
Coarse
37/64"
0.50
Heavy Duty
M10 x 1.50
Carbon Steel
UNC
£ 8.7924 - £ 14.6472 Request the lead time here
Fine
22.5
24.0
Heavy Duty
M18 x 1.50
Carbon Steel
Fine
£ 7.2522 - £ 12.087 Request the lead time here
Coarse
12.8
14.0
Heavy Duty
M8 x 1.25
303 Stainless Steel
Fine
£ 5.9874 - £ 9.9858 Request the lead time here
Fine
14.8
16.0
Heavy Duty
M10 x 1.25
303 Stainless Steel
Fine
£ 2.244 - £ 3.7332 Request the lead time here
Coarse
10.8
12.0
Thinwall
M 8 x 1.25
Carbon Steel
Fine
£ 16.6362 - £ 27.7338 Request the lead time here
Fine
31.0
33.0
Heavy Duty
M24 x 2.00
Carbon Steel
Non-Std
£ 10.4346 - £ 17.391 Request the lead time here
Coarse
21/64"
0.3
Heavy Duty
M6 x 1.00
303 Stainless Steel
UNC
£ 4.386 - £ 7.3032 Request the lead time here
Coarse
10.8
12.0
Thinwall
M8 x 1.25
303 Stainless Steel
Fine
£ 7.548 - £ 12.5868 Request the lead time here
Fine
14.8
16.0
Thinwall
M12 x 1.25
303 Stainless Steel
Fine
£ 2.2134 - £ 3.6924 Request the lead time here
Coarse
8.8
10.0
Heavy Duty
M 5 x 0.80
Carbon Steel
Fine
£ 7.548 - £ 12.5868 Request the lead time here
Coarse
16.8
18.0
Heavy Duty
M12 x 1.75
303 Stainless Steel
Fine
£ 5.0388 - £ 8.3946 Request the lead time here
Fine
18.8
20.0
Heavy Duty
M14 x 1.50
Carbon Steel
Fine
£ 17.5746 - £ 29.2842 Request the lead time here
Coarse
53/64"
0.8
Heavy Duty
M14 x 2.00
303 Stainless Steel
UNF
  • of 4
Threaded Insert 16.0 M10 x 1.50 Heavy Duty Carbon Steel

20217464

Price Range
£ 5.457 - £ 3.2742

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M10 x 1.50
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Fine
  • l1
    16.0
Threaded Insert 30.0 M20 x 2.50 Heavy Duty Carbon Steel

20217501

Price Range
£ 22.8582 - £ 13.719

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M20 x 2.50
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Non-Std
  • l1
    30.0
Threaded Insert 14.0 M 8 x 1.25 Heavy Duty Carbon Steel

20217457

Price Range
£ 3.7332 - £ 2.244

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M 8 x 1.25
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Fine
  • l1
    14.0
Threaded Insert 0.5 M10 x 1.50 Heavy Duty 303 Stainless Steel

20218027

Price Range
£ 19.9206 - £ 11.9544

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M10 x 1.50
  • Int. thread type d1
    Coarse
  • E x t d2 tol 2A
    5/8"-11
  • E x t. thread type d2
    UNC
Threaded Insert 14.0 M10 x 1.25 Thinwall Carbon Steel

20217983

Price Range
£ 5.457 - £ 3.2742

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Thinwall
  • Int. d1 tol. 6H
    M10 x 1.25
  • Int. thread type d1
    Fine
  • E x t. thread type d2
    Fine
  • l1
    14.0
Threaded Insert 0.81 M14 x 2.00 Heavy Duty Carbon Steel

20218102

Price Range
£ 9.3534 - £ 5.61

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M14 x 2.00
  • Int. thread type d1
    Coarse
  • E x t d2 tol 2A
    7/8"-14
  • E x t. thread type d2
    UNF
Threaded Insert 0.43 M8 x 1.25 Heavy Duty Carbon Steel

20218072

Price Range
£ 6.2832 - £ 3.774

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M8 x 1.25
  • Int. thread type d1
    Coarse
  • E x t d2 tol 2A
    1/2"-13
  • E x t. thread type d2
    UNC
Threaded Insert 0.50 M10 x 1.50 Heavy Duty Carbon Steel

20218089

Price Range
£ 7.3032 - £ 4.386

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M10 x 1.50
  • Int. thread type d1
    Coarse
  • E x t d2 tol 2A
    5/8"-11
  • E x t. thread type d2
    UNC
Threaded Insert 24.0 M18 x 1.50 Heavy Duty Carbon Steel

20217556

Price Range
£ 14.6472 - £ 8.7924

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M18 x 1.50
  • Int. thread type d1
    Fine
  • E x t. thread type d2
    Fine
  • l1
    24.0
Threaded Insert 14.0 M8 x 1.25 Heavy Duty 303 Stainless Steel

20217617

Price Range
£ 12.087 - £ 7.2522

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M8 x 1.25
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Fine
  • l1
    14.0
Threaded Insert 16.0 M10 x 1.25 Heavy Duty 303 Stainless Steel

20217648

Price Range
£ 9.9858 - £ 5.9874

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M10 x 1.25
  • Int. thread type d1
    Fine
  • E x t. thread type d2
    Fine
  • l1
    16.0
Threaded Insert 12.0 M 8 x 1.25 Thinwall Carbon Steel

20217785

Price Range
£ 3.7332 - £ 2.244

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Thinwall
  • Int. d1 tol. 6H
    M 8 x 1.25
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Fine
  • l1
    12.0
Threaded Insert 33.0 M24 x 2.00 Heavy Duty Carbon Steel

20217969

Price Range
£ 27.7338 - £ 16.6362

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M24 x 2.00
  • Int. thread type d1
    Fine
  • E x t. thread type d2
    Non-Std
  • l1
    33.0
Threaded Insert 0.3 M6 x 1.00 Heavy Duty 303 Stainless Steel

20218003

Price Range
£ 17.391 - £ 10.4346

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M6 x 1.00
  • Int. thread type d1
    Coarse
  • E x t d2 tol 2A
    3/8"-16
  • E x t. thread type d2
    UNC
Threaded Insert 12.0 M8 x 1.25 Thinwall 303 Stainless Steel

20217839

Price Range
£ 7.3032 - £ 4.386

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Thinwall
  • Int. d1 tol. 6H
    M8 x 1.25
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Fine
  • l1
    12.0
Threaded Insert 16.0 M12 x 1.25 Thinwall 303 Stainless Steel

20217884

Price Range
£ 12.5868 - £ 7.548

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Thinwall
  • Int. d1 tol. 6H
    M12 x 1.25
  • Int. thread type d1
    Fine
  • E x t. thread type d2
    Fine
  • l1
    16.0
Threaded Insert 10.0 M 5 x 0.80 Heavy Duty Carbon Steel

20217914

Price Range
£ 3.6924 - £ 2.2134

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M 5 x 0.80
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Fine
  • l1
    10.0
Threaded Insert 18.0 M12 x 1.75 Heavy Duty 303 Stainless Steel

20217945

Price Range
£ 12.5868 - £ 7.548

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M12 x 1.75
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Fine
  • l1
    18.0
Threaded Insert 20.0 M14 x 1.50 Heavy Duty Carbon Steel

20217952

Price Range
£ 8.3946 - £ 5.0388

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M14 x 1.50
  • Int. thread type d1
    Fine
  • E x t. thread type d2
    Fine
  • l1
    20.0
Threaded Insert 0.8 M14 x 2.00 Heavy Duty 303 Stainless Steel

20218041

Price Range
£ 29.2842 - £ 17.5746

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M14 x 2.00
  • Int. thread type d1
    Coarse
  • E x t d2 tol 2A
    7/8"-14
  • E x t. thread type d2
    UNF