Threaded inserts with a threaded wall replace stripped or broken threads with stronger threads, guaranteeing a stable connection. They have an inner thread that allows a bolt or screw to be inserted and firmly attached.
It is simple to install and remove, and it can help to avoid thread stripping or distortion that can occur when a screw or bolt is repeatedly inserted and released from the material. Once in position, the insert offers a secure fastening that will not move.
These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Threaded Inserts are available in metric or a combination of metric and inch.
Material: Carbon Steel, 303 Stainless Steel Series Code: SRTR1576, SRTR1575, SRTR1570, SRTR1566, SRTR1565, SRTR1560
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Int. thread type d1 | l1 | Insert Type | E x t d2 tol 2A | Material | Inst. thread tap tol. 2B | Int d1 tol 2B | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 2.2236 - £ 3.7128 | Request the lead time here |
UNC
|
0.37
|
Thinwall
|
3/8"-16
|
303 Stainless Steel
|
3/8"-16
|
1/4"-20
|
||
| £ 8.3028 - £ 13.8312 | Request the lead time here |
UNC
|
0.62
|
Thinwall
|
5/8"-11
|
303 Stainless Steel
|
5/8"-11
|
1/2"-13
|
||
| £ 5.3346 - £ 8.8842 | Request the lead time here |
UNF
|
050
|
Thinwall
|
1/2"-13
|
303 Stainless Steel
|
1/2"-13
|
3/8"-16
|
||
| £ 2.6316 - £ 4.386 | Request the lead time here |
UNC
|
0.37
|
Heavy Duty
|
7/16"-14
|
303 Stainless Steel
|
7/16"-14
|
1/4"-20
|
||
| £ 3.9066 - £ 6.5076 | Request the lead time here |
UNC
|
0.43
|
Heavy Duty
|
1/2"-13
|
303 Stainless Steel
|
1/2"-13
|
5/16"-18
|
||
| £ 4.3656 - £ 7.2726 | Request the lead time here |
UNF
|
0.43
|
Thinwall
|
7/16"-14
|
303 Stainless Steel
|
7/16"-14
|
5/16"-24
|
||
| £ 7.8132 - £ 13.0254 | Request the lead time here |
UNF
|
0.56
|
Thinwall
|
9/16"-12
|
303 Stainless Steel
|
9/16"-12
|
7/16"-20
|
||
| £ 12.8214 - £ 21.369 | Request the lead time here |
UNC
|
1.12
|
Heavy Duty
|
1-1/8"-12
|
303 Stainless Steel
|
1-1/8"-12
|
3/4"-10
|
||
| £ 6.834 - £ 11.3934 | 9 In stock |
UNC
|
0.62
|
Heavy Duty
|
3/4"-16
|
303 Stainless Steel
|
3/4"-16
|
1/2"-13
|
||
| £ 8.6802 - £ 14.4636 | Request the lead time here |
UNF
|
0.81
|
Heavy Duty
|
3/4"-16
|
303 Stainless Steel
|
3/4"-16
|
9/16"-18
|
||
| £ 8.2008 - £ 13.668 | Request the lead time here |
UNF
|
0.62
|
Heavy Duty
|
3/4"-16
|
303 Stainless Steel
|
3/4"-16
|
1/2"-20
|
||
| £ 2.6316 - £ 4.386 | Request the lead time here |
UNF
|
0.37
|
Heavy Duty
|
7/16"-14
|
303 Stainless Steel
|
7/16"-14
|
1/4"-28
|
||
| £ 3.1926 - £ 5.3244 | Request the lead time here |
UNC
|
0.31
|
Heavy Duty
|
3/8"-16
|
303 Stainless Steel
|
3/8"-16
|
10-24
|
||
| £ 2.5806 - £ 4.2942 | Request the lead time here |
UNC
|
0.31
|
Thinwall
|
5/16"-18
|
303 Stainless Steel
|
5/16"-18
|
10-24
|
||
| £ 39.6168 - £ 66.0246 | Request the lead time here |
UNF
|
1.37
|
Heavy Duty
|
1-3/8"-12
|
303 Stainless Steel
|
1-3/8"-12
|
1"-12
|
||
| £ 10.9344 - £ 18.2274 | Request the lead time here |
UNF
|
0.87
|
Heavy Duty
|
7/8"-14
|
303 Stainless Steel
|
7/8"-14
|
5/8"-18
|
||
| £ 20.7264 - £ 34.5474 | Request the lead time here |
UNC
|
0.50
|
Heavy Duty
|
5/8" - 11
|
303 Stainless Steel
|
5/8"-11
|
3/8" - 16
|
||
| £ 57.3546 - £ 95.5944 | Request the lead time here |
UNF
|
1.25
|
Heavy Duty
|
1 - 3/8" - 12
|
303 Stainless Steel
|
1-3/8"-12
|
7/8" - 14
|
||
| £ 1.734 - £ 2.8968 | Request the lead time here |
UNC
|
0.50
|
Thinwall
|
1/2"-13
|
Carbon Steel
|
1/2"-13
|
3/8"-16
|
||
| £ 3.3048 - £ 5.508 | Request the lead time here |
UNF
|
0.43
|
Thinwall
|
7/16"-14
|
Carbon Steel
|
7/16"-14
|
5/16"-24
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue