Cover Locks are most commonly used with thick panels, such as insulated panels and thick doors. The are supplied with a 5mm double-bit head and a rubber sealing gasket.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Key Type | Grip Length | Grip Range | Maximum Compatible Door Thickness | View | |
|---|---|---|---|---|---|---|---|
| £ 12.943 - £ 12.943 | Request the lead time here |
|
|
|
|
||
| £ 2.6455 - £ 4.1153 | Request the lead time here |
|
|
|
|
||
| 06411152033E | £ 11.1858 - £ 15.6601 | Request the lead time here |
|
|
|
|
|
| 06411155036E | £ 14.5234 - £ 20.3327 | Request the lead time here |
|
|
|
|
|
| £ 11.1858 - £ 15.6601 | 1 In stock |
|
|
|
|
||
| £ 3.9543 - £ 6.1511 | 300 In stock |
|
|
|
|
||
| £ 4.5284 - £ 8.5226 | 45 In stock |
8.0 mm Triangle Key
|
2.52 in
64.0 mm
|
2.52 in
64.0 mm
|
1.969 in
50.0 mm
|
||
| £ 3.4315 - £ 5.3379 | 2 In stock |
|
|
|
|
||
| £ 2.1921 - £ 3.4099 | Request the lead time here |
3.0 mm Double Bit Key
|
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
0.787 in
20.0 mm
|
||
| £ 2.6474 - £ 4.1182 | Request the lead time here |
3.0 mm Double Bit Key
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
0.787 in
20.0 mm
|
||
| £ 4.1758 - £ 7.8392 | 16 In stock |
3.0 mm Double Bit Key
|
2.205 in
56.0 mm
|
2.205 in
56.0 mm
|
1.575 in
40.0 mm
|
||
| £ 3.3261 - £ 5.174 | Request the lead time here |
3.0 mm Double Bit Key
|
2.52 in
64.0 mm
|
2.52 in
64.0 mm
|
1.969 in
50.0 mm
|
||
| £ 3.9544 - £ 6.1513 | 20 In stock |
|
|
|
|
||
| 06411282030E | £ 3.6064 - £ 10.8856 | Request the lead time here |
8.0 mm Square Key
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
0.787 in
20.0 mm
|
|
| £ 1.9944 - £ 3.1025 | 34 In stock |
3.0 mm Double Bit Key
|
1.811 in
46.0 mm
|
1.811 in
46.0 mm
|
1.181 in
30.0 mm
|
||
| £ 12.2331 - £ 17.1264 | 22 In stock |
|
|
|
|
||
| £ 12.2331 - £ 17.1264 | 128 In stock |
|
|
|
|
||
| £ 12.2331 - £ 17.1264 | Request the lead time here |
|
|
|
|
||
| £ 13.2665 - £ 18.5732 | 52 In stock |
|
|
|
|
||
| £ 1.8668 - £ 2.9039 | Request the lead time here |