Menu Search

Thick Door Quarter Turn Latches - Wing Knob

In stock

Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges

Series Code :SR5523

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Maximum Grip Housing Height Grip Length Maximum Compatible Door Thickness View
£ 13.6157 - £ 19.0619 35 In stock
40.0 mm
£ 14.7468 - £ 20.6456 Request the lead time here
50.0 mm
£ 14.7468 - £ 20.6456 Request the lead time here
50.0 mm
£ 11.9399 - £ 16.7159 47 In stock
30.0 mm
£ 11.9399 - £ 16.7159 32 In stock
30.0 mm
£ 15.5043 - £ 21.7061 Request the lead time here
60.0 mm
£ 13.6157 - £ 19.0619 12 In stock
40.0 mm
£ 13.6157 - £ 19.0619 Request the lead time here
40.0 mm
£ 15.8919 - £ 22.2487 Request the lead time here
60.0 mm
£ 13.6157 - £ 19.0619 4 In stock
40.0 mm
£ 15.8919 - £ 22.2487 99 In stock
60.0 mm
£ 4.7225 - £ 7.3462 Request the lead time here
60.0 mm
£ 11.9399 - £ 16.7159 Request the lead time here
30.0 mm
£ 4.0449 - £ 6.292 Request the lead time here
60.0 mm
£ 14.7468 - £ 20.6456 Request the lead time here
50.0 mm
£ 3.0728 - £ 4.7799 41 In stock
50.0 mm
£ 3.9646 - £ 6.1672 50 In stock
40.0 mm
064362401131E £ 14.7468 - £ 20.6456 Request the lead time here
50.0 mm
£ 15.8919 - £ 22.2487 Request the lead time here
60.0 mm
£ 11.9399 - £ 16.7159 45 In stock
30.0 mm
  • of 2
Quarter Turn Latch 40.0 mm 40.0 mm Die Cast Zinc Alloy

064362301130E

Price Range
£ 19.0619 - £ 13.6157

Stock Levels
35 In stock
Attributes
  • Commodity Code
    7907000090
  • Colour
    Natural
  • Cam Material
    Steel
  • Housing Height
    40.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 48.0 mm 50.0 mm Die Cast Zinc Alloy

064362401237E

Price Range
£ 20.6456 - £ 14.7468

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Black
  • Cam Material
    Steel
  • Housing Height
    50.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 50.0 mm 50.0 mm Die Cast Zinc Alloy

064362401130E

Price Range
£ 20.6456 - £ 14.7468

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Natural
  • Cam Material
    Steel
  • Housing Height
    50.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 28.0 mm 30.0 mm Die Cast Zinc Alloy

064362201237E

Price Range
£ 16.7159 - £ 11.9399

Stock Levels
47 In stock
Attributes
  • Commodity Code
    7907000090
  • Colour
    Black
  • Cam Material
    Steel
  • Housing Height
    30.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 33.0 mm 30.0 mm Die Cast Zinc Alloy

064362201131E

Price Range
£ 16.7159 - £ 11.9399

Stock Levels
32 In stock
Attributes
  • Commodity Code
    8301409000
  • Colour
    Natural
  • Cam Material
    Steel
  • Housing Height
    30.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 60.0 mm 60.0 mm Die Cast Zinc Alloy

064362501270E

Price Range
£ 21.7061 - £ 15.5043

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Black
  • Cam Material
    Steel
  • Housing Height
    60.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 38.0 mm 40.0 mm Die Cast Zinc Alloy

064362301137E

Price Range
£ 19.0619 - £ 13.6157

Stock Levels
12 In stock
Attributes
  • Commodity Code
    7907000090
  • Colour
    Natural
  • Cam Material
    Steel
  • Housing Height
    40.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 40.0 mm 40.0 mm Die Cast Zinc Alloy

064362301230E

Price Range
£ 19.0619 - £ 13.6157

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7907000090
  • Colour
    Black
  • Cam Material
    Steel
  • Housing Height
    40.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 60.0 mm 60.0 mm Die Cast Zinc Alloy

064362501130E

Price Range
£ 22.2487 - £ 15.8919

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Natural
  • Cam Material
    Steel
  • Housing Height
    60.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 38.0 mm 40.0 mm Die Cast Zinc Alloy

064362301237E

Price Range
£ 19.0619 - £ 13.6157

Stock Levels
4 In stock
Attributes
  • Commodity Code
    7907000090
  • Colour
    Black
  • Cam Material
    Steel
  • Housing Height
    40.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 63.0 mm 60.0 mm Die Cast Zinc Alloy

064362501231E

Price Range
£ 22.2487 - £ 15.8919

Stock Levels
99 In stock
Attributes
  • Commodity Code
    8301409000
  • Colour
    Black
  • Cam Material
    Steel
  • Housing Height
    60.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 58.0 mm 60.0 mm Die Cast Zinc Alloy

064362501137E

Price Range
£ 7.3462 - £ 4.7225

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Natural
  • Cam Material
    Steel
  • Housing Height
    60.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 33.0 mm 30.0 mm Die Cast Zinc Alloy

064362201231E

Price Range
£ 16.7159 - £ 11.9399

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Black
  • Cam Material
    Steel
  • Housing Height
    30.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 58.0 mm 60.0 mm Die Cast Zinc Alloy

064362501237E

Price Range
£ 6.292 - £ 4.0449

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Black
  • Cam Material
    Steel
  • Housing Height
    60.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 50.0 mm 50.0 mm Die Cast Zinc Alloy

064362401230E

Price Range
£ 20.6456 - £ 14.7468

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Black
  • Cam Material
    Steel
  • Housing Height
    50.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 53.0 mm 50.0 mm Die Cast Zinc Alloy

064362401231E

Price Range
£ 4.7799 - £ 3.0728

Stock Levels
41 In stock
Attributes
  • Commodity Code
    8301409000
  • Colour
    Black
  • Cam Material
    Steel
  • Housing Height
    50.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 43.0 mm 40.0 mm Die Cast Zinc Alloy

064362301231E

Price Range
£ 6.1672 - £ 3.9646

Stock Levels
50 In stock
Attributes
  • Commodity Code
    8301409000
  • Colour
    Black
  • Cam Material
    Steel
  • Housing Height
    40.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 53.0 mm 50.0 mm Die Cast Zinc Alloy

064362401131E

Price Range
£ 20.6456 - £ 14.7468

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7907000090
  • Colour
    Natural
  • Cam Material
    Steel
  • Housing Height
    50.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 63.0 mm 60.0 mm Die Cast Zinc Alloy

064362501131E

Price Range
£ 22.2487 - £ 15.8919

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7907000090
  • Colour
    Natural
  • Cam Material
    Steel
  • Housing Height
    60.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 45.0 mm 30.0 mm Die Cast Zinc Alloy

064362201230E

Price Range
£ 16.7159 - £ 11.9399

Stock Levels
45 In stock
Attributes
  • Commodity Code
    7907000090
  • Colour
    Black
  • Cam Material
    Steel
  • Housing Height
    30.0 mm
  • Cam Length
    45.0 mm