Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges
Series Code :SR5523
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Housing Height | Grip Length | Maximum Compatible Door Thickness | View | |
|---|---|---|---|---|---|---|---|
| £ 14.7468 - £ 20.6456 | Request the lead time here |
|
1.969 in
50.0 mm
|
|
|
||
| £ 14.7468 - £ 20.6456 | Request the lead time here |
|
1.969 in
50.0 mm
|
|
|
||
| £ 11.9399 - £ 16.7159 | Request the lead time here |
|
1.181 in
30.0 mm
|
|
|
||
| £ 13.6157 - £ 19.0619 | Request the lead time here |
|
1.575 in
40.0 mm
|
|
|
||
| £ 15.8919 - £ 22.2487 | Request the lead time here |
|
2.362 in
60.0 mm
|
|
|
||
| £ 3.9646 - £ 6.1672 | 50 In stock |
|
1.575 in
40.0 mm
|
|
|
||
| £ 3.0728 - £ 4.7799 | 41 In stock |
|
1.969 in
50.0 mm
|
|
|
||
| £ 11.9399 - £ 16.7159 | Request the lead time here |
|
1.181 in
30.0 mm
|
|
|
||
| £ 14.7468 - £ 20.6456 | Request the lead time here |
|
1.969 in
50.0 mm
|
|
|
||
| £ 4.0449 - £ 6.292 | Request the lead time here |
|
2.362 in
60.0 mm
|
|
|
||
| £ 11.9399 - £ 16.7159 | 47 In stock |
|
1.181 in
30.0 mm
|
|
|
||
| £ 15.8919 - £ 22.2487 | 99 In stock |
|
2.362 in
60.0 mm
|
|
|
||
| £ 4.7225 - £ 7.3462 | Request the lead time here |
|
2.362 in
60.0 mm
|
|
|
||
| £ 14.7468 - £ 20.6456 | Request the lead time here |
|
1.969 in
50.0 mm
|
|
|
||
| £ 13.6157 - £ 19.0619 | 4 In stock |
|
1.575 in
40.0 mm
|
|
|
||
| £ 13.6157 - £ 19.0619 | 35 In stock |
|
1.575 in
40.0 mm
|
|
|
||
| £ 11.9399 - £ 16.7159 | 32 In stock |
|
1.181 in
30.0 mm
|
|
|
||
| £ 15.5043 - £ 21.7061 | Request the lead time here |
|
2.362 in
60.0 mm
|
|
|
||
| £ 13.6157 - £ 19.0619 | 12 In stock |
|
1.575 in
40.0 mm
|
|
|
||
| £ 15.8919 - £ 22.2487 | Request the lead time here |
|
2.362 in
60.0 mm