Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Terminal Insulators protect connection points at the end of cables to prevent short circuits. Manufactured in non-conductive plastic.
Series Code :SR2807
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Style | Compatible Cable Diameter Range | View | |
|---|---|---|---|---|---|---|
| 10125922 | £ 0.2976 - £ 0.2976 | 35482 In stock |
|
|
|
|
| 10125465 | £ 0.1686 - £ 0.1686 | Request the lead time here |
|
|
|
|
| £ 0.1406 - £ 0.146 | 4854 In stock |
1.299 in
33.0 mm
|
|
0.059 - 0.091 in
1.5 - 2.3 mm
|
||
| £ 0.1248 - £ 0.1301 | 3056 In stock |
0.906 in
23.0 mm
|
|
0.059 - 0.091 in
1.5 - 2.3 mm
|
||
| 10222355 | £ 0.1488 - £ 0.1545 | 14788 In stock |
0.969 in
24.6 mm
|
|
0.091 - 0.142 in
2.3 - 3.6 mm
|
|
| 10071564 | £ 0.0477 - £ 0.1281 | 6000 In stock |
0.63 in
16.0 mm
|
Standard
|
|
|
| 10072127 | £ 0.0508 - £ 0.1371 | Request the lead time here |
1.039 in
26.4 mm
|
Standard
|
|
|
| £ 0.0537 - £ 0.1448 | 32000 In stock |
0.591 in
15.0 mm
|
Post Fit
|
|
||
| £ 0.0633 - £ 0.17 | 14000 In stock |
1.295 in
32.9 mm
|
Standard
|
|
||
| £ 0.0561 - £ 0.1504 | 15000 In stock |
0.728 in
18.5 mm
|
Post Fit
|
|
||
| £ 0.1248 - £ 0.1301 | 152 In stock |
0.906 in
23.0 mm
|
|
0.071 - 0.142 in
1.8 - 3.6 mm
|
||
| £ 0.1488 - £ 0.1545 | 67 In stock |
0.969 in
24.6 mm
|
|
0.114 - 0.189 in
2.9 - 4.8 mm
|
||
| 10071571 | £ 0.0508 - £ 0.1371 | 4000 In stock |
0.669 in
17.0 mm
|
Standard
|
|
|
| £ 0.1406 - £ 0.146 | 75 In stock |
1.339 in
34.0 mm
|
|
0.071 - 0.126 in
1.8 - 3.2 mm
|
||
| £ 0.0948 - £ 0.1007 | 4000 In stock |
0.512 in
13.0 mm
|
|
0.067 - 0.114 in
1.7 - 2.9 mm
|
||
| 10222348 | £ 0.1488 - £ 0.1545 | 4000 In stock |
0.949 in
24.1 mm
|
|
0.071 - 0.142 in
1.8 - 3.6 mm
|
|
| £ 0.036 - £ 0.0964 | Request the lead time here |
1 in
25.4 mm
|
Standard
|
|
||
| £ 0.0734 - £ 0.0734 | Request the lead time here |
1.315 in
33.4 mm
|
Standard
|
|
||
| 10104309 | £ 0.0473 - £ 0.0473 | 882 In stock |
1.024 in
26.0 mm
|
Standard
|
|
|
| 10070048 | £ 0.0452 - £ 0.1217 | 14975 In stock |
0.484 in
12.3 mm
|
Standard