20214609
20214609
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 209.4757 |
| 10 - 14 | £ 188.5266 |
| 15 - 24 | £ 178.0512 |
| 25 - 49 | £ 167.5758 |
| 50 + | £ 146.6352 |
| d1 tol. H7 | 18.0 |
|---|---|
| d2 | 36.0 |
| d3 | 37.0 |
| l1 min | 400.0 |
| l1 max | 620.0 |
| l2 | 74.0 |
| l3 stroke | 220.0 |
| w1 | 17.0 |
| w1 tol. JS9 | 6.0 |
| w2 | 20.8 |
| Shaft | 18x22x6 |
| Weight g | 2230.0 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue