20214524
20214524
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 173.0217 |
| 10 - 14 | £ 155.7234 |
| 15 - 24 | £ 147.0636 |
| 25 - 49 | £ 138.414 |
| 50 + | £ 121.1148 |
| d1 tol. H7 | 14.0 |
|---|---|
| d2 | 28.0 |
| d3 | 29.0 |
| l1 min | 400.0 |
| l1 max | 650.0 |
| l2 | 60.0 |
| l3 stroke | 250.0 |
| w1 | 14.0 |
| w1 tol. JS9 | 5.0 |
| w2 | 16.3 |
| Shaft | 13x16x6 |
| Weight g | 1330.0 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue