Menu Search

Tear Tab Caps

In stock

Tear Tab Caps are readily installed and removed in various applications, including essential hydraulic tubes and pipelines. Provides protection against damage, filth, moisture, and other kinds of intrusion. Suitable for a variety of applications and threads.

  • Quick fitting and release.
  • Simple tear-away tab design.
  • Versatile cap solution that is ideal for numerous applications.
  • Protection for UNF/JIC or NPT theads.
Material: LDPE Colour: Natural, Blue, Yellow, Black Series Code: SR1022, SR1033

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
77 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Size Colour h Thread Standard Type View
£ 0.0409 - £ 0.1063 9000 In stock
12.0 mm
M12
Yellow
12.0 mm
Metric
1
£ 0.0608 - £ 0.1621 23200 In stock
21.2 mm
1/2-19 in
Yellow
15.0 mm
GAS
1
£ 0.0585 - £ 0.156 4000 In stock
18.0 mm
M18
Yellow
18.0 mm
Metric
1
£ 0.0751 - £ 0.1969 Request the lead time here
26.3 mm
3/4-19 in
Yellow
23.8 mm
GAS
1
£ 0.0443 - £ 0.1156 Request the lead time here
14.0 mm
M14
Yellow
14.1 mm
Metric
1
£ 0.052 - £ 0.1358 11000 In stock
16.0 mm
3/8-19 in
Yellow
12.0 mm
GAS
1
£ 0.0564 - £ 0.1498 73500 In stock
17.1 mm
11/16-16 in
Blue
12.1 mm
JIC
1
£ 0.0698 - £ 0.1831 Request the lead time here
23.0 mm
5/8-19 in
Yellow
18.5 mm
GAS
1
£ 0.0542 - £ 0.1445 59500 In stock
16.5 mm
M16
Yellow
16.5 mm
Metric
1
£ 0.1141 - £ 0.3109 4098 In stock
36.4 mm
1-7/16-12 in
Blue
19.0 mm
JIC
1
£ 0.0476 - £ 0.1249 Request the lead time here
13.0 mm
1/4-19 in
Yellow
11.0 mm
GAS
1
£ 0.1143 - £ 0.2976 7950 In stock
34.0 mm
#1-11 in
Yellow
18.0 mm
GAS
1
£ 0.0592 - £ 0.1584 Request the lead time here
18.8 mm
3/4” x 16
Blue
14.2 mm
UNF Threads
1
£ 0.0497 - £ 0.1302 Request the lead time here
12.4 mm
1/2-20 in
Blue
11.7 mm
JIC
1
£ 0.2579 - £ 0.6883 480 In stock
42.4 mm
1-11/16-12 in
Blue
21.0 mm
JIC
1
£ 0.0654 - £ 0.1342 4000 In stock
25.0 mm
#1-14 in
Blue
16.5 mm
JIC
2
£ 0.0681 - £ 0.1825 966600 In stock
22.0 mm
7/8-14 in
Blue
16.5 mm
JIC
1
£ 0.0681 - £ 0.178 18800 In stock
20.4 mm
13/16-16 in
Blue
14.2 mm
JIC
1
£ 0.0544 - £ 0.1443 Request the lead time here
15.5 mm
5/8-18 in
Blue
12.1 mm
JIC
1
£ 0.0642 - £ 0.1706 10000 In stock
20.0 mm
M20
Yellow
20.0 mm
Metric
1
  • of 4
Tear Tab Cap 12.0 mm LDPE Yellow

10072455

Price Range
£ 0.1063 - £ 0.0409

Stock Levels
9000 In stock
Attributes
  • d
    12.0 mm
  • h
    12.0 mm
  • Thread Size
    M12
  • Thread Standard
    Metric
  • Full Material
    Low Density Polyethylene
Tear Tab Cap BSP Threads, Gas Threads 21.2 mm LDPE Yellow

10070338

Price Range
£ 0.1621 - £ 0.0608

Stock Levels
23200 In stock
Attributes
  • d
    21.2 mm
  • h
    15.0 mm
  • Thread Size
    1/2-19 in
  • Thread Standard
    BSP
  • Thread Standard
    GAS
Tear Tab Cap 18.0 mm LDPE Yellow

10072479

Price Range
£ 0.156 - £ 0.0585

Stock Levels
4000 In stock
Attributes
  • d
    18.0 mm
  • h
    18.0 mm
  • Thread Size
    M18
  • Thread Standard
    Metric
  • Full Material
    Low Density Polyethylene
Tear Tab Cap BSP Threads, Gas Threads 26.3 mm LDPE Yellow

10071816

Price Range
£ 0.1969 - £ 0.0751

Stock Levels
Request the lead time here
Attributes
  • d
    26.3 mm
  • h
    23.8 mm
  • Thread Size
    3/4-19 in
  • Thread Standard
    BSP
  • Thread Standard
    GAS
Tear Tab Cap 14.0 mm LDPE Yellow

10072462

Price Range
£ 0.1156 - £ 0.0443

Stock Levels
Request the lead time here
Attributes
  • d
    14.0 mm
  • h
    14.1 mm
  • Thread Size
    M14
  • Thread Standard
    Metric
  • Full Material
    Low Density Polyethylene
Tear Tab Cap BSP Threads, Gas Threads 16.0 mm LDPE Yellow

10071120

Price Range
£ 0.1358 - £ 0.052

Stock Levels
11000 In stock
Attributes
  • d
    16.0 mm
  • h
    12.0 mm
  • Thread Size
    3/8-19 in
  • Thread Standard
    GAS
  • Thread Standard
    BSP
Tear Tab Cap UNF Threads, JIC Threads 17.1 mm LDPE Blue

10091326

Price Range
£ 0.1498 - £ 0.0564

Stock Levels
73500 In stock
Attributes
  • d
    17.1 mm
  • h
    12.1 mm
  • Thread Size
    11/16-16 in
  • Thread Standard
    JIC
  • Thread Standard
    UNF
Tear Tab Cap BSP Threads, Gas Threads 23.0 mm LDPE Yellow

10084724

Price Range
£ 0.1831 - £ 0.0698

Stock Levels
Request the lead time here
Attributes
  • d
    23.0 mm
  • h
    18.5 mm
  • Thread Size
    5/8-19 in
  • Thread Standard
    GAS
  • Thread Standard
    BSP
Tear Tab Cap 16.0 mm LDPE Yellow

10068298

Price Range
£ 0.1445 - £ 0.0542

Stock Levels
59500 In stock
Attributes
  • d
    16.5 mm
  • h
    16.5 mm
  • Thread Size
    M16
  • Thread Standard
    Metric
  • Full Material
    Low Density Polyethylene
Tear Tab Cap UNF Threads, JIC Threads 36.4 mm LDPE Blue

10091371

Price Range
£ 0.3109 - £ 0.1141

Stock Levels
4098 In stock
Attributes
  • d
    36.4 mm
  • h
    19.0 mm
  • Thread Size
    1-7/16-12 in
  • Thread Standard
    UNF
  • Thread Standard
    JIC
Tear Tab Cap BSP Threads, Gas Threads 13.0 mm LDPE Yellow

10070598

Price Range
£ 0.1249 - £ 0.0476

Stock Levels
Request the lead time here
Attributes
  • d
    13.0 mm
  • h
    11.0 mm
  • Thread Size
    1/4-19 in
  • Thread Standard
    BSP
  • Thread Standard
    GAS
Tear Tab Cap BSP Threads, Gas Threads 34.0 mm LDPE Yellow

10084748

Price Range
£ 0.2976 - £ 0.1143

Stock Levels
7950 In stock
Attributes
  • d
    34.0 mm
  • h
    18.0 mm
  • Thread Size
    #1-11 in
  • Thread Standard
    BSP
  • Thread Standard
    GAS
Tear Tab Cap UNF Threads, JIC Threads 18.8 mm LDPE Blue

10070581

Price Range
£ 0.1584 - £ 0.0592

Stock Levels
Request the lead time here
Attributes
  • d
    18.8 mm
  • h
    14.2 mm
  • Thread Size
    3/4” x 16
  • Thread Standard
    JIC Threads
  • Thread Standard
    UNF Threads
Tear Tab Cap UNF Threads, JIC Threads 12.4 mm LDPE Blue

10092118

Price Range
£ 0.1302 - £ 0.0497

Stock Levels
Request the lead time here
Attributes
  • d
    12.4 mm
  • h
    11.7 mm
  • Thread Size
    1/2-20 in
  • Thread Standard
    UNF
  • Thread Standard
    JIC
Tear Tab Cap UNF Threads, JIC Threads 42.4 mm LDPE Blue

10092255

Price Range
£ 0.6883 - £ 0.2579

Stock Levels
480 In stock
Attributes
  • d
    42.4 mm
  • h
    21.0 mm
  • Thread Size
    1-11/16-12 in
  • Thread Standard
    UNF
  • Thread Standard
    JIC
Tear Tab Cap 25.04 mm LDPE Blue

10177372

Price Range
£ 0.1342 - £ 0.0654

Stock Levels
4000 In stock
Attributes
  • d
    25.0 mm
  • h
    16.5 mm
  • Thread Size
    #1-14 in
  • Thread Standard
    SAE
  • Thread Standard
    JIC
Tear Tab Cap UNF Threads, JIC Threads 22.0 mm LDPE Blue

10071823

Price Range
£ 0.1825 - £ 0.0681

Stock Levels
966600 In stock
Attributes
  • d
    22.0 mm
  • h
    16.5 mm
  • Thread Size
    7/8-14 in
  • Thread Standard
    UNF
  • Thread Standard
    JIC
Tear Tab Cap UNF Threads, JIC Threads 20.4 mm LDPE Blue

10091333

Price Range
£ 0.178 - £ 0.0681

Stock Levels
18800 In stock
Attributes
  • d
    20.4 mm
  • h
    14.2 mm
  • Thread Size
    13/16-16 in
  • Thread Standard
    JIC
  • Thread Standard
    UNF
Tear Tab Cap UNF Threads, JIC Threads 15.5 mm LDPE Blue

10070574

Price Range
£ 0.1443 - £ 0.0544

Stock Levels
Request the lead time here
Attributes
  • d
    15.5 mm
  • h
    12.1 mm
  • Thread Size
    5/8-18 in
  • Thread Standard
    UNF
  • Thread Standard
    JIC
Tear Tab Cap 20.0 mm LDPE Yellow

10072486

Price Range
£ 0.1706 - £ 0.0642

Stock Levels
10000 In stock
Attributes
  • d
    20.0 mm
  • h
    20.0 mm
  • Thread Size
    M20
  • Thread Standard
    Metric
  • Full Material
    Low Density Polyethylene