Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tear Tab Caps are readily installed and removed in various applications, including essential hydraulic tubes and pipelines. Provides protection against damage, filth, moisture, and other kinds of intrusion. Suitable for a variety of applications and threads.
Material: LDPE Colour: Natural, Blue, Yellow, Black Series Code: SR1022, SR1033
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | Colour | h | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.2579 - £ 0.6883 | 480 In stock |
1.669 in
42.4 mm
|
1-11/16-12 in
|
Blue
|
0.827 in
21.0 mm
|
JIC
|
1
|
||
| £ 0.0654 - £ 0.1342 | Request the lead time here |
0.984 in
25.0 mm
|
#1-14 in
|
Blue
|
0.65 in
16.5 mm
|
JIC
|
2
|
||
| £ 0.0937 - £ 0.1736 | 3640 In stock |
1.173 in
29.8 mm
|
1-3/16-12
|
Blue
|
0.752 in
19.1 mm
|
JIC
|
2
|
||
| £ 0.1058 - £ 0.2211 | 44200 In stock |
1.433 in
36.4 mm
|
1-7/16-12
|
Blue
|
0.752 in
19.1 mm
|
JIC
|
2
|
||
| £ 0.3798 - £ 0.7813 | 900 In stock |
1.87 in
47.5 mm
|
1-7/8-12 in
|
Blue
|
0.949 in
24.1 mm
|
JIC
|
2
|
||
| £ 0.0523 - £ 0.1092 | 14950 In stock |
0.366 in
9.3 mm
|
3/8-24
|
Blue
|
0.437 in
11.1 mm
|
JIC
|
2
|
||
| £ 0.047 - £ 0.0959 | 11250 In stock |
0.492 in
12.5 mm
|
1/2-20
|
Blue
|
0.461 in
11.7 mm
|
JIC
|
2
|
||
| £ 0.4705 - £ 0.9594 | 2640 In stock |
2.508 in
63.7 mm
|
2-1/2-12 in
|
Natural
|
1.201 in
30.5 mm
|
JIC
|
2
|
||
| £ 0.0381 - £ 0.0781 | 64350 In stock |
0.433 in
11.0 mm
|
7/16-20
|
Natural
|
0.461 in
11.7 mm
|
JIC
|
2
|
||
| 10177686 | £ 0.0603 - £ 0.1262 | Request the lead time here |
0.803 in
20.4 mm
|
13/16-16 in
|
Natural
|
0.559 in
14.2 mm
|
JIC
|
2
|
|
| £ 0.2225 - £ 0.4597 | 18900 In stock |
1.886 in
47.9 mm
|
1-1/2 in
|
Blue
|
0.85 in
21.6 mm
|
NPT
|
2
|
||
| £ 0.2551 - £ 0.5182 | 21600 In stock |
1.669 in
42.4 mm
|
1-11/16-12
|
Natural
|
0.827 in
21.0 mm
|
JIC
|
2
|
||
| £ 0.2551 - £ 0.5182 | 3360 In stock |
1.669 in
42.4 mm
|
1-11/16-12
|
Blue
|
0.827 in
21.0 mm
|
JIC
|
2
|
||
| £ 0.1078 - £ 0.2211 | 3800 In stock |
1.433 in
36.4 mm
|
1-7/16-12
|
Natural
|
0.752 in
19.1 mm
|
JIC
|
2
|
||
| £ 0.0483 - £ 0.0994 | 10400 In stock |
0.551 in
14.0 mm
|
9/16-18
|
Natural
|
0.476 in
12.1 mm
|
JIC
|
2
|
||
| £ 0.0524 - £ 0.1068 | Request the lead time here |
0.677 in
17.2 mm
|
11/16-16
|
Blue
|
0.476 in
12.1 mm
|
JIC
|
2
|
||
| £ 0.0751 - £ 0.1969 | 31500 In stock |
1.035 in
26.3 mm
|
3/4-19 in
|
Yellow
|
0.937 in
23.8 mm
|
GAS
|
1
|
||
| £ 0.0443 - £ 0.1156 | 10000 In stock |
0.551 in
14.0 mm
|
M14
|
Yellow
|
0.555 in
14.1 mm
|
Metric
|
1
|
||
| £ 0.052 - £ 0.1358 | 2000 In stock |
0.63 in
16.0 mm
|
3/8-19 in
|
Yellow
|
0.472 in
12.0 mm
|
GAS
|
1
|
||
| £ 0.0476 - £ 0.1249 | Request the lead time here |
0.512 in
13.0 mm
|
1/4-19 in
|
Yellow
|
0.433 in
11.0 mm
|
GAS
|
1