Menu Search

Tear Tab Caps

In stock

Tear Tab Caps are readily installed and removed in various applications, including essential hydraulic tubes and pipelines. Provides protection against damage, filth, moisture, and other kinds of intrusion. Suitable for a variety of applications and threads.

  • Quick fitting and release.
  • Simple tear-away tab design.
  • Versatile cap solution that is ideal for numerous applications.
  • Protection for UNF/JIC or NPT theads.
Material: LDPE Colour: Natural, Blue, Yellow, Black Series Code: SR1022, SR1033

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 2
Show less filters Show more filters
9 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Size Colour h Thread Standard Type View
£ 0.1672 - £ 0.3454 12220 In stock
41.7 mm
1-1/4 in
Blue
21.3 mm
NPT
2
£ 0.0395 - £ 0.0807 Request the lead time here
16.9 mm
3/8 in
Blue
12.5 mm
NPT
2
£ 0.2225 - £ 0.4597 18500 In stock
47.9 mm
1-1/2 in
Blue
21.6 mm
NPT
2
£ 0.0616 - £ 0.1262 75200 In stock
26.2 mm
3/4 in
Blue
16.0 mm
NPT
2
£ 0.0982 - £ 0.2014 84400 In stock
33.2 mm
1 in
Blue
19.9 mm
NPT
2
£ 0.3543 - £ 0.7308 7980 In stock
59.4 mm
2 in
Blue
22.6 mm
NPT
2
£ 0.0774 - £ 0.228 Request the lead time here
26.2 mm
1/4 in
Blue
12.5 mm
NPT
2
£ 0.0467 - £ 0.0951 Request the lead time here
20.8 mm
1/2 in
Blue
16.3 mm
NPT
2
£ 0.0997 - £ 0.2655 500 In stock
9.8 mm
1/8 in
Blue
8.1 mm
NPT
2
Tear Tab Cap NPT Threads 41.73 mm LDPE Blue

10178508

Price Range
£ 0.3454 - £ 0.1672

Stock Levels
12220 In stock
Attributes
  • d
    41.7 mm
  • h
    21.3 mm
  • Thread Size
    1-1/4 in
  • Thread Standard
    NPT
  • Full Material
    Low Density Polyethylene
Tear Tab Cap NPT Threads 16.89 mm LDPE Blue

10178577

Price Range
£ 0.0807 - £ 0.0395

Stock Levels
Request the lead time here
Attributes
  • d
    16.9 mm
  • h
    12.5 mm
  • Thread Size
    3/8 in
  • Thread Standard
    NPT
  • Full Material
    Low Density Polyethylene
Tear Tab Cap NPT Threads 47.85 mm LDPE Blue

10178492

Price Range
£ 0.4597 - £ 0.2225

Stock Levels
18500 In stock
Attributes
  • d
    47.9 mm
  • h
    21.6 mm
  • Thread Size
    1-1/2 in
  • Thread Standard
    NPT
  • Full Material
    Low Density Polyethylene
Tear Tab Cap NPT Threads 26.24 mm LDPE Blue

10178560

Price Range
£ 0.1262 - £ 0.0616

Stock Levels
75200 In stock
Attributes
  • d
    26.2 mm
  • h
    16.0 mm
  • Thread Size
    3/4 in
  • Thread Standard
    NPT
  • Full Material
    Low Density Polyethylene
Tear Tab Cap NPT Threads 33.15 mm LDPE Blue

10178546

Price Range
£ 0.2014 - £ 0.0982

Stock Levels
84400 In stock
Attributes
  • d
    33.2 mm
  • h
    19.9 mm
  • Thread Size
    1 in
  • Thread Standard
    NPT
  • Full Material
    Low Density Polyethylene
Tear Tab Cap NPT Threads 59.41 mm LDPE Blue

10178553

Price Range
£ 0.7308 - £ 0.3543

Stock Levels
7980 In stock
Attributes
  • d
    59.4 mm
  • h
    22.6 mm
  • Thread Size
    2 in
  • Thread Standard
    NPT
  • Full Material
    Low Density Polyethylene
Tear Tab Cap NPT Threads 13.49 mm LDPE Blue

10178522

Price Range
£ 0.228 - £ 0.0774

Stock Levels
Request the lead time here
Attributes
  • d
    26.2 mm
  • h
    12.5 mm
  • Thread Size
    1/4 in
  • Thread Standard
    NPT
  • Full Material
    Low Density Polyethylene
Tear Tab Cap NPT Threads 20.75 mm LDPE Blue

10178515

Price Range
£ 0.0951 - £ 0.0467

Stock Levels
Request the lead time here
Attributes
  • d
    20.8 mm
  • h
    16.3 mm
  • Thread Size
    1/2 in
  • Thread Standard
    NPT
  • Full Material
    Low Density Polyethylene
Tear Tab Cap NPT Threads 9.8 mm LDPE Blue

10178539

Price Range
£ 0.2655 - £ 0.0997

Stock Levels
500 In stock
Attributes
  • d
    9.8 mm
  • h
    8.1 mm
  • Thread Size
    1/8 in
  • Thread Standard
    NPT
  • Full Material
    Low Density Polyethylene