Menu Search

Tear Tab Caps

In stock

Tear Tab Caps are readily installed and removed in various applications, including essential hydraulic tubes and pipelines. Provides protection against damage, filth, moisture, and other kinds of intrusion. Suitable for a variety of applications and threads.

  • Quick fitting and release.
  • Simple tear-away tab design.
  • Versatile cap solution that is ideal for numerous applications.
  • Protection for UNF/JIC or NPT theads.
Material: LDPE Colour: Natural, Blue, Yellow, Black Series Code: SR1022, SR1033

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
77 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Size Colour h Thread Standard Type View
£ 0.0569 - £ 0.1166 9900 In stock
11.0 mm
7/16-20 in
Blue
11.7 mm
JIC
2
£ 0.0483 - £ 0.0994 104650 In stock
14.0 mm
9/16-18 in
Blue
12.1 mm
JIC
2
10177655 £ 0.054 - £ 0.1129 26250 In stock
18.8 mm
3/4-16 in
Blue
14.2 mm
JIC
2
£ 0.2225 - £ 0.4597 19100 In stock
47.9 mm
1-1/2 in
Blue
21.6 mm
NPT
2
£ 0.0616 - £ 0.1262 119200 In stock
26.2 mm
3/4 in
Blue
16.0 mm
NPT
2
£ 0.0467 - £ 0.0951 Request the lead time here
20.8 mm
1/2 in
Blue
16.3 mm
NPT
2
£ 0.1672 - £ 0.3454 5720 In stock
41.7 mm
1-1/4 in
Blue
21.3 mm
NPT
2
£ 0.0395 - £ 0.0807 Request the lead time here
16.9 mm
3/8 in
Blue
12.5 mm
NPT
2
£ 0.2551 - £ 0.5182 21600 In stock
42.4 mm
1-11/16-12
Natural
21.0 mm
JIC
2
£ 0.4705 - £ 0.9594 2640 In stock
63.7 mm
2-1/2-12 in
Natural
30.5 mm
JIC
2
£ 0.0483 - £ 0.0994 10400 In stock
14.0 mm
9/16-18
Natural
12.1 mm
JIC
2
£ 0.0381 - £ 0.0781 64350 In stock
11.0 mm
7/16-20
Natural
11.7 mm
JIC
2
£ 0.054 - £ 0.1129 Request the lead time here
18.8 mm
3/4-16
Natural
14.2 mm
JIC
2
£ 0.0603 - £ 0.1262 2390 In stock
20.4 mm
13/16-16
Blue
14.2 mm
JIC
2
£ 0.0524 - £ 0.1068 Request the lead time here
17.2 mm
11/16-16
Blue
12.1 mm
JIC
2
£ 0.0997 - £ 0.2655 500 In stock
9.8 mm
1/8 in
Blue
8.1 mm
NPT
2
£ 0.088 - £ 0.3136 5600 In stock
29.8 mm
1-3/16-12 in
Blue
19.0 mm
JIC
1
£ 0.0524 - £ 0.14 3500 In stock
14.0 mm
9/16-18 in
Blue
12.1 mm
JIC
1
£ 0.0963 - £ 0.2575 2100 In stock
29.5 mm
7/8-19 in
Yellow
25.0 mm
GAS
1
£ 0.2551 - £ 0.5182 3360 In stock
42.4 mm
1-11/16-12
Blue
21.0 mm
JIC
2
  • of 4
Tear Tab Cap UNF Threads, JIC Threads 11.0 mm LDPE Blue

10177570

Price Range
£ 0.1166 - £ 0.0569

Stock Levels
9900 In stock
Attributes
  • d
    11.0 mm
  • h
    11.7 mm
  • Thread Size
    7/16-20 in
  • Thread Standard
    JIC
  • Thread Standard
    UNF
Tear Tab Cap 14.0 mm LDPE Blue

10177617

Price Range
£ 0.0994 - £ 0.0483

Stock Levels
104650 In stock
Attributes
  • d
    14.0 mm
  • h
    12.1 mm
  • Thread Size
    9/16-18 in
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 18.8 mm LDPE Blue

10177655

Price Range
£ 0.1129 - £ 0.054

Stock Levels
26250 In stock
Attributes
  • d
    18.8 mm
  • h
    14.2 mm
  • Thread Size
    3/4-16 in
  • Thread Standard
    SAE
  • Thread Standard
    JIC
Tear Tab Cap NPT Threads 47.85 mm LDPE Blue

10178492

Price Range
£ 0.4597 - £ 0.2225

Stock Levels
19100 In stock
Attributes
  • d
    47.9 mm
  • h
    21.6 mm
  • Thread Size
    1-1/2 in
  • Thread Standard
    NPT
  • Full Material
    Low Density Polyethylene
Tear Tab Cap NPT Threads 26.24 mm LDPE Blue

10178560

Price Range
£ 0.1262 - £ 0.0616

Stock Levels
119200 In stock
Attributes
  • d
    26.2 mm
  • h
    16.0 mm
  • Thread Size
    3/4 in
  • Thread Standard
    NPT
  • Full Material
    Low Density Polyethylene
Tear Tab Cap NPT Threads 20.75 mm LDPE Blue

10178515

Price Range
£ 0.0951 - £ 0.0467

Stock Levels
Request the lead time here
Attributes
  • d
    20.8 mm
  • h
    16.3 mm
  • Thread Size
    1/2 in
  • Thread Standard
    NPT
  • Full Material
    Low Density Polyethylene
Tear Tab Cap NPT Threads 41.73 mm LDPE Blue

10178508

Price Range
£ 0.3454 - £ 0.1672

Stock Levels
5720 In stock
Attributes
  • d
    41.7 mm
  • h
    21.3 mm
  • Thread Size
    1-1/4 in
  • Thread Standard
    NPT
  • Full Material
    Low Density Polyethylene
Tear Tab Cap NPT Threads 16.89 mm LDPE Blue

10178577

Price Range
£ 0.0807 - £ 0.0395

Stock Levels
Request the lead time here
Attributes
  • d
    16.9 mm
  • h
    12.5 mm
  • Thread Size
    3/8 in
  • Thread Standard
    NPT
  • Full Material
    Low Density Polyethylene
Tear Tab Cap 42.37 mm LDPE Natural

10177501

Price Range
£ 0.5182 - £ 0.2551

Stock Levels
21600 In stock
Attributes
  • d
    42.4 mm
  • h
    21.0 mm
  • Thread Size
    1-11/16-12
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 63.27 mm LDPE Natural

10177563

Price Range
£ 0.9594 - £ 0.4705

Stock Levels
2640 In stock
Attributes
  • d
    63.7 mm
  • h
    30.5 mm
  • Thread Size
    2-1/2-12 in
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 14.0 mm LDPE Natural

10177624

Price Range
£ 0.0994 - £ 0.0483

Stock Levels
10400 In stock
Attributes
  • d
    14.0 mm
  • h
    12.1 mm
  • Thread Size
    9/16-18
  • Thread Standard
    SAE
  • Thread Standard
    JIC
Tear Tab Cap 11.0 mm LDPE Natural

10177587

Price Range
£ 0.0781 - £ 0.0381

Stock Levels
64350 In stock
Attributes
  • d
    11.0 mm
  • h
    11.7 mm
  • Thread Size
    7/16-20
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 18.8 mm LDPE Natural

10177662

Price Range
£ 0.1129 - £ 0.054

Stock Levels
Request the lead time here
Attributes
  • d
    18.8 mm
  • h
    14.2 mm
  • Thread Size
    3/4-16
  • Thread Standard
    SAE
  • Thread Standard
    JIC
Tear Tab Cap 20.37 mm LDPE Blue

10177679

Price Range
£ 0.1262 - £ 0.0603

Stock Levels
2390 In stock
Attributes
  • d
    20.4 mm
  • h
    14.2 mm
  • Thread Size
    13/16-16
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 17.15 mm LDPE Blue

10177631

Price Range
£ 0.1068 - £ 0.0524

Stock Levels
Request the lead time here
Attributes
  • d
    17.2 mm
  • h
    12.1 mm
  • Thread Size
    11/16-16
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap NPT Threads 9.8 mm LDPE Blue

10178539

Price Range
£ 0.2655 - £ 0.0997

Stock Levels
500 In stock
Attributes
  • d
    9.8 mm
  • h
    8.1 mm
  • Thread Size
    1/8 in
  • Thread Standard
    NPT
  • Full Material
    Low Density Polyethylene
Tear Tab Cap UNF Threads, JIC Threads 29.8 mm LDPE Blue

10091364

Price Range
£ 0.3136 - £ 0.088

Stock Levels
5600 In stock
Attributes
  • d
    29.8 mm
  • h
    19.0 mm
  • Thread Size
    1-3/16-12 in
  • Thread Standard
    JIC
  • Thread Standard
    UNF
Tear Tab Cap UNF Threads, JIC Threads 14.0 mm LDPE Blue

10092125

Price Range
£ 0.14 - £ 0.0524

Stock Levels
3500 In stock
Attributes
  • d
    14.0 mm
  • h
    12.1 mm
  • Thread Size
    9/16-18 in
  • Thread Standard
    UNF
  • Thread Standard
    JIC
Tear Tab Cap BSP Threads, Gas Threads 29.5 mm LDPE Yellow

10084731

Price Range
£ 0.2575 - £ 0.0963

Stock Levels
2100 In stock
Attributes
  • d
    29.5 mm
  • h
    25.0 mm
  • Thread Size
    7/8-19 in
  • Thread Standard
    BSP
  • Thread Standard
    GAS
Tear Tab Cap 42.37 mm LDPE Blue

10177495

Price Range
£ 0.5182 - £ 0.2551

Stock Levels
3360 In stock
Attributes
  • d
    42.4 mm
  • h
    21.0 mm
  • Thread Size
    1-11/16-12
  • Thread Standard
    JIC
  • Thread Standard
    SAE