| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.0483 |
| 5000 - 24999 | £ 0.0345 |
| 25000 + | £ 0.031 |
| d | 0.63 in |
|---|---|
| d | 16.0 mm |
| h | 0.65 in |
| h | 16.5 mm |
| Thread Size | M16 |
| Thread Standard | Metric |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue