Tapered Plugs with Ring Tab are designed for easy removal and installation. Features a tapered profile for added versatility. Provides protection against damage, dirt, moisture and corrosion. Features a sturdy ring tab for improved handling when removing the plug. The ring also provides a wall protection when fully installed.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTCFPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | d2 | Thread Size | d1 | View | |
|---|---|---|---|---|---|---|---|
| £ 0.029 - £ 0.0322 | Request the lead time here |
|
|
|
|
||
| £ 0.0638 - £ 0.0709 | Request the lead time here |
|
|
|
|
||
| £ 0.0638 - £ 0.0709 | Request the lead time here |
|
|
|
|
||
| £ 0.058 - £ 0.0644 | Request the lead time here |
0.374 in
9.5 mm
|
0.492 in
12.5 mm
|
GAS 1/4"
|
0.413 in
10.5 mm
|
||
| £ 0.0811 - £ 0.0901 | Request the lead time here |
0.394 in
10.0 mm
|
0.768 in
19.5 mm
|
|
0.689 in
17.5 mm
|
||
| £ 0.0927 - £ 0.1031 | Request the lead time here |
|
|
GAS 3/4"
|
|
||
| £ 0.0659 - £ 0.0732 | Request the lead time here |
|
|
|
|
||
| £ 0.0673 - £ 0.0747 | Request the lead time here |
|
|
|
|
||
| £ 0.0665 - £ 0.0739 | Request the lead time here |
|
|
|
|
||
| £ 0.0348 - £ 0.0387 | Request the lead time here |
|
|
|
|
||
| £ 0.1162 - £ 0.1291 | Request the lead time here |
|
|
|
|
||
| £ 0.0778 - £ 0.0864 | Request the lead time here |
|
|
|
|
||
| £ 0.0284 - £ 0.0316 | Request the lead time here |
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
|
0.197 in
5.0 mm
|
||
| £ 0.0927 - £ 0.1031 | Request the lead time here |
|
|
|
|
||
| £ 0.0811 - £ 0.0901 | Request the lead time here |
|
|
|
|
||
| £ 0.0869 - £ 0.0965 | Request the lead time here |
|
|
GAS 1/2"
|
|
||
| £ 0.0927 - £ 0.1031 | Request the lead time here |
|
|
|
|
||
| £ 0.0348 - £ 0.0387 | Request the lead time here |
|
|
GAS 1/8"
|
|
||
| £ 0.029 - £ 0.0322 | Request the lead time here |
|
|
|
|
||
| £ 0.058 - £ 0.0644 | Request the lead time here |