10272176
491546
| Quantity | Unit price |
|---|---|
| 100 - 799 | £ 0.3614 |
| 800 + | £ 0.3543 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| H | 24.6 mm |
|---|---|
| H | 0.969 in |
| A | 71.9 mm |
| A | 2.831 in |
| d2 | 72.4 mm |
| d2 | 2.85 in |
| Colour | Brown |
| Material | Crepe Paper |
| Commodity Code | 4823908580 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue