Menu Search

Tapered Knobs

In stock

Tapered Knobs offer a ball shaped top grip with a longer shaft length and is available in a wide range of shapes and sizes. These lever style knobs allow for excellent grip, positioning, clamping and shifting operations.

Series Code :SR1533 ,SR6538

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
62 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Mount Type View
£ 0.7773 - £ 1.2069 1422 In stock
35.1 mm
M6;M8
Self Tapping
£ 1.1975 - £ 1.8527 249 In stock
35.1 mm
M10;M12
Self Tapping
£ 2.934 - £ 4.2523 Request the lead time here
M12
Threaded Stud
10260784 £ 1.0928 - £ 1.6371 Request the lead time here
M10
Through Hole
£ 0.9624 - £ 2.0211 2750 In stock
M6
£ 1.8124 - £ 2.712 193 In stock
41.4 mm
M10;M12
Self Tapping
£ 0.7424 - £ 1.1546 929 In stock
35.1 mm
M10;M12
Self Tapping
£ 3.3593 - £ 3.501 379 In stock
M8
Threaded Hole
£ 4.1105 - £ 4.1956 80 In stock
M12
Threaded Blind Hole
£ 4.9751 - £ 5.0744 10 In stock
M10
Threaded Stud
£ 2.197 - £ 2.3387 Request the lead time here
M6
Threaded Blind Hole
£ 2.7781 - £ 2.9057 Request the lead time here
M10
Threaded Blind Hole
10260739 £ 1.6017 - £ 1.9188 Request the lead time here
M8
Threaded Stud
£ 0.8334 - £ 2.1872 Request the lead time here
M8
Through Hole
£ 1.6017 - £ 2.5168 Request the lead time here
M16
Through Hole
10261132 £ 1.2005 - £ 2.0464 1500 In stock
M10
10214237 £ 4.5499 - £ 4.7342 199 In stock
M12
Threaded Blind Hole
£ 0.90 - £ 1.8901 1000 In stock
M5
£ 1.2841 - £ 3.4018 3650 In stock
M12
10189313 £ 2.2183 - £ 5.0181 1440 In stock
M5
Threaded Blind Hole
  • of 4
Tapered Knob 1.380 in M6;M8 PP Black

10558393

Price Range
£ 1.2069 - £ 0.7773

Stock Levels
1422 In stock
Attributes
  • Knob Diameter
    35.1 mm
  • Knob Height
    50.8 mm
  • Shaft Center to End Width
    16.0 mm
  • Internal Thread Size
    M6;M8
  • Insert Material
    Self Tapping
Tapered Knob 1.380 in M10;M12 TPE Black

10558478

Price Range
£ 1.8527 - £ 1.1975

Stock Levels
249 In stock
Attributes
  • Knob Diameter
    35.1 mm
  • Knob Height
    50.8 mm
  • Shaft Center to End Width
    12.7 mm
  • Internal Thread Size
    M10;M12
  • Insert Material
    Self Tapping
Tapered Knob 26.0 mm M12 Black

10380383

Price Range
£ 4.2523 - £ 2.934

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Stud
  • Thread Size
    M12
  • Colour
    Black
  • Commodity Code
    3926909790
Tapered Knob 23.0 mm M10 Black PA

10260784

Price Range
£ 1.6371 - £ 1.0928

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Through Hole
  • Thread Size
    M10
  • Colour
    Black
  • Commodity Code
    3926300090
Tapered Knob 18.0 mm M6 Black

10261118

Price Range
£ 2.0211 - £ 0.9624

Stock Levels
2750 In stock
Attributes
  • Knob Material
    Nylon 6
  • Thread Size
    M6
  • Colour
    Black
  • Commodity Code
    7318190090
Tapered Knob 1.630 in M10;M12 TPE Black

10558492

Price Range
£ 2.712 - £ 1.8124

Stock Levels
193 In stock
Attributes
  • Knob Diameter
    41.4 mm
  • Knob Height
    61.5 mm
  • Shaft Center to End Width
    19.1 mm
  • Internal Thread Size
    M10;M12
  • Insert Material
    Self Tapping
Tapered Knob 1.380 in M10;M12 PP Black

10558461

Price Range
£ 1.1546 - £ 0.7424

Stock Levels
929 In stock
Attributes
  • Knob Diameter
    35.1 mm
  • Knob Height
    50.8 mm
  • Shaft Center to End Width
    18.3 mm
  • Internal Thread Size
    M10;M12
  • Insert Material
    Self Tapping
Tapered Knob 20.0 mm M8 Black

10214275

Price Range
£ 3.501 - £ 3.3593

Stock Levels
379 In stock
Attributes
  • Mount Type
    Threaded Hole
  • Thread Size
    M8
  • Colour
    Black
  • Commodity Code
    3926300090
Tapered Knob 28.0 mm M12 Black Phenolic

10189498

Price Range
£ 4.1956 - £ 4.1105

Stock Levels
80 In stock
Attributes
  • Mount Type
    Threaded Blind Hole
  • Thread Size
    M12
  • Colour
    Black
  • Commodity Code
    3926300090
Tapered Knob 23.0 mm M10 Black

10189399

Price Range
£ 5.0744 - £ 4.9751

Stock Levels
10 In stock
Attributes
  • Mount Type
    Threaded Stud
  • Thread Size
    M10
  • Colour
    Black
  • Commodity Code
    7326909890
Tapered Knob 20.0 mm M6 Black PA

10214152

Price Range
£ 2.3387 - £ 2.197

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Blind Hole
  • Thread Size
    M6
  • Colour
    Black
  • Commodity Code
    3926300090
Tapered Knob 23.0 mm M10 Black PA

10214190

Price Range
£ 2.9057 - £ 2.7781

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Blind Hole
  • Thread Size
    M10
  • Colour
    Black
  • Commodity Code
    7318159589
Tapered Knob 21.0 mm M8 Black

10260739

Price Range
£ 1.9188 - £ 1.6017

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Stud
  • Thread Size
    M8
  • Colour
    Black
  • Commodity Code
    3926300090
Tapered Knob 18.0 mm M8 Black PA

10260760

Price Range
£ 2.1872 - £ 0.8334

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Through Hole
  • Thread Size
    M8
  • Colour
    Black
  • Commodity Code
    3926300090
Tapered Knob 28.0 mm M16 Black PA

10260807

Price Range
£ 2.5168 - £ 1.6017

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Through Hole
  • Thread Size
    M16
  • Colour
    Black
  • Commodity Code
    3926300090
Tapered Knob 28.0 mm M10 Black

10261132

Price Range
£ 2.0464 - £ 1.2005

Stock Levels
1500 In stock
Attributes
  • Knob Material
    Nylon 6
  • Thread Size
    M10
  • Colour
    Black
  • Commodity Code
    3926300090
Tapered Knob 26.0 mm M12 Black PA

10214237

Price Range
£ 4.7342 - £ 4.5499

Stock Levels
199 In stock
Attributes
  • Mount Type
    Threaded Blind Hole
  • Thread Size
    M12
  • Colour
    Black
  • Commodity Code
    3926300090
Tapered Knob 15.0 mm M5 Black

10261156

Price Range
£ 1.8901 - £ 0.90

Stock Levels
1000 In stock
Attributes
  • Knob Material
    Nylon 6
  • Thread Size
    M5
  • Colour
    Black
  • Commodity Code
    3926300090
Tapered Knob 31.0 mm M12 Black

10261194

Price Range
£ 3.4018 - £ 1.2841

Stock Levels
3650 In stock
Attributes
  • Knob Material
    Nylon 6
  • Thread Size
    M12
  • Colour
    Black
  • Commodity Code
    3926300090
Tapered Knob 14.0 mm M5 Black Phenolic

10189313

Price Range
£ 5.0181 - £ 2.2183

Stock Levels
1440 In stock
Attributes
  • Mount Type
    Threaded Blind Hole
  • Thread Size
    M5
  • Colour
    Black
  • Commodity Code
    3926300090