Wide Flange Tapered Caps and Plugs offers additional protection to the surrounding area on the bearing surface. The wider flange keeps the part from being accidently pushed down through the mating part. Designed to be used as a plug or a cap. The tapered profile allows the part to plug muliple inner diameters or cap multiple outside diameters.
These dual function components are typically used to protect against damage, dirt, moisture, and other corrision during storage and shipping.
Featureing a straight forward push-fit design, they are easy to insall and remove.
Material: LDPE, LDPE - PIR Colour: Red, Blue, Yellow Series Code: SR1001, SR1115, SRF0030
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1 | D | h | d3 | d4 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0714 - £ 0.1111 | Request the lead time here |
1.323 in
33.6 mm
|
1.197 in
30.4 mm
|
1.862 in
47.3 mm
|
0.598 in
15.2 mm
|
1.197 in
30.4 mm
|
1.862 in
47.3 mm
|
2
|
||
| £ 0.0367 - £ 0.0571 | Request the lead time here |
0.787 in
20.0 mm
|
0.689 in
17.5 mm
|
1.374 in
34.9 mm
|
0.563 in
14.3 mm
|
0.689 in
17.5 mm
|
1.374 in
34.9 mm
|
2
|
||
| £ 0.0325 - £ 0.0506 | Request the lead time here |
0.665 in
16.9 mm
|
0.579 in
14.7 mm
|
1 in
25.4 mm
|
0.5 in
12.7 mm
|
0.579 in
14.7 mm
|
1 in
25.4 mm
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue