Menu Search

Tapered Caps & Plugs - Wide Flange

In stock

Wide Flange Tapered Caps and Plugs offers additional protection to the surrounding area on the bearing surface. The wider flange keeps the part from being accidently pushed down through the mating part. Designed to be used as a plug or a cap. The tapered profile allows the part to plug muliple inner diameters or cap multiple outside diameters.

These dual function components are typically used to protect against damage, dirt, moisture, and other corrision during storage and shipping.

Featureing a straight forward push-fit design, they are easy to insall and remove.

  • Prevents the plug from being accidentally pushed down through the contact piece.
  • Protects threaded and non-threaded pipes, ports, and access points against damage, dirt, moisture, debris, and corrosion.
  • Suitable for use in hydraulic systems, automotive components, chemical or medical industries.
Material: LDPE, LDPE - PIR Colour: Red, Blue, Yellow Series Code: SR1001, SR1115, SRF0030

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
83 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 D h d3 d4 Type View
£ 0.5428 - £ 1.3554 54175 In stock
66.4 mm
62.0 mm
83.0 mm
28.0 mm
59.0 mm
64.3 mm
2
£ 0.2241 - £ 0.3451 5100 In stock
40.7 mm
36.8 mm
49.2 mm
18.9 mm
35.1 mm
39.5 mm
2
£ 0.069 - £ 0.1062 4000 In stock
10.6 mm
9.3 mm
18.8 mm
10.2 mm
7.6 mm
9.0 mm
4
£ 0.1177 - £ 0.1812 2000 In stock
35.1 mm
31.4 mm
42.8 mm
18.9 mm
29.6 mm
33.3 mm
£ 0.0581 - £ 0.0896 85250 In stock
6.1 mm
4.4 mm
14.3 mm
11.8 mm
2.8 mm
4.5 mm
£ 0.0484 - £ 0.1193 Request the lead time here
9.3 mm
7.6 mm
18.4 mm
9.5 mm
6.6 mm
7.8 mm
4
£ 0.067 - £ 0.1032 3500 In stock
7.4 mm
6.0 mm
12.3 mm
10.2 mm
3.7 mm
6.2 mm
4
£ 0.0798 - £ 0.1229 42750 In stock
12.9 mm
11.2 mm
20.8 mm
11.8 mm
9.4 mm
11.3 mm
4
£ 0.1177 - £ 0.1812 5950 In stock
37.2 mm
33.3 mm
46.9 mm
19.7 mm
31.8 mm
35.2 mm
2
£ 0.197 - £ 0.4783 1120 In stock
33.6 mm
30.4 mm
47.3 mm
15.2 mm
27.8 mm
30.7 mm
2
£ 0.3146 - £ 0.76 7560 In stock
52.7 mm
48.3 mm
63.5 mm
25.4 mm
46.3 mm
50.7 mm
2
£ 0.3331 - £ 0.8318 9160 In stock
51.9 mm
47.2 mm
72.0 mm
24.0 mm
44.5 mm
48.7 mm
2
10092224 £ 0.4564 - £ 1.1295 300 In stock
61.0 mm
55.0 mm
76.7 mm
25.0 mm
52.5 mm
59.0 mm
2
£ 0.1998 - £ 0.4969 11000 In stock
34.4 mm
31.1 mm
47.6 mm
19.1 mm
29.8 mm
32.8 mm
2
£ 0.0786 - £ 0.1929 8500 In stock
20.0 mm
17.5 mm
34.9 mm
14.3 mm
18.9 mm
22.0 mm
4
£ 0.0622 - £ 0.1528 10000 In stock
12.3 mm
10.7 mm
22.0 mm
9.5 mm
9.1 mm
10.7 mm
4
£ 0.1587 - £ 0.388 750 In stock
27.7 mm
24.7 mm
38.1 mm
19.1 mm
23.2 mm
26.1 mm
2
£ 0.1587 - £ 0.3215 Request the lead time here
25.0 mm
21.9 mm
48.0 mm
17.5 mm
18.9 mm
22.0 mm
4
£ 0.1155 - £ 0.2033 2250 In stock
21.5 mm
19.1 mm
38.1 mm
14.3 mm
17.6 mm
19.9 mm
4
10070888 £ 0.0671 - £ 0.1642 Request the lead time here
13.2 mm
11.3 mm
29.0 mm
11.0 mm
9.8 mm
11.6 mm
4
  • of 5
Tapered Cap & Plug LDPE - PIR 62.0 mm 66.4 mm Red

10092231

Price Range
£ 1.3554 - £ 0.5428

Stock Levels
54175 In stock
Attributes
  • d3
    59.0 mm
  • d4
    64.3 mm
  • d1
    62.0 mm
  • d2
    66.4 mm
  • D
    83.0 mm
Tapered Cap & Plug LDPE 36.83 mm 40.74 mm Blue

10160206

Price Range
£ 0.3451 - £ 0.2241

Stock Levels
5100 In stock
Attributes
  • d3
    35.1 mm
  • d4
    39.5 mm
  • d1
    36.8 mm
  • d2
    40.7 mm
  • D
    49.2 mm
Tapered Cap & Plug LDPE 9.3 mm 10.6 mm Blue

10160107

Price Range
£ 0.1062 - £ 0.069

Stock Levels
4000 In stock
Attributes
  • d3
    7.6 mm
  • d4
    9.0 mm
  • d1
    9.3 mm
  • d2
    10.6 mm
  • D
    18.8 mm
Tapered Cap & Plug LDPE 31.42 mm 35.1 mm Blue

10160183

Price Range
£ 0.1812 - £ 0.1177

Stock Levels
2000 In stock
Attributes
  • d3
    29.6 mm
  • d4
    33.3 mm
  • d1
    31.4 mm
  • d2
    35.1 mm
  • D
    42.8 mm
Tapered Cap & Plug LDPE 4.39 mm 6.1 mm Blue

10160169

Price Range
£ 0.0896 - £ 0.0581

Stock Levels
85250 In stock
Attributes
  • d3
    2.8 mm
  • d4
    4.5 mm
  • d1
    4.4 mm
  • d2
    6.1 mm
  • D
    14.3 mm
Tapered Cap & Plug LDPE - PIR 7.6 mm 9.3 mm Red

10084885

Price Range
£ 0.1193 - £ 0.0484

Stock Levels
Request the lead time here
Attributes
  • d3
    6.6 mm
  • d4
    7.8 mm
  • d1
    7.6 mm
  • d2
    9.3 mm
  • D
    18.4 mm
Tapered Cap & Plug LDPE 6.0 mm 7.4 mm Blue

10160091

Price Range
£ 0.1032 - £ 0.067

Stock Levels
3500 In stock
Attributes
  • d3
    3.7 mm
  • d4
    6.2 mm
  • d1
    6.0 mm
  • d2
    7.4 mm
  • D
    12.3 mm
Tapered Cap & Plug LDPE 11.18 mm 12.93 mm Blue

10160220

Price Range
£ 0.1229 - £ 0.0798

Stock Levels
42750 In stock
Attributes
  • d3
    9.4 mm
  • d4
    11.3 mm
  • d1
    11.2 mm
  • d2
    12.9 mm
  • D
    20.8 mm
Tapered Cap & Plug LDPE 33.32 mm 37.24 mm Blue

10160190

Price Range
£ 0.1812 - £ 0.1177

Stock Levels
5950 In stock
Attributes
  • d3
    31.8 mm
  • d4
    35.2 mm
  • d1
    33.3 mm
  • d2
    37.2 mm
  • D
    46.9 mm
Tapered Cap & Plug LDPE - PIR 30.4 mm 33.6 mm Red

10084939

Price Range
£ 0.4783 - £ 0.197

Stock Levels
1120 In stock
Attributes
  • d3
    27.8 mm
  • d4
    30.7 mm
  • d1
    30.4 mm
  • d2
    33.6 mm
  • D
    47.3 mm
Tapered Cap & Plug LDPE - PIR 48.3 mm 52.7 mm Red

10092200

Price Range
£ 0.76 - £ 0.3146

Stock Levels
7560 In stock
Attributes
  • d3
    46.3 mm
  • d4
    50.7 mm
  • d1
    48.3 mm
  • d2
    52.7 mm
  • D
    63.5 mm
Tapered Cap & Plug LDPE - PIR 47.2 mm 51.9 mm Red

10084960

Price Range
£ 0.8318 - £ 0.3331

Stock Levels
9160 In stock
Attributes
  • d3
    44.5 mm
  • d4
    48.7 mm
  • d1
    47.2 mm
  • d2
    51.9 mm
  • D
    72.0 mm
Tapered Cap & Plug LDPE - PIR 55.0 mm 61.0 mm Red

10092224

Price Range
£ 1.1295 - £ 0.4564

Stock Levels
300 In stock
Attributes
  • d3
    52.5 mm
  • d4
    59.0 mm
  • d1
    55.0 mm
  • d2
    61.0 mm
  • D
    76.7 mm
Tapered Cap & Plug LDPE - PIR 31.1 mm 34.4 mm Red

10092187

Price Range
£ 0.4969 - £ 0.1998

Stock Levels
11000 In stock
Attributes
  • d3
    29.8 mm
  • d4
    32.8 mm
  • d1
    31.1 mm
  • d2
    34.4 mm
  • D
    47.6 mm
Tapered Cap & Plug LDPE - PIR 17.5 mm 20.0 mm Red

10084915

Price Range
£ 0.1929 - £ 0.0786

Stock Levels
8500 In stock
Attributes
  • d3
    18.9 mm
  • d4
    22.0 mm
  • d1
    17.5 mm
  • d2
    20.0 mm
  • D
    34.9 mm
Tapered Cap & Plug LDPE - PIR 10.7 mm 12.3 mm Red

10084892

Price Range
£ 0.1528 - £ 0.0622

Stock Levels
10000 In stock
Attributes
  • d3
    9.1 mm
  • d4
    10.7 mm
  • d1
    10.7 mm
  • d2
    12.3 mm
  • D
    22.0 mm
Tapered Cap & Plug LDPE - PIR 24.7 mm 27.7 mm Red

10092170

Price Range
£ 0.388 - £ 0.1587

Stock Levels
750 In stock
Attributes
  • d3
    23.2 mm
  • d4
    26.1 mm
  • d1
    24.7 mm
  • d2
    27.7 mm
  • D
    38.1 mm
Tapered Cap & Plug LDPE - PIR 21.9 mm 25.0 mm Red

10084922

Price Range
£ 0.3215 - £ 0.1587

Stock Levels
Request the lead time here
Attributes
  • d3
    18.9 mm
  • d4
    22.0 mm
  • d1
    21.9 mm
  • d2
    25.0 mm
  • D
    48.0 mm
Tapered Cap & Plug LDPE - PIR 19.1 mm 21.5 mm Red

10092163

Price Range
£ 0.2033 - £ 0.1155

Stock Levels
2250 In stock
Attributes
  • d3
    17.6 mm
  • d4
    19.9 mm
  • d1
    19.1 mm
  • d2
    21.5 mm
  • D
    38.1 mm
Tapered Cap & Plug LDPE - PIR 11.3 mm 13.2 mm Red

10070888

Price Range
£ 0.1642 - £ 0.0671

Stock Levels
Request the lead time here
Attributes
  • d3
    9.8 mm
  • d4
    11.6 mm
  • d1
    11.3 mm
  • d2
    13.2 mm
  • D
    29.0 mm