Standard Tapered Caps and Plugs are versatile components designed for use as a plug or a cap. The tapered profile allows the part to plug multiple inner diameters or to cap multiple outer diameters.
These dual function plugs or caps are typically used to protect against damage, dirt, moisture, and other corrision during storage and shipping.
With a straight forward push fit design, these dual function components are easy to insall and remove. The extensive range offers a varied selection of sizes that range from 2.9 mm up to 345.0 mm.
Material: LDPE, LDPE - PIR Colour: Red, Blue, Black, Clear, Yellow Series Code: SR1000, SR1111, SRF0020
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | D | d2 | d3 | d4 | h | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0616 - £ 0.0958 | Request the lead time here |
1.559 in
39.6 mm
|
1.874 in
47.6 mm
|
1.681 in
42.7 mm
|
1.618 in
41.1 mm
|
1.504 in
38.2 mm
|
0.728 in
18.5 mm
|
1
|
||
| £ 0.0392 - £ 0.0611 | Request the lead time here |
0.921 in
23.4 mm
|
1.154 in
29.3 mm
|
1.039 in
26.4 mm
|
0.961 in
24.4 mm
|
0.843 in
21.4 mm
|
0.689 in
17.5 mm
|
1
|
||
| £ 0.0447 - £ 0.0695 | Request the lead time here |
1.047 in
26.6 mm
|
1.244 in
31.6 mm
|
1.169 in
29.7 mm
|
1.114 in
28.3 mm
|
0.969 in
24.6 mm
|
1.035 in
26.3 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue