10128077
2116000
| Quantity | Unit price |
|---|---|
| 500 + | £ 0.1305 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 27.8 mm |
|---|---|
| D | 1.094 in |
| d1 | 0.811 in |
| d1 | 20.6 mm |
| d2 | 0.906 in |
| d2 | 23.0 mm |
| d3 | 0.748 in |
| d3 | 19.0 mm |
| d4 | 0.846 in |
| d4 | 21.5 mm |
| h | 15.9 mm |
| h | 0.626 in |
| Colour | Clear |
| Full Material | Low Density Polyethylene |
| Type | 1 |
| Commodity Code | 3926909790 |
| Material | LDPE |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue