| Quantity | Unit price |
|---|---|
| 25 - 124 | £ 1.7736 |
| 125 + | £ 1.5962 |
| D | 297.0 mm |
|---|---|
| D | 11.693 in |
| d1 | 270.0 mm |
| d1 | 10.63 in |
| d2 | 281.0 mm |
| d2 | 11.063 in |
| d3 | 213.0 mm |
| d3 | 8.386 in |
| d4 | 223.0 mm |
| d4 | 8.78 in |
| h | 43.0 mm |
| h | 1.693 in |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue