20267452
20267452
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 39.6984 |
| 5 - 9 | £ 37.7094 |
| 10 - 19 | £ 35.7306 |
| 20 - 49 | £ 33.7416 |
| 50 + | £ 29.7738 |
| d1 | M8 |
|---|---|
| Gripping height h2 | 1.5 - 5.6 |
| h1 | 12.7 |
| h3 | 6.0 |
| l1 | 25.4 |
| w1 | 25.4 |
| A/F | 5.0 |
| Qty/pack | 1.0 |
| Weight g | 37.0 |
| Material | Hardened Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue