Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
T-Handle Knobs have metal inserts or studs that thread easily and create an easy to grip knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.
Series Code :SR6540
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Mount Type | Thread Length | Knob Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| £ 5.613 - £ 5.7264 | 5 In stock |
M10
|
Threaded Stud
|
0.787 in
20.0 mm
|
PA
|
2.402 in
61.0 mm
|
||
| £ 5.7831 - £ 5.9106 | 216 In stock |
M10
|
Threaded Stud
|
1.181 in
30.0 mm
|
PA
|
2.795 in
71.0 mm
|
||
| £ 2.5569 - £ 2.7098 | Request the lead time here |
M6
|
Threaded Insert
|
0.906 in
23.0 mm
|
Nylon 6
|
1.26 in
32.0 mm
|
||
| 10261088 | £ 2.5986 - £ 2.7619 | Request the lead time here |
M8
|
Threaded Stud
|
1.181 in
30.0 mm
|
Nylon 6
|
2.52 in
64.0 mm
|
|
| £ 5.046 - £ 5.1594 | 19 In stock |
M8
|
Threaded Stud
|
0.984 in
25.0 mm
|
PA
|
2.441 in
62.0 mm
|
||
| £ 2.404 - £ 5.0485 | Request the lead time here |
M6
|
Threaded Stud
|
0.984 in
25.0 mm
|
PA
|
2.244 in
57.0 mm
|
||
| £ 4.6349 - £ 4.7342 | 185 In stock |
M8
|
Threaded Stud
|
0.787 in
20.0 mm
|
PA
|
2.087 in
53.0 mm
|
||
| £ 8.6888 - £ 8.8589 | 25 In stock |
M12
|
Threaded Stud
|
1.181 in
30.0 mm
|
PA
|
2.992 in
76.0 mm
|
||
| £ 1.259 - £ 1.3809 | Request the lead time here |
M5
|
Threaded Stud
|
0.787 in
20.0 mm
|
Nylon 6
|
1.969 in
50.0 mm
|
||
| £ 1.5147 - £ 3.1808 | 7300 In stock |
M5
|
Threaded Insert
|
0.669 in
17.0 mm
|
Nylon 6
|
1.181 in
30.0 mm
|
||
| £ 3.2175 - £ 4.2523 | 6850 In stock |
M10
|
Threaded Stud
|
1.772 in
45.0 mm
|
Nylon 6
|
3.346 in
85.0 mm
|
||
| £ 2.0566 - £ 4.4065 | Request the lead time here |
M5
|
Threaded Stud
|
0.787 in
20.0 mm
|
Nylon 6
|
1.772 in
45.0 mm
|
||
| £ 4.1389 - £ 4.2239 | Request the lead time here |
M6
|
Threaded Stud
|
0.787 in
20.0 mm
|
PA
|
1.969 in
50.0 mm
|
||
| Request the lead time here |
M10
|
Threaded Female
|
0.63 in
16.0 mm
|
Aluminium
|
1.614 in
41.0 mm
|
|||
| Request the lead time here |
M6
|
Threaded Female
|
0.472 in
12.0 mm
|
Aluminium
|
1.299 in
33.0 mm
|
|||
| Request the lead time here |
M8
|
Threaded Female
|
0.472 in
12.0 mm
|
Aluminium
|
1.299 in
33.0 mm
|
|||
| Request the lead time here |
M8
|
Threaded Female
|
0.472 in
12.0 mm
|
Aluminium
|
1.299 in
33.0 mm
|
|||
| Request the lead time here |
M8
|
Threaded Female
|
0.63 in
16.0 mm
|
Aluminium
|
1.457 in
37.0 mm
|
|||
| Request the lead time here |
M8
|
Threaded Female
|
0.63 in
16.0 mm
|
Aluminium
|
1.614 in
41.0 mm
|
|||
| Request the lead time here |
M10
|
Threaded Female
|
0.63 in
16.0 mm
|
Aluminium
|
1.614 in
41.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue