Menu Search

T-Handle Knobs

In stock

T-Handle Knobs have metal inserts or studs that thread easily and create an easy to grip knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.

Series Code :SR6540

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Mount Type Thread Length Knob Material Overall Height View
£ 4.8476 - £ 4.9468 67 In stock
M6
Threaded Blind Hole
18.0 mm
PA
33.0 mm
10189573 £ 6.9028 - £ 7.0446 20 In stock
M10
Threaded Blind Hole
25.0 mm
PA
41.0 mm
£ 3.1544 - £ 3.5435 Request the lead time here
M10
Threaded Insert
26.0 mm
Nylon 6
40.0 mm
£ 2.6505 - £ 3.3486 6369 In stock
M8
Threaded Insert
19.0 mm
Nylon 6
34.0 mm
10189535 £ 5.5421 - £ 5.6555 Request the lead time here
M8
Threaded Blind Hole
20.0 mm
PA
33.0 mm
£ 6.9737 - £ 7.1154 220 In stock
M12
Threaded Blind Hole
18.0 mm
PA
41.0 mm
£ 5.4571 - £ 5.5705 Request the lead time here
M8
Threaded Blind Hole
20.0 mm
PA
37.0 mm
£ 9.0857 - £ 9.2699 93 In stock
M10
Threaded Blind Hole
25.0 mm
PA
46.0 mm
10189504 £ 4.5074 - £ 4.5074 218 In stock
M6
Threaded Blind Hole
16.0 mm
PA
30.0 mm
10189597 £ 6.7044 - £ 6.832 Request the lead time here
M8
Threaded Blind Hole
25.0 mm
PA
41.0 mm
£ 9.1566 - £ 9.3408 201 In stock
M12
Threaded Blind Hole
18.0 mm
PA
46.0 mm
£ 1.259 - £ 1.3809 Request the lead time here
M5
Threaded Stud
20.0 mm
Nylon 6
50.0 mm
£ 2.5569 - £ 2.7098 Request the lead time here
M6
Threaded Insert
23.0 mm
Nylon 6
32.0 mm
£ 2.404 - £ 5.0485 Request the lead time here
M6
Threaded Stud
25.0 mm
PA
57.0 mm
£ 5.613 - £ 5.7264 5 In stock
M10
Threaded Stud
20.0 mm
PA
61.0 mm
£ 8.6888 - £ 8.8589 25 In stock
M12
Threaded Stud
30.0 mm
PA
76.0 mm
£ 4.6349 - £ 4.7342 185 In stock
M8
Threaded Stud
20.0 mm
PA
53.0 mm
£ 5.046 - £ 5.1594 19 In stock
M8
Threaded Stud
25.0 mm
PA
62.0 mm
£ 1.5147 - £ 3.1808 7300 In stock
M5
Threaded Insert
17.0 mm
Nylon 6
30.0 mm
£ 2.0566 - £ 4.4065 Request the lead time here
M5
Threaded Stud
20.0 mm
Nylon 6
45.0 mm
  • of 2
T-Handle Knob 55.0 mm M6 Threaded Blind Hole PA Black

10189528

Price Range
£ 4.9468 - £ 4.8476

Stock Levels
67 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    18.0 mm
  • Overall Height
    33.0 mm
  • Colour
    Black
  • Finish
    Matt
T-Handle Knob 80.0 mm M10 PA Black

10189573

Price Range
£ 7.0446 - £ 6.9028

Stock Levels
20 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    25.0 mm
  • Overall Height
    41.0 mm
  • Colour
    Black
  • Finish
    Matt
T-Handle Knob 80.0 mm (L) M10 Nylon 6

10261040

Price Range
£ 3.5435 - £ 3.1544

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    26.0 mm
  • Overall Height
    40.0 mm
  • Stem Height
    26.0 mm
  • Colour
    Black
T-Handle Knob 71.0 mm (L) M8 Nylon 6

10261033

Price Range
£ 3.3486 - £ 2.6505

Stock Levels
6369 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    19.0 mm
  • Overall Height
    34.0 mm
  • Stem Height
    19.0 mm
  • Colour
    Black
T-Handle Knob 55.0 mm M8 Threaded Blind Hole PA Black

10189535

Price Range
£ 5.6555 - £ 5.5421

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Overall Height
    33.0 mm
  • Colour
    Black
  • Finish
    Matt
T-Handle Knob 80.0 mm M12 PA Black

10189580

Price Range
£ 7.1154 - £ 6.9737

Stock Levels
220 In stock
Attributes
  • Thread Size
    M12
  • Thread Length
    18.0 mm
  • Overall Height
    41.0 mm
  • Colour
    Black
  • Finish
    Matt
T-Handle Knob 67.0 mm M8 Threaded Blind Hole PA Black

10189559

Price Range
£ 5.5705 - £ 5.4571

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Overall Height
    37.0 mm
  • Colour
    Black
  • Finish
    Matt
T-Handle Knob 94.0 mm M10 PA Black

10189627

Price Range
£ 9.2699 - £ 9.0857

Stock Levels
93 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    25.0 mm
  • Overall Height
    46.0 mm
  • Colour
    Black
  • Finish
    Matt
T-Handle Knob 40.0 mm M6 Threaded Blind Hole PA Black

10189504

Price Range
£ 4.5074 - £ 4.5074

Stock Levels
218 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    16.0 mm
  • Overall Height
    30.0 mm
  • Colour
    Black
  • Finish
    Matt
T-Handle Knob 80.0 mm M8 Threaded Blind Hole PA Black

10189597

Price Range
£ 6.832 - £ 6.7044

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Overall Height
    41.0 mm
  • Colour
    Black
  • Finish
    Matt
T-Handle Knob 94.0 mm M12 PA Black

10189634

Price Range
£ 9.3408 - £ 9.1566

Stock Levels
201 In stock
Attributes
  • Thread Size
    M12
  • Thread Length
    18.0 mm
  • Overall Height
    46.0 mm
  • Colour
    Black
  • Finish
    Matt
T-Handle Knob 40.0 mm M5 Threaded Stud Nylon 6 Black

10261057

Price Range
£ 1.3809 - £ 1.259

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Overall Height
    50.0 mm
  • Stem Height
    20.0 mm
  • Colour
    Black
T-Handle Knob 60.0 mm (L) M6 Nylon 6

10261026

Price Range
£ 2.7098 - £ 2.5569

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    23.0 mm
  • Overall Height
    32.0 mm
  • Stem Height
    23.0 mm
  • Colour
    Black
T-Handle Knob 60.0 mm M6 Threaded Stud PA Black

10261071

Price Range
£ 5.0485 - £ 2.404

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Overall Height
    57.0 mm
  • Stem Height
    23.0 mm
  • Colour
    Black
T-Handle Knob 80.0 mm M10 Threaded Stud PA Black

10189603

Price Range
£ 5.7264 - £ 5.613

Stock Levels
5 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Overall Height
    61.0 mm
  • Colour
    Black
  • Finish
    Matt
T-Handle Knob 94.0 mm M12 Threaded Stud PA Black

10189641

Price Range
£ 8.8589 - £ 8.6888

Stock Levels
25 In stock
Attributes
  • Thread Size
    M12
  • Thread Length
    30.0 mm
  • Overall Height
    76.0 mm
  • Colour
    Black
  • Finish
    Matt
T-Handle Knob 55.0 mm M8 Threaded Stud PA Black

10189542

Price Range
£ 4.7342 - £ 4.6349

Stock Levels
185 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Overall Height
    53.0 mm
  • Colour
    Black
  • Finish
    Matt
T-Handle Knob 67.0 mm M8 Threaded Stud PA Black

10189566

Price Range
£ 5.1594 - £ 5.046

Stock Levels
19 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Overall Height
    62.0 mm
  • Colour
    Black
  • Finish
    Matt
Wing Knob 40.0 mm (L) M5 Nylon 6

10261002

Price Range
£ 3.1808 - £ 1.5147

Stock Levels
7300 In stock
Attributes
  • Thread Size
    M5
  • Thread Length
    17.0 mm
  • Overall Height
    30.0 mm
  • Stem Height
    20.0 mm
  • Colour
    Black
T-Handle Knob 50.0 mm M5 Threaded Stud Nylon 6 Black

10261064

Price Range
£ 4.4065 - £ 2.0566

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Overall Height
    45.0 mm
  • Stem Height
    16.0 mm
  • Colour
    Black