Menu Search

T-Handle Knobs

In stock

T-Handle Knobs have metal inserts or studs that thread easily and create an easy to grip knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.

Series Code :SR6540

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Mount Type Thread Length Knob Material Overall Height View
Request the lead time here
M6
Threaded Female
12.0 mm
Aluminium
33.0 mm
Request the lead time here
M8
Threaded Female
16.0 mm
Aluminium
37.0 mm
Request the lead time here
M8
Threaded Female
16.0 mm
Aluminium
41.0 mm
Request the lead time here
M8
Threaded Female
16.0 mm
Aluminium
37.0 mm
Request the lead time here
M8
Threaded Female
16.0 mm
Aluminium
41.0 mm
Request the lead time here
M8
Threaded Female
12.0 mm
Aluminium
33.0 mm
Request the lead time here
M10
Threaded Female
16.0 mm
Aluminium
41.0 mm
Request the lead time here
M8
Threaded Female
12.0 mm
Aluminium
33.0 mm
Request the lead time here
M10
Threaded Female
16.0 mm
Aluminium
41.0 mm
Request the lead time here
M6
Threaded Female
12.0 mm
Aluminium
33.0 mm
£ 2.404 - £ 5.0485 Request the lead time here
M6
Threaded Stud
25.0 mm
PA
57.0 mm
£ 4.6349 - £ 4.7342 185 In stock
M8
Threaded Stud
20.0 mm
PA
53.0 mm
£ 8.6888 - £ 8.8589 25 In stock
M12
Threaded Stud
30.0 mm
PA
76.0 mm
£ 2.0566 - £ 4.4065 Request the lead time here
M5
Threaded Stud
20.0 mm
Nylon 6
45.0 mm
£ 1.259 - £ 1.3809 Request the lead time here
M5
Threaded Stud
20.0 mm
Nylon 6
50.0 mm
£ 3.2175 - £ 4.2523 6850 In stock
M10
Threaded Stud
45.0 mm
Nylon 6
85.0 mm
£ 5.613 - £ 5.7264 5 In stock
M10
Threaded Stud
20.0 mm
PA
61.0 mm
£ 4.1389 - £ 4.2239 Request the lead time here
M6
Threaded Stud
20.0 mm
PA
50.0 mm
£ 5.7831 - £ 5.9106 216 In stock
M10
Threaded Stud
30.0 mm
PA
71.0 mm
£ 2.5569 - £ 2.7098 Request the lead time here
M6
Threaded Insert
23.0 mm
Nylon 6
32.0 mm
  • of 2
T-Handle Knob 55.0 mm M6 Threaded Female Aluminium Black

10502129


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Overall Height
    33.0 mm
  • Colour
    Black
  • Finish
    Textured
T-Handle Knob 67.0 mm M8 Threaded Female Aluminium Black

10502167


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Overall Height
    37.0 mm
  • Colour
    Black
  • Finish
    Textured
T-Handle Knob 80.0 mm M8 Threaded Female Aluminium Black

10502204


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Overall Height
    41.0 mm
  • Colour
    Black
  • Finish
    Textured
T-Handle Knob 67.0 mm M8 Threaded Female Aluminium Silver

10502150


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Overall Height
    37.0 mm
  • Colour
    Silver
  • Knob Material
    Aluminium
T-Handle Knob 80.0 mm M8 Threaded Female Aluminium Silver

10502198


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Overall Height
    41.0 mm
  • Colour
    Silver
  • Knob Material
    Aluminium
T-Handle Knob 55.0 mm M8 Threaded Female Aluminium Black

10502143


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    12.0 mm
  • Overall Height
    33.0 mm
  • Colour
    Black
  • Finish
    Textured
T-Handle Knob 80.0 mm M10 Threaded Female Aluminium Black

10502181


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    16.0 mm
  • Overall Height
    41.0 mm
  • Colour
    Black
  • Finish
    Textured
T-Handle Knob 55.0 mm M8 Threaded Female Aluminium Silver

10502136


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    12.0 mm
  • Overall Height
    33.0 mm
  • Colour
    Silver
  • Knob Material
    Aluminium
T-Handle Knob 80.0 mm M10 Threaded Female Aluminium Silver

10502174


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    16.0 mm
  • Overall Height
    41.0 mm
  • Colour
    Silver
  • Knob Material
    Aluminium
T-Handle Knob 55.0 mm M6 Threaded Female Aluminium Silver

10502112


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Overall Height
    33.0 mm
  • Colour
    Silver
  • Knob Material
    Aluminium
T-Handle Knob 60.0 mm M6 Threaded Stud PA Black

10261071

Price Range
£ 5.0485 - £ 2.404

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Overall Height
    57.0 mm
  • Stem Height
    23.0 mm
  • Colour
    Black
T-Handle Knob 55.0 mm M8 Threaded Stud PA Black

10189542

Price Range
£ 4.7342 - £ 4.6349

Stock Levels
185 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Overall Height
    53.0 mm
  • Colour
    Black
  • Finish
    Matt
T-Handle Knob 94.0 mm M12 Threaded Stud PA Black

10189641

Price Range
£ 8.8589 - £ 8.6888

Stock Levels
25 In stock
Attributes
  • Thread Size
    M12
  • Thread Length
    30.0 mm
  • Overall Height
    76.0 mm
  • Colour
    Black
  • Finish
    Matt
T-Handle Knob 50.0 mm M5 Threaded Stud Nylon 6 Black

10261064

Price Range
£ 4.4065 - £ 2.0566

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Overall Height
    45.0 mm
  • Stem Height
    16.0 mm
  • Colour
    Black
T-Handle Knob 40.0 mm M5 Threaded Stud Nylon 6 Black

10261057

Price Range
£ 1.3809 - £ 1.259

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Overall Height
    50.0 mm
  • Stem Height
    20.0 mm
  • Colour
    Black
T-Handle Knob 80.0 mm M10 Threaded Stud Nylon 6 Black

10261095

Price Range
£ 4.2523 - £ 3.2175

Stock Levels
6850 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    45.0 mm
  • Overall Height
    85.0 mm
  • Stem Height
    26.0 mm
  • Colour
    Black
T-Handle Knob 80.0 mm M10 Threaded Stud PA Black

10189603

Price Range
£ 5.7264 - £ 5.613

Stock Levels
5 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Overall Height
    61.0 mm
  • Colour
    Black
  • Finish
    Matt
T-Handle Knob 40.0 mm M6 Threaded Stud PA Black

10189511

Price Range
£ 4.2239 - £ 4.1389

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Overall Height
    50.0 mm
  • Colour
    Black
  • Finish
    Matt
T-Handle Knob 80.0 mm M10 Threaded Stud PA Black

10189610

Price Range
£ 5.9106 - £ 5.7831

Stock Levels
216 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Overall Height
    71.0 mm
  • Colour
    Black
  • Finish
    Matt
T-Handle Knob 60.0 mm (L) M6 Nylon 6

10261026

Price Range
£ 2.7098 - £ 2.5569

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    23.0 mm
  • Overall Height
    32.0 mm
  • Stem Height
    23.0 mm
  • Colour
    Black