T-Handle Knobs have metal inserts or studs that thread easily and create an easy to grip knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.
Series Code :SR6540
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Mount Type | Thread Length | Knob Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| £ 5.046 - £ 5.1594 | Request the lead time here |
M8
|
Threaded Stud
|
0.984 in
25.0 mm
|
PA
|
2.441 in
62.0 mm
|
||
| £ 1.5147 - £ 3.1808 | Request the lead time here |
M5
|
Threaded Insert
|
0.669 in
17.0 mm
|
Nylon 6
|
1.181 in
30.0 mm
|
||
| £ 4.8476 - £ 4.9468 | 67 In stock |
M6
|
Threaded Blind Hole
|
0.709 in
18.0 mm
|
PA
|
1.299 in
33.0 mm
|
||
| 10189573 | £ 6.9028 - £ 7.0446 | Request the lead time here |
M10
|
Threaded Blind Hole
|
0.984 in
25.0 mm
|
PA
|
1.614 in
41.0 mm
|
|
| 10189597 | £ 6.7044 - £ 6.832 | Request the lead time here |
M8
|
Threaded Blind Hole
|
0.984 in
25.0 mm
|
PA
|
1.614 in
41.0 mm
|
|
| £ 9.1566 - £ 9.3408 | Request the lead time here |
M12
|
Threaded Blind Hole
|
0.709 in
18.0 mm
|
PA
|
1.811 in
46.0 mm
|
||
| £ 3.1544 - £ 3.5435 | Request the lead time here |
M10
|
Threaded Insert
|
1.024 in
26.0 mm
|
Nylon 6
|
1.575 in
40.0 mm
|
||
| 10189504 | £ 4.5074 - £ 4.5074 | Request the lead time here |
M6
|
Threaded Blind Hole
|
0.63 in
16.0 mm
|
PA
|
1.181 in
30.0 mm
|
|
| £ 6.9737 - £ 7.1154 | Request the lead time here |
M12
|
Threaded Blind Hole
|
0.709 in
18.0 mm
|
PA
|
1.614 in
41.0 mm
|
||
| £ 5.4571 - £ 5.5705 | 10 In stock |
M8
|
Threaded Blind Hole
|
0.787 in
20.0 mm
|
PA
|
1.457 in
37.0 mm
|
||
| £ 9.0857 - £ 9.2699 | Request the lead time here |
M10
|
Threaded Blind Hole
|
0.984 in
25.0 mm
|
PA
|
1.811 in
46.0 mm
|
||
| £ 2.6505 - £ 3.3486 | 6369 In stock |
M8
|
Threaded Insert
|
0.748 in
19.0 mm
|
Nylon 6
|
1.339 in
34.0 mm
|
||
| 10189535 | £ 5.5421 - £ 5.6555 | Request the lead time here |
M8
|
Threaded Blind Hole
|
0.787 in
20.0 mm
|
PA
|
1.299 in
33.0 mm
|
|
| £ 2.0566 - £ 4.4065 | Request the lead time here |
M5
|
Threaded Stud
|
0.787 in
20.0 mm
|
Nylon 6
|
1.772 in
45.0 mm
|
||
| £ 8.6888 - £ 8.8589 | Request the lead time here |
M12
|
Threaded Stud
|
1.181 in
30.0 mm
|
PA
|
2.992 in
76.0 mm
|
||
| £ 2.404 - £ 5.0485 | Request the lead time here |
M6
|
Threaded Stud
|
0.984 in
25.0 mm
|
PA
|
2.244 in
57.0 mm
|
||
| £ 4.6349 - £ 4.7342 | Request the lead time here |
M8
|
Threaded Stud
|
0.787 in
20.0 mm
|
PA
|
2.087 in
53.0 mm
|
||
| £ 4.1389 - £ 4.2239 | Request the lead time here |
M6
|
Threaded Stud
|
0.787 in
20.0 mm
|
PA
|
1.969 in
50.0 mm
|
||
| £ 5.7831 - £ 5.9106 | Request the lead time here |
M10
|
Threaded Stud
|
1.181 in
30.0 mm
|
PA
|
2.795 in
71.0 mm
|
||
| £ 2.5569 - £ 2.7098 | Request the lead time here |
M6
|
Threaded Insert
|
0.906 in
23.0 mm
|
Nylon 6
|
1.26 in
32.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue