T-Handle Knobs have metal inserts or studs that thread easily and create an easy to grip knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.
Series Code :SR6540
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Mount Type | Thread Length | Knob Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| £ 10.4721 - £ 10.4721 | Request the lead time here |
M6
|
Threaded Female
|
0.472 in
12.0 mm
|
Aluminium
|
1.299 in
33.0 mm
|
||
| £ 12.8216 - £ 12.8216 | Request the lead time here |
M8
|
Threaded Female
|
0.63 in
16.0 mm
|
Aluminium
|
1.457 in
37.0 mm
|
||
| £ 15.6544 - £ 15.6544 | Request the lead time here |
M8
|
Threaded Female
|
0.63 in
16.0 mm
|
Aluminium
|
1.614 in
41.0 mm
|
||
| £ 11.8818 - £ 11.8818 | Request the lead time here |
M8
|
Threaded Female
|
0.472 in
12.0 mm
|
Aluminium
|
1.299 in
33.0 mm
|
||
| £ 11.8818 - £ 11.8818 | Request the lead time here |
M6
|
Threaded Female
|
0.472 in
12.0 mm
|
Aluminium
|
1.299 in
33.0 mm
|
||
| £ 17.5206 - £ 17.5206 | Request the lead time here |
M8
|
Threaded Female
|
0.63 in
16.0 mm
|
Aluminium
|
1.614 in
41.0 mm
|
||
| £ 17.5206 - £ 17.5206 | Request the lead time here |
M10
|
Threaded Female
|
0.63 in
16.0 mm
|
Aluminium
|
1.614 in
41.0 mm
|
||
| £ 14.5132 - £ 14.5132 | Request the lead time here |
M8
|
Threaded Female
|
0.63 in
16.0 mm
|
Aluminium
|
1.457 in
37.0 mm
|
||
| £ 10.4721 - £ 10.4721 | Request the lead time here |
M8
|
Threaded Female
|
0.472 in
12.0 mm
|
Aluminium
|
1.299 in
33.0 mm
|
||
| £ 15.6544 - £ 15.6544 | Request the lead time here |
M10
|
Threaded Female
|
0.63 in
16.0 mm
|
Aluminium
|
1.614 in
41.0 mm
|
||
| £ 1.259 - £ 1.3809 | Request the lead time here |
M5
|
Threaded Stud
|
0.787 in
20.0 mm
|
Nylon 6
|
1.969 in
50.0 mm
|
||
| £ 3.2175 - £ 4.2523 | Request the lead time here |
M10
|
Threaded Stud
|
1.772 in
45.0 mm
|
Nylon 6
|
3.346 in
85.0 mm
|
||
| £ 1.5147 - £ 3.1808 | Request the lead time here |
M5
|
Threaded Insert
|
0.669 in
17.0 mm
|
Nylon 6
|
1.181 in
30.0 mm
|
||
| £ 5.046 - £ 5.1594 | Request the lead time here |
M8
|
Threaded Stud
|
0.984 in
25.0 mm
|
PA
|
2.441 in
62.0 mm
|
||
| £ 5.613 - £ 5.7264 | Request the lead time here |
M10
|
Threaded Stud
|
0.787 in
20.0 mm
|
PA
|
2.402 in
61.0 mm
|
||
| £ 5.4571 - £ 5.5705 | Request the lead time here |
M8
|
Threaded Blind Hole
|
0.787 in
20.0 mm
|
PA
|
1.457 in
37.0 mm
|
||
| £ 9.0857 - £ 9.2699 | Request the lead time here |
M10
|
Threaded Blind Hole
|
0.984 in
25.0 mm
|
PA
|
1.811 in
46.0 mm
|
||
| £ 4.8476 - £ 4.9468 | 40 In stock |
M6
|
Threaded Blind Hole
|
0.709 in
18.0 mm
|
PA
|
1.299 in
33.0 mm
|
||
| £ 2.6505 - £ 3.3486 | Request the lead time here |
M8
|
Threaded Insert
|
0.748 in
19.0 mm
|
Nylon 6
|
1.339 in
34.0 mm
|
||
| 1219188 | £ 6.7044 - £ 6.832 | Request the lead time here |
M8
|
Threaded Blind Hole
|
0.984 in
25.0 mm
|
PA
|
1.614 in
41.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue