Menu Search

Display Grip 50.0 mm 40.0 mm Acrylic Clear

This clear, self standing print grip without tag can be used to hold material up to 0.5mm thick.
Item code:

492775

8799 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 2499 £ 0.271
2500 + £ 0.2656
Standard pack: 100

Order in multiple of 100

Total price:

£ 27.10

100 x £ 0.271

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Full Material Acrylic
Mounting Method Non Adhesive
Height 10.6 mm
Hole Diameter A 6.0 mm
Hole Size 6.0 mm
Length 50.0 mm
Maximum Compatible Material Thickness 2.5 mm
Overall Length 50.0 mm
Overall Width 40.0 mm
Thickness 0.5 mm
Commodity Code 3926909790
Width 40.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us