Quantity | Unit price |
---|---|
100 - 6999 | £ 0.1113 |
7000 + | £ 0.1091 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Clear |
---|---|
Full Material | Polyvinyl Chloride |
Mounting Method | Self Adhesive |
Length | 25.0 mm |
Length | 0.984 in |
Maximum Compatible Material Thickness | 7.0 mm |
Maximum Compatible Material Thickness | 0.276 in |
Overall Length | 25.0 mm |
Overall Length | 0.984 in |
Overall Width | 12.0 mm |
Overall Width | 0.472 in |
Commodity Code | 3926909790 |
Width | 12.0 mm |
Width | 0.472 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue