Menu Search

Display Grip 32.0 mm 16.0 mm HDPE Natural

Ring Binder is designed to hold displays and marketing materials together, but the tag is not included. The flexible material has the capacity to accommodate varying print thicknesses. It features a T-shape design and helps to organise items as well as secure them. Natural and made from PE.
Essentra Part Number:

10126417

Manufacturer Part Number:

149060600004

66470 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.1257
1000 + £ 0.1231
Standard pack: 500

Order in multiple of 500

Total price:

£ 62.85

500 x £ 0.1257

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material High Density Polyethylene
Mounting Method Clip On
Hole Diameter A 6.0 mm
Hole Size 6.0 mm
Length 32.0 mm
Maximum Compatible Material Thickness 6.0 mm
Overall Length 32.0 mm
Overall Width 16.0 mm
Thickness 1.5 mm
Commodity Code 3926909790
Width 16.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us